Number of Results: 104
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
A straight-sided, vented roof curb for use on ridged or double-pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
A straight-sided curb for use on buildings constructed with metal roofing material (corrugated or standing seam). This curb can be pitched to match the roof slope. 8 to 42 in. heights 8 in. flashing flange
Pipe portal curbs are used to provide a weather tight seal for pipes penetrating the roof structure. They are typically used for VRF systems. Three styles of pipe portals are available: boot style, hood style, or hood/boot combo style. The boot style can seal up to 5 pipes and diameters ranging fro