Number of Results: 377
Model XG-AFL-TS is an extruded aluminum architectural linear slot diffuser tee system, available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
Model XG-AFL-MC is an extruded aluminum architectural linear slot diffuser mitered corner section, available in 90°, 135°, or special angles, one-inch to three-inch slot widths and one or two slots.
Model XG-AFLIH is an extruded aluminum architectural square high-capacity return (Integra) linear slot diffuser, available in one-inch to 2 two-inch slot widths and one or two slots.
Model XG-AFL-MCC is an extruded aluminum architectural linear slot diffuser mitered corner section with concealed mounting hardware, available in 90°, 135°, or special angles, one-inch to three-inch slot widths and one or two slots.
Model XG-AFL-TSB is an extruded aluminum architectural linear slot diffuser bolt slot tee system, available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
Model XG-AFL-TSBI is an extruded aluminum architectural linear slot diffuser bolt slot tee system (insulated), available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
Model XG-AFL-TSI is an extruded aluminum architectural linear slot diffuser tee system (insulated), available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
With airflow up to 110 cfm, the SP-LP series is the most powerful low-profile exhaust fan on the market. The SP-LP is powered by an electronically commutated motor (ECM) with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residenti
Model ARC low-profile condenser fan features a highly efficient galvanized steel propeller and electronically commutated (EC) motor with 0-10V speed control capabilities. Motor is IP54 rated and tested under UL-705-Water Spray and can operate up to 60° C ambient temperature. Up to 7,100 cfm Up to 1.
Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the buildi
GJD Series - 20 in. lb. torque GRD Series - 30 in. lb. torque GVD Series - 200 in. lb torque
The BAER is a belt driven propeller fan, designed for expanded performance in wall mounted clean-air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. The BAER features a standard belt-tensioning system and is available in sizes between 24 and 48 inches. 300 to
Model DDF is a high-performance, direct-drive fan designed for applications where low sound and energy efficiency are critical. Featuring an aerodynamically optimized housing and Vari-Green EC motor, model DDF provides up to 15% more airflow than competitor products at a fraction of the operating c
The configurable condenser model AER is designed for clean-air applications including tempered air systems, dedicated outdoor air systems (DOAS), mission-critical, and data-center management. Motor protection available up to IP55 and can operate up to 60° C ambient temperature. Fan features galvaniz
The new modular open array, model MOA, delivers certified performance with easy-to-assemble components that are designed by you to fit seamlessly in your custom application. Pairing communication and controllability, the MOA is the ultimate turnkey retrofit package. Fan array ships to the job site
Model XG-AFL-TZ is an extruded aluminum architectural linear slot diffuser compatible with TechZone style ceiling systems.
Model XG-AFLC-TZ is an extruded aluminum architectural linear slot diffuser with concealed mounting hardware compatible with TechZone style ceiling systems.
The BTDR-50 is a cable operated radial blade balancing damper (also known as a bowtie damper) that is designed for easy airflow adjustment at an air outlet or plenum neck. Pressure: Up to 1 in. wg Velocity: Up to 1600 fpm Temperature: Up to 240ºF
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi
The Bluetooth tablet control provides robust, wireless operation of an HVLS fan system for applications where flexibility is a must. This powerful touchscreen can be permanently-mounted or used remotely for convenient control of one or multiple HVLS fans. The Bluetooth tablet also features password
Architectural Linear Formations satisfy the most demanding engineering and architectural criteria, providing both superior air distribution performance and sculptured elegance. Available in several different border styles and slot configurations to provide an architecturally pleasing effect for a w
The premium option for HVLS fan control, the advanced touchscreen with BACnet offers advanced capabilities for control of an HVLS fan system with the simplicity of an intuitive LCD. This cutting-edge accessory allows the user to group or independently control up to 20 fans with any combination of m
The keypad control is a cost-effective option that offers complete control of an HVLS fan system in a small, wall-mounted package. This sleek and easy to use control allows the user to operate up to 3, 5, or 10 fans of the same model and size as a group, with all fans running at the same speed and
The standard touchscreen offers both cost-effectiveness and functionality to an HVLS system. The sleek design fits in a standard 2x4 junction box and has an intuitive LCD screen. This controller allows the user to operate up to 3, 5, or 10 fans with any combination of models and sizes giving the use
Stand-alone VFDs supplied with Vektor fans. Sized and factory programmed with supplied motor information along with maximum speed per the supplied motor and fan construction. System control signal and operation of the fan speed, as well as other systems components such as isolation and bypass damper
The Variable Geometry Nozzle (VGN) automatically adjusts to maintain the specified discharge velocity as lab airflow varies. This safely prevents re-entrainment in the make-up air unit and provides energy savings through lower fan speeds in reduced lab flow situations without introducing bypass air
The Vektor System Control (VSC) package offers a pre-engineered, stand-alone controller for laboratory exhaust fans. Components and sequences of operation easily integrate Greenheck Vektor exhaust fans into a variable or constant volume lab exhaust system. Duct pressure modulation, fan speed, redund