80/20 Recirculation
The 80/20 recirculation system is a hybrid make-up air system. Supply air is a variable mixture of return air and fresh outdoor air. Outdoor air volumes vary from 20% to 100% of total airflow, often configured to respond to building pressure fluctuations. The 80/20 units are excellent for facilitie