Number of Results: 64
Model XG-AFL-TSI is an extruded aluminum architectural linear slot diffuser tee system (insulated), available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
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
Model XG-AFL-TZ is an extruded aluminum architectural linear slot diffuser compatible with TechZone style ceiling systems.
Model XG-AFLC-TZ is an extruded aluminum architectural linear slot diffuser with concealed mounting hardware compatible with TechZone style ceiling systems.
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi
Architectural Linear Formations satisfy the most demanding engineering and architectural criteria, providing both superior air distribution performance and sculptured elegance. Available in several different border styles and slot configurations to provide an architecturally pleasing effect for a w
Model XG-FODR is a face operated damper rod used to control the airflow through a UP/UPI plenum.
The remote touchscreen interface for Make-Up Air unit control offers advanced capabilities for control of Make-Up Air units with the simplicity of an intuitive LCD display. This cutting-edge accessory allows the end user to control any Make-Up Air unit with heating and cooling from the space, allow