TSU
Model TSU is a configurable, direct gas-fired heating make-up air unit. In addition, constant volume 100% outdoor air operation, recirculation, and VAV airflow arrangements are also available. 33,000 to 64,000 cfm and 3 in. wg Up to 7,000,000 BTU/hr. Optional evaporative cooling ETL listed