Number of Results: 55
This belt drive, roof mount, filtered reversing fan moves air in both exhaust and supply modes. The fan features cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing. 2,900 to 58,000 cfm Up to 0.5 in. wg.
The XG-7650R is a perforated face return with a square neck. It is designed to match the aesthetics of the XG-7650 perforated supply diffusers.
Model XG-7650 perforated supply ceiling diffusers have a square neck and neck-mounted adjustable pattern controllers making this an excellent choice for VAV applications. Access to the pattern controllers is via a hinged, fully removable face.
Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the buildi
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi