Number of Results: 108
This belt drive, roof mount, filtered reversing fan moves air in both exhaust and supply modes. The fan features cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing. 2,900 to 58,000 cfm Up to 0.5 in. wg.
The Melink ® Intelli-Hood ® uses both heat sensors and optic sensors to monitor the cooking operation and modulate the airflow. The optic sensors provide additional control, especially in large cooking batteries containing steamers, kettles and other similar appliances that produce a lot of smoke or
Strategically placed heat sensors effectively monitor the cooking operation and quickly adjust airflow to meet the demand. Reducing energy during slower periods of the day reduces electrical energy consumption and decreases heating and cooling loads—all significantly reducing operating costs. Excep
Model KFCC allows you to manage challenges from one location, with well-labeled connections and a variety of options to reduce installation and coordination time at the jobsite. The KFCC is prewired, meaning minimal field wiring is required for the main power and connection to fans and lighting. Thi
Industry-leading turndown capabilities, high-efficiency motors and heat sensors, and the quick response and convenience of our demand controlled kitchen ventilation save time and money. Model GKC-DCV monitors cooking temperatures and adjusts exhaust and supply fan speeds. Fans operate at a reduced v
Achieve complete safety and total control with code-compliant back-up safety controls that automatically activate the exhaust system when cooking appliances begin generating heat and keep fans running until temperature drops. Override manual controls with automatic fan activation that connects all f
Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the buildi
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mi