Number of Results: 55
Direct drive fans with expanded performance range specifically designed for wall mounted clean air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. Available in a full range of sizes between 20 and 60 inches. 250 to 78,600 cfm Up to 3.4 in. wg.
The SCR3 is a direct drive propeller fan designed for wall mount applications requiring both exhaust and supply air. Fan propellers are reversible and feature cast aluminum airfoil blades and hubs. 3000 to 45000 cfm Up to 0.5 in. wg.
A direct drive propeller exhaust fan, designed for clean air, wall-mounted applications. The SE features fabricated steel or aluminum propellers. 100 to 7,100 cfm Up to 0.75 in. wg.
Model SS is a direct drive propeller supply fan designed for clean air, wall mount applications. The SS features fabricated steel or aluminum propellers. 100 to 7,100 cfm Up to 0.75 in. wg.
The BAER is a belt driven propeller fan, designed for expanded performance in wall mounted clean-air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. The BAER features a standard belt-tensioning system and is available in sizes between 24 and 48 inches. 300 to