Number of Results: 54
A direct drive propeller exhaust fan, designed for clean air, wall-mounted applications. The SE features fabricated steel or aluminum propellers. 100 to 7,100 cfm Up to 0.75 in. wg.
Model SS is a direct drive propeller supply fan designed for clean air, wall mount applications. The SS features fabricated steel or aluminum propellers. 100 to 7,100 cfm Up to 0.75 in. wg.
Model XG-FCQ-700 quiet fan-powered air terminal units provide noise levels that are the best in the business. The XG-FCQ-700 includes industry-leading tuned inlet and discharge attenuators and each unit is AHRI certified and shipped with the AHRI seal. Capacities ranging from 200-4,400 cfm in six c
The BAER is a belt driven propeller fan, designed for expanded performance in wall mounted clean-air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. The BAER features a standard belt-tensioning system and is available in sizes between 24 and 48 inches. 300 to