Number of Results: 54
A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96. Height varies by size
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size. Up to 20 in. larger Up to 10 in. smaller
Greenheck's Utility Distribution Systems (UDS) provide flexible, convenient and safe utility connections for commercial cooking operations while saving installation time in the field. Factory-built systems offer a cost-effective way to replace contractor built utilities in walls which require a lot
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange