Number of Results: 55
Model RS2 is a direct drive, axial fan designed for roof-mount, supply applications. Fan propellers are fabricated steel with fabra hood-style aluminum or steel housings. 1,700 to 44,220 cfm Up to 1.5 in. wg.
A belt drive, roof-mounted axial fan; the RBCF is for filtered supply applications. Fans feature cast aluminum airfoil blade propellers and a fabra hood-style housing constructed of steel or aluminum. 920 to 57,460 cfm Up to 1.0 in. wg.
The RBCS is a belt drive, axial fan for roof-mount supply applications. Fan propellers are constructed of cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings. 1,025 to 79,700 cfm Up to 1. 0 in. wg.
Model SS is a direct drive propeller supply fan designed for clean air, wall mount applications. The SS features fabricated steel or aluminum propellers. 100 to 7,100 cfm Up to 0.75 in. wg.
The configurable condenser model AER is designed for clean-air applications including tempered air systems, dedicated outdoor air systems (DOAS), mission-critical, and data-center management. Motor protection available up to IP55 and can operate up to 60° C ambient temperature. Fan features galvaniz