Search Results
Number of Results: 1477
-
WD-100, WD-200, WD-300 Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel WD-100, WD-200, WD-300 Series Backdraft DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) ********************************************************************************
-
QD-Cat_UtilityandCentrifugal
44 Utility and Centrifugal Quick Build Performance Model Size Maximum Capacities CFM Static Pressure in. wg Drive Frame Scroll Materials Belt Direct Bolted Welded Galvanized Coated Steel Aluminum SFD 2,600 2.5 3 3 3 SFB 25,250 3.25 3 3 3 SWD 4,730 2.5 3 3 3 3 3 SWB 11,000 3.5 3 3 3 USF-200 10,000 5.
-
Vari-Green Drive
Vari-Green® Drive ENERGY | CONTROL | INTEGRATION Designed from the Ground Up Greenheck’s Vari-Green Drive® has been custom designed to offer the same benefits as Vari-Green technology for use in three phase applications while supporting the reduction in operating costs and maximizing the efficiency
-
ASHRAE Standard 62 Addendum y - Acceptable Cross Leakage for Energy Recovery Applications (ERA/111-04)
"product application guide®A technical bulletin for engineers, contractors and students in the air movement and control industry. Energy Recovery Application ERA/111-04 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2004 Greenheck Fan Corp. ® ASHRAE Standard 62 Adde
-
ABD-Z2
ABD-Z2 Automatic Balancing Damper for Zone Register Terminals Application ABD-Z2 April 2022 Ratings Pressure 0.2 in. wg (.05 kPa) to 2.0 in. wg (.50 kPa) Volume 25 cfm (.012 m3/s) to 275 cfm (.130 m3/s) Temperature 25° F (-4°C) to 150° F (65°C) UL Classified Classified by UL to UL 2043 for heat and
-
Models PVF and PVG (#483094 IOM) Canadian French
® Document 483094 Modèles PVF et PVG Modules de chauffage indirects au gaz Générateurs de chaleur indirects au gaz Modules de chauffage/générateurs de chaleur indirects au gaz 1® Manuel d’installation, d’utilisation et d’entretien Veuillez lire ces instructions et les conserver pour toute consultati
-
ISAR_Toyota
Toyota Motor Manufacturing de Baja California, Inc. Tecate, B.C., Mexico Engineering Firm: IAASE S.A. de C.V. Mexicali, B.C. Mexico Mechanical Contractor: ISAR, S.A. de C.V. Tijuana, B.C., Mexico Greenheck Representative: Aquasistemas Integrales, S.A. de C.V. Mexicali, B.C., Mexico Ensure manufactur
-
MiniCore
"Product Specification GuideGreenheck Model MiniCore –– Energy Core Air-to-Air Energy Recovery VentilatorFor Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category 23 72 13) ***************************************************************************************
-
Microprocessor Controller for Energy Recovery TAP v2.50 (#482574 IOM) May 2017
"® Document 482574 Microprocessor Controller for Energy Recovery Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others b
-
Jib Crane Assembly Instructions for Vektor (#472081 IOM)
1 Jib Crane for Vektor® ® Document 472081 Jib Crane for Vektor® NOTE If jib crane is being installed on a belt drive fan system, the location of the motor cover on each fan must be on the same side as the crane/post assembly. This will allow the jib crane to reach the motor as needed. NOTE Belt driv
-
Installing a Volume Controller (IOM #481550)
Tools Required: Electric or battery operated drill 3⁄32 dia. drill bit #2 Phillips screwdriver Wire cutter Locking C-clamp or spring clamp Instructions 1. Remove the existing fusible link and allow the damper blades to close. While doing this check that the blades operate smoothly and go to their cl
-
"SEH-401 (4"" Frame)"
Application and Design SEH-401 is a sightproof weather louver designed to protect air intake and exhaust openings in building exterior walls when visual see through prevention is needed. Design incorporates a drainable head member and horizontal Chevron style blades to provide maximum resistance to
-
HVAC & LEED. What contractors need to know about the environmental-building program
-
Rieveschl Hall Univ.Cinn
Greenheck Project Profile George R. Rieveschl Hall, University of Cincinnati Cincinnati, OH Mechanical Engineer: Fosdick and Hilmer Cincinnati, OH General Contractor: Messer Construction Cincinnati, OH Mechanical Contractor: Thomas J. Dyer Company Cincinnati, OH Greenheck Representative: Environment
-
Moisture Transfer and Fungal Growth in Desiccant-based Enthalpy Wheels (ERA/104-00)
product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Energy Recovery Application ERA/104-00 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright © 2000 Greenheck Fan Corp. There is evidence that
-
ERVs save energy from going off into thin air.
Surfaces 60 Systems 58 Flooring 56 PRODUCT SPEC GUIDE FALL 2007 Fall 2007 www.architectmagazine.com Green Building Lighting 50 Entering New Territory at the Water + Life Campus in California 41 USGBC’s D.C. Corporate Headquarters 25 The University of Ontario Institute of Technology 31 Moving air thr
-
IP Direct Drive
"Product Specification GuideMaterial Handling Radial Direct Drive Blowers, Model IPFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product sp
-
BIDW Specification
"Product Specification GuideBelt Driven Backward Inclined Double Width Centrifugal Fan, Model BIDWFacility Services Subgroup: Division 23 (Previously Division 15) ****************************************************************************************************************************Specifier Not
-
Microprocessor Controller for Energy Recovery TAP v2.60 (#483232 IOM) January 2018
® Document 483232 Microprocessor Controller for Energy Recovery Microprocessor Controller for Tempered Air Products 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintai
-
Psychrometric Chart Manual
-
K-State Olathe International Animal Health_KS
Greenheck Project Profile K-State Olathe International Animal Health and Food Safety Institute Olathe, KS Engineering Firm: Henderson Engineers Lenexa, KS General Contractor: The Weitz Company Lenexa, KS Mechanical Contractor: Cates Sheet Metal Lenexa, KS Architect: 360 Architects Kansas City, MO Gr
-
TBI-CA Belt Drive
"Product Specification GuideModel Tube Axial Inline Belt Drive FansFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specification guid
-
eCAPS Bridge Install_Uninstall
For feedback or questions, contact: BIM@GREENHECK.COM GREENHECK eCAPS BRIDGE FOR REVIT Installation/Uninstallation 1. To install the add-in: • Download the add-in from the Greenheck website • Run the installation file Once the add-in has been installed, the Greenheck tab will be visible on the Revit
-
HCDR-152
Standard Optional Frame Material Painted 304SS or 316SS Frame Type Flanged Channel Blade Action Opposed Blade Material Painted 304SS or 316SS Blade Seals None EPDM, Silicone Blade Stop Pin Stop Rolled Bar Blade Type Single Thickness Axle Bearing Stainless steel sleeve External Bronze Axle Material P
-
Energy Recovery Unit with Heating - Model ERH (#459657 IOM)
"**WARNING** DISCONNECT AND SECURE TO THE ""OFF"" POSITION ALL ELECTRICAL POWER TO THE UNITS PRIOR TO INSPECTION OR SERVICING. FAILURE TO COMPLY WITH THIS SAFETY PRECAUTION COULD RESULT IN SERIOUS INJURY OR DEATH. **IMPORTANT** ALL FACTORY PROVIDED LIFTING LUGS MUST BE USED WHEN LIFTING THE UNITS. F
-
QD-Cat_CustomCoils
78 Replacement and OEM Coils Greenheck specializes in manufacturing competitively priced, qualityengineered replacement and OEM coils. Every coil we build is leak tested under water with 450 PSIG of dry nitrogen to guarantee 100% quality assurance. To guarantee your coil is going to perform as requi
-
GJX-31-160-0634 (pdf)
0 30 15 0 -15 -30 60 90 120 [ft] Velocity [fpm] 1000 800 600 400 200 0 GJX-31-160-0634
-
Service Disconnects
Greenheck’s Vektor laboratory exhaust systems are available with factory-mounted and wired service disconnect switches. These switches are available to disconnect power prior to inspection or performing field service work. Service Disconnects for Vektor Laboratory Exhaust Advantages: • All factory-su
-
DS-6 Air Velocity Selection Guide
Air Velocity Selection Guide MODEL DS-6 HVLS Fans Greenheck HVLS Fans – Industry’s Coolest Fans. Literally. Effective air movement is critical to the performance of buildings and its occupants. With the ability to efficiently circulate large volumes of air, HVLS fans are an ideal solution for provid
-
Quick Start Guide for Commercial HVLS Fans (#483944 IOM)
STEP #6 HUB PLATE INSTALLATION STEP #1 STEEL TRUSS INSTALLATION STEP #3 SAFETY CABLE INSTALLATION TOOL LIST - IMPACT DRIVER - 1/2 IN. AND 9/16 IN. SOCKETS - 1/2 IN. WRENCH - #2 PHILLIPS SCREWDRIVER - #2 PHILLIPS IMPACT BIT - MAGNETIC TORPEDO LEVEL - TORQUE WRENCH (UP TO 50 FT-LBF) - TORQUE WRENCH (U
-
Model AX Pitch Protractor
0º 5º 10º 15º 20º 25º 30º 35º ALIGN THIS EDGE PARALLEL TO FAN CASING EDGE ALIGN THIS EDGE TO FAN CASING AXIAL LINE 22º Instructions: •Follow Blade Pitch Adjustment Procedure as outlined in the AX High Performance Axial Installation, Operating and Maintenance Manual (Part #464664). •Align protractor
-
Model ERCH
"Product Specification GuideGreenheck Model ERCH –– Packaged Air-to-Air Energy Recovery Units with Optional Heating and/or CoolingFor Outdoor or Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category # 23 72 23) *************************************************
-
Vektor-M ERS Fastener Kit – ERS Curb Insulation Clip (#1016917 IOM)
1 Fastener Kit • ERS Curb Insulation Clips, Rev. 1, May 2018 Copyright 2018 © Greenheck Fan Corp. ® Document 1016917 Vektor-M ERS Fastener Kit ERS Curb Insulation Clips Laboratory Exhaust System Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBLY. Phone: (715) 359-6171 •
-
Belt Drive, Model RBU
"Product Specification GuideModel RBU Belt Drive Propeller Upblast FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This product specification guide is
-
Solaire_ny_battery-park
Greenheck Project Profile The Solaire Battery Park, NY Engineering Firm: Cosentini Associates, Inc. New York, NY Mechanical Contractor: Orion Mechanical Systems Long Island, NY Greenheck Representative: ADE Systems, Inc. Lynbrook, NY Provide quiet, energyefficient rooftop exhaust ventilation that do
-
KSF (#457646 IOM)
Installation, Operation, and Maintenance Instructions for Untempered - Make-Up air Units Part # 457646 August 2010 Warning!! Improper installation, adjustment, alteration, service or maintenance can cause property damage, injury or death. Read the installation, operating, and maintenance instruction
-
Frequently Asked Questions about UL Dampers
Copyright © 2016 Greenheck Corporation FAQ UL Dampers Rev 2 Nov 2016 FAQ’s About UL Classified Dampers What does it mean for a fire damper, smoke damper, combination fire smoke damper, or ceiling damper to be UL Classified? First, it means that the damper's design has been tested per the requirement
-
CourseDescriptions_HVACUArchitects
COURSE GUIDE COURSE GUIDE AIA-001 Allotting the Proper Space for Ventilation Equipment and Minimizing System Effect to 1LU/HSW Reduce Fan Energy Consumption. Each ventilation fan size and type is designed to operate efficiently over a narrow range of airflow and duct resistance. Additionally, fan pe
-
Belt Drive, Model CWB
"Product Specification GuideModel CWB Belt Drive Roof Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This product specifi
-
2022 Scholarship Application
Scholarship Application Name: Maiden Name: (if applicable) Home Address: Phone Number: PERSONAL Date: ELIGIBILITY First Middle Last Street City, State Zip Code Are you a child of an employee of Greenheck Group or one of its subsidiaries? Yes No Employee Name: First Middle Last Location Department Em
-
AMCA 550 Market Application
AMCA 550 GREENHECK’S Test Method for High Velocity Wind-Driven Rain Resistant Louvers MARKET APPLICATION Did you know that, if located in the Hurricane Prone Region, all intake and exhaust louvers must comply with AMCA 550 (Test Method for High Velocity Wind Driven Rain Resistant Louvers) per the In
-
HCD-120 and HCD-220
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification Guide Model HCD-120 and HCD-220 Control DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) *******************************************************************************************
-
Modelo SBE/SBS (Spanish #469763 IOM)
® LEA Y GUARDE ESTAS INSTRUCCIONES Manual de Instalación, Operación y Mantenimiento Lea y guarde estas instrucciones para referencia futura Lea detenidamente antes de intentar montar, instalar, operar o mantener la unidad. ¡No seguir las instrucciones puede provocar lesiones personales o daños a la
-
Warranty Statements for Fan and Ventilation Products except SP, CSP and Gravity Ventilators
Fan Ventilation Products (except Models SP CSP and Gravity Ventilators) Warranty Statement (12/17) Page 1 of 1 Copyright © 2018 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty statement for AER, AE, AS, BCF, BDF, BSQ, CBF, CUBE, CUE, CW, CWB,
-
Damper Maintenance
Damper Maintenance Greenheck’s dampers are designed to be trouble free and hassle free under normal operation. Dampers are to be installed square and straight so as to prevent binding during operation. The following annual damper maintenance suggestions will help to insure proper damper operation an
-
ESD-635X (#475579 IOM)
Part # 475579 Installation, Operation and Maintenance Instructions Model ESD-635X Copyright © 2012 Greenheck Fan Corporation Part# 475579 June 2012
-
Vektor-MD Nozzle Flange, Sizes 36-54 Fastener Kit (#1016008 IOM)
1 Fastener Kit • Dilution Nozzle to Fan, Rev. 1, February 2018 Copyright 2018 © Greenheck Fan Corp. ® Document 1016008 Vektor-MD Fastener Kit Dilution Nozzle to Fan Laboratory Exhaust System Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBLY. Phone: (715) 359-6171 • Fax
-
booster_coils
SUPPLYRETURN 1/2 5/8.020 .016 2 BOOSTER COILS ITEMQTYROWSFPISP1 1 8 ALUM..006 ROWS AVAILABLE FPI AVAILABLE TUBES OD Wall Thickness COPPER ONLY FINS Material Thickness 16 GA. STAINLESS STEEL COPPER 16 GA. GALV. STEEL 1 P.O. # W.O. # APPROVED BYTAG: MODEL NO. DATENOTES CUSTOMER .010 .006 1012 EWTLWTGP
-
Nema 4/4X
14.682.030 3.079.0 3.079.010 2.700 NEMA Base NEMA cover Copyright © 2022 Greenheck Fan Corporation NEMA Enclosure, R10, April 2022 Greenheck Fan Corporation reserves the right to make product changes without notice. NEMA 3 / 4 / 4X Enclosure Greenheck’s NEMA 3 / 4 / 4X enclosure is designed to be
-
TSU Direct Gas Manual (#456857 IOM)
"Installation, Operation and Maintenance Instructions forMAKE-UP AIR UNITS with Direct Fired Gas Heater Option (for natural or LP gas) WARNING: Improper installation, adjustment, alteration, service or maintenance can cause property damage, injury or death. Read the installation, operating, and main