Search Results
Number of Results: 1441
-
Multi-Voltage Transformer
The Multi-Voltage transformer converts primary voltage of 480V/277V and 240V/208V to secondary voltage of 120V. The transformer is shipped loose and is provided with a plate on the primary side for mounting on a standard 4 in. (102mm) outlet box. For hookup to 3 phase primary source, connect common
-
PRAD and VRAD
The PRAD (Positive) and the VRAD (Negative) pressure relief doors are designed to open automatically at 1 in. wg (.25 kPa) above normal operating system pressure. The function of these doors is to prevent ductwork from imploding or exploding in the event the dampers close while the fan is still oper
-
DX Coils - Replacement blank coil drawings
CAPACITY CHEP1 EVAPORATOR TEMP MODEL NO. REFRIGERANT FPISP1FHSP2 DX COILS 2 1/8 RETURN F 12 678 8 6 534 10 FPI AVAILABLE ROWS AVAILABLE 16 GA. STAINLESS STEEL ALUM. .016 .006 3/8 16 GA. GALV. STEEL .020 .025 .035 .049 5/8 1/2 9 .016 .020 10 CASING HEADERS COPPER ONLY TUBES OD Wall Thickness COPPER O
-
Microprocessor Controller for Energy Recovery TAP v2.50 (#482574 IOM) May 2017
"® Document 482574 Microprocessor Controller for Energy Recovery Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others b
-
Model OPA Open Plenum Array (#484885 IOM)
® Open Plenum Array 1 Document 484885 Model OPA Open Plenum Array Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others
-
Modular Jib Crane
Simplified installation, ease of maintenance, and reliability are all provided by incorporating a Vektor modular jib crane with your Vektor laboratory exhaust system. Greenheck’s Vektor modular jib crane is engineered to simplify motor maintenance. Quick-connect crane supports are easily mounted dir
-
HVAC Coils IOM
" P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Installation, Operation Maintenance Manual Water Coils • Chilled Water • Hot Water Steam Coils • Standard Steam • Steam Distribution (Non-Freeze) Refrigerant Coils • Condenser Coils • DX Coils (Evaporator) • Heat Reclaim Mainte
-
GreenHeat Industrial Space Heating
March 2008 Industrial Space Heating Direct Gas-Fired Heating • Greenheat® 100% Outdoor Air • 80/20 Recirculation • Greenheat® 50/50 Recirculation 2 Industrial Space Heating Greenheck’s space heating systems are designed to heat large spaces as comfortably and economically as possible. Greenheck’s sp
-
Software_Technology
Greenheck Project Profile Software Technology Park Lahore, Punjab, Pakistan Engineering Consultant: National Engineering Services of Pakistan (NESPAK) Lahore, Punjab, Pakistan Pakistan Contractor: China State Construction Engineering Corporation Islamabad Greenheck Representative: Khan Brothers Head
-
Wall Mounted Collar for Sidewall Propeller Fans (#451424 IOM)
1Sidewall Propeller Fans • Wall Mount Collar ® Document 451424 Wall Mount Collar for Sidewall Propeller Fans Assembly and Installation Instructions Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product des
-
ABD
Diameter (mm) Individual Set Points Airflow Range - CFM* (m3/s) 4 in (102) 20 25 to 130 (.012 to .061) 5 in (127) 20 25 to 130 (.012 to .061) 6 in (152) 24 50 to 275 (.024 to .130) 8 in (203) Exhaust 26 125 to 400 (.059 to .189) 8 in (203) Supply 26 105 to 425 (.050 to .201) Airflow Range by Size *
-
Warranty Statement for Louver Products
Louver Product Limited Warranty, Warranty Statement (12/12) Page 1 of 1 Copyright © 2012 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Louvers Product Limited Warranty Thank you for purchasing Greenheck louvers. Greenheck warr
-
ESS-502D
"Application and Design ESS-502D is a Florida Product Approved and Miami-Dade Qualified stationary sightproof blade extruded aluminum louver designed to protect air intake and exhaust openings in building exterior walls. ESS-502D is tested in accordance with AMCA 500-L Air Performance and Water Pene
-
Product Information – EAD-635 Adjustable Louver
Fewer Louvers = Lower Costs Initial Cost, Installation Cost Operational Cost EAD-635 GREENHECK’S Aluminum 35º Adjustable Blade Louver PRODUCT INFORMATION Application Case Study Did you know specifying the Greenheck EAD-635 adjustable blade louver for warehouse and distribution center applications ca
-
QD-Cat_IndoorAirHandlers
74 Indoor Air Handlers Dimensions for VFCD, VFC Model Size A BC Inlet Outlet D E F G VFCD VFC VFCD VFC VFCD VFC 600 40 40 24 24 18 22 5.50 6.75 5.50 4.00 800 40 40 24 24 18 22 7.25 6.75 5.50 6.50 1300 44 24 28 18 22 18.00 8.50 5.63 8.00 1600 44 30 28 22 22 18.00 9.00 5.63 9.00 2000 52 34 28 29 23 26
-
WausauCurlingCenter
Greenheck Project Profile Wausau Curling Center Wausau, WI Mechanical Engineering Firm: JDR Engineering, Inc. Fitchburg, WI Contractor: Malbrit Mechanical, Inc. Wausau, WI Greenheck Rep: Vyron Corporation Milwaukee, WI Meet demand for large quantities of outdoor air to satisfy diverse load requireme
-
0541_001
-
HBR-050
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel HBR-x50 Round Backdraft DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ************************************************************************************************
-
louver_kaiser_sand
Greenheck Project Profile Kaiser Permanente Orange County Irvine Medical Center, Central Utility Plant Irvine, California Architect CO Architects Los Ángeles, CA Contractors General Contractor The Whiting Turner Contracting Co. Irvine, CA Installing Subcontractor G.E.S. Sheet Metal, Inc. Pomona, CA
-
Cross Leakage - Application and Purge Considerations (ERA/108-02)
product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Energy Recovery Application ERA/108-02 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright © 2002 Greenheck Fan Corp. Cross Leakage — Applica
-
"EAD-601 (6"" Frame, Drainable Blade)"
Application and Design EAD-601 is an adjustable louver designed to protect air intake and exhaust openings in building exterior walls that require tight air shut off. Design incorporates a drainable head member and adjustable drainable blades to channel water to the jambs which guides the water thro
-
Model RV/RVE
"Product Specification GuideModel RV and RVE – Packaged Rooftop Ventilators with Optional energy Recovery Wheel/Heating/CoolingCSI MasterFormat Category 23 74 XX ************************************************************************************************************************Note to User: This
-
ABD-RB
Diameter (mm) Individual Set Points Airflow Range - CFM* (m3/s) 4 in (102) 20 25 to 130 (.012 to .061) 5 in (127) 20 25 to 130 (.012 to .061) 6 in (152) 24 50 to 275 (.024 to .130) 8 in. (203) Exhaust 26 125 to 400 (.059 to .189) 8 in. (203) Supply 26 105 to 425 (.050 to .201) Airflow Range by Size
-
Round Smoke
" P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel SMDR Series Round Smoke DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ************************************************************************************************
-
SMDR-502
"Installation instructions available at www.greenheck.com. Model SMDR-502 meets the requirements for smoke dampers established by: National Fire Protection Association NFPA Standards 90A, 92, 101 105 International Building Codes (IBC) California State Fire Marshal Listing #: 3230-0981: 0113 See comp
-
SEFSDR-511
"Installation instructions available at www.greenheck.com. Model SEFSDR-511 Round Combination Fire Smoke Dampers UL 555 11⁄2 Hour Fire Resistance Rating UL 555 Leakage Class I Application Model SEFSDR-511 is a combination fire smoke damper constructed out of 316 stainless steel with round style blad
-
SESMDR-501
"Installation instructions available at www.greenheck.com. * The diameter dimension furnished approximately 1/8 in (3mm) undersize. Size Limitations Diameter Minimum Maximum in. (mm) 6 (152) 24 (610) Model SESMDR-501 Round Smoke Damper UL 555S Leakage Class I Construction Standard Optional Frame Mat
-
FSDR-512
"Installation instructions available at www.greenheck.com. See complete marking on product. UL 555 and UL 555S Classification R13317 Model FSDR-512 meets the requirements for fire dampers, smoke dampers and combination fire smoke dampers established by: National Fire Protection Association NFPA Stan
-
DFD-100 and DFD-300 Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel Dynamic Fire DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ***********************************************************************************************************
-
VCD-40 and VCD-43
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel FBH-43, FBV-43, VCD-40 and VCD-43 Control DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ******************************************************************************
-
CRD-501
" P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel CRD-501 Series Round Leakage Rated Ceiling Radiation DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) *******************************************************************
-
ICD Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel ICD-44 and ICD-45 Control DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) **********************************************************************************************
-
Model TBI-CA Lvl 4&5
BUILDING VALUE IN AIR. Medium Pressure Axial Fans Model TBI-CA Level 4 5 with Cast Aluminum Propeller Belt Drive • Clean Air or Fume Exhaust April 2021 2 Model TBI-CA inline medium pressure axial fans are designed for use in ducted or unducted applications with pressures ranging from 1 to 3.25 inche
-
Sidewall Grease Kit (#481936 IOM)
Document 481936 Sidewall Grease Kit Upblast Fan Sizes 099 - 300 Sidewall Grease Kit 1 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect
-
Direct Drive, Model RDU
"Product Specification GuideModel RDU Direct Drive Propeller Upblast FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a li
-
EHV-550D Product Information
EHV-550D GREENHECK’S Hurricane Louver PRODUCT INFORMATION EHV-550D Hurricane Louver Single Piece Jamb Horizontal Front Blades Innovative horizontal front blades designed specifically for this model to provide a more traditional appearance and prohibits sight of rear blades from any upward viewing an
-
Tunnel Transit
Tunnel Transit Dampers HTD Series May 2021 HTD-621 HTD-630 HTD-636 HTD-640 Maximum Pressure in. wg (kPa) 24 (6) 24 (6) 24 (6) 24 (6) Maximum Velocity ft/min. (m/s) 4000 (20.3) 4000 (20.3) 4000 (20.3) 4000 (20.3) Leakage cfm/ft2 (cmh/m2) 4 @ 12 in. wg (Less than 73 @ 3 kPa) 8 @ 4 in. wg (146 @ 1 kPa)
-
Vektor-ERS Fastener Kit (#1016918 IOM)
1 Fastener Kit • Fan Assembly to Roof Curb, Rev. 2, April 2021 Copyright 2021 © Greenheck Fan Corp. ® Document 1016918 Vektor-ERS Fastener Kit Plenum Assembly to Roof Curb Laboratory Exhaust System Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBLY. Phone: (715) 359-617
-
Vektor-ERS C Series
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideAddendum Specification, Model Vektor-CD, CH or CS, Vektor Energy Recovery System Facility Service Subgroup: Division 23 HVAC (previously Division 15) *******************************************************
-
VCD-43v
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel VCD-43V Control DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ****************************************************************************************************Note
-
Grease Hood Options - Backshelf
August 2020 Grease Hoods – Type I Backshelf Hood Options and Accessories External Supply Plenum - Greenheck offers several arrangements to supply air back into the kitchen space uniformly. External plenums positioned at or near the exhaust hoods are the best alternative to integral supply plenums. U
-
Vektor-H Direct Drive
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideHigh Plume Blower, Model Vektor-H, Direct DriveFacility Service Subgroup: Division 23 HVAC (previously Division 15) *****************************************************************************************
-
Utility Distribution System
Kitchen Ventilation Systems Utility Distribution System August 2020 2 Utility Distribution System Water Main Ball Valves - On incoming service to provide a main shutoff at the unit Gauges - Available for either pressure/ temperature or pressure only Fill Faucet - With 60-inch (1,524-mm) hose Water H
-
Model IP
Industrial Process Fans Model IP Radial Material Handling Wheels March 2021 Greenheck’s radial wheel industrial process centrifugal fans are designed to provide reliable operation for a full range of applications from industrial process ventilation to material handling. Our products are manufactured
-
Windband Extension (IOM #484522)
Windband Extension 1 Document 484522 Windband Extension Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observ
-
IDHE-O (#484166 IOM)
484166 • Outdoor Heater Suppl, Rev 1, January 2020 Copyright 2020 © Greenheck Fan CorporationGFC As a result of our commitment to continuous improvement, Greenheck reserves the right to change specifications without notice. Product warranties can be found online at Greenheck.com, either on the speci
-
Out of Wall Installation Drawings (#481329 IOM)
Steel Stud Flange FlangeFlange Factory Supplied Thermal Blanket 7 1/2 in. (191mm) or 8 1/2 in. (216mm) max. Concrete or Masonry Wall Wood Stud Damper Type A- Vertical Mount, Duct Terminates Flange Method Type A - Horizontal Mount Below Floor/Wall, Duct Terminates Flange Method Flange 7 1/2 in. (191m
-
Direct Drive, Model OPA
"Product Specification GuideOpen Plenum Array, Direct Drive, Model OPAFacility Services Subgroup: Division 23 (Previously Division 15) ****************************************************************************************************************************Specifier Notes: This product specificati
-
Type I Hood Fire Suppression Systems
Kitchen Ventilation Systems Type I Hood Fire Suppression Systems May 2020 2 Fire Suppression Systems Restaurant fires can be devastating. A fire can begin on an appliance, in the hood or ductwork, and quickly spread throughout the building. A pre-engineered fire suppression system installed in the e
-
Controls
Kitchen Ventilation Systems Controls October 2020 2 Overview New Greenheck controls give you a simple, efficient way to operate and oversee your entire kitchen ventilation system. This control system features intuitive full-color touchscreen technology and simplified tool-free interface mounting wit