Search Results

Number of Results: 1477

Previous 6 7 8 9 10 Next Page 8 of 30
Results per page:
  • virtualhvacuemail_March-2024

    Sample email for you to send to your customersTo: From: Subject: Greenheck’s Virtual HVAC University Classes We are excited to inform you that Greenheck is offering virtual HVAC University classes. Several one-hour classes on different topics are presented monthly. The classes are presented live by

  • virtualhvacuemail_April 2024

    Sample email for you to send to your customersTo: From: Subject: Greenheck’s Virtual HVAC University Classes We are excited to inform you that Greenheck is offering virtual HVAC University classes. Several one-hour classes on different topics are presented monthly. The classes are presented live by

  • Accessories for RBD and RBDR Series

    RBD Accessories for RBD-10 and RBDR-50 EZ Balance Remote EZ Balance Remote, part no. 485966, has a 9 volt supply that operates the damper actuator when connected to the diffuser connector or wall/ceiling plate. Part Number 384294 Single gang outlet box Cables - Plenum Rated Part No. Description 3842

  • Selecting Ceiling Radiation Dampers

  • IDHB

    The IDHB series is a basic lower cost duct heater with limited sizes. The IDHB has the following standard features: • UL 1996 certified • 50/60 Hz compatibility • Zero clearance • Fan interlock • Power and control terminal boards • Automatic reset thermal safety switch for primary over temperature p

  • CRD-1 ETL

    W*H* *W H dimensions furnished approximately 1/4 in. (6mm) under size. W H Minimum Size Maximum Size Inches 4 x 6 24 x 24 mm 101 x 152 610 x 610 Model CRD-1 meets the requirements for ceiling radiation dampers established by: • National Fire Protection Association NFPA Standards 90A, and 101 • Inter

  • CRD-1LP ETL

    Blade Extension H* W* *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. W H Minimum Size Maximum Size Inches 4 x 12 24 x 24 mm 101 x 305 610 x 610 Size Limitations Construction Construction Standard Optional Frame Material Galvanized steel* Frame Type Standard Top, Bottom, or Top/Botto

  • Models SP-LP0511-1 and SP-LP0511L-1

    Exclusive Features: • The SP-LP Series is powered by an electronically commutated motor (ECM) with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to increas

  • Model Vektor-H (#469003 IOM)

    ® Laboratory Exhaust System 1® Document 469003 Model Vektor®-H Laboratory Exhaust System Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Prot

  • CRD-2 ETL

    D* *D dimension is actual O.D. of damper. If damper is to be installed inside duct work, order damper 1⁄4 in. smaller than duct size. The CRD-2 is a round ETL listed damper designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire resistance rated floor/ceiling

  • Model DS-QD Supplement & VFD Wiring (#483972 IOM)

    ® DS-QD VFD Wiring 1® Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with these instructions will result

  • CRD-1LP ETL (Warnock Hersey)

    Blade Extension H* W* *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. W H Minimum Size Maximum Size Inches 4 x 12 24 x 24 mm 101 x 305 610 x 610 Size Limitations Construction Construction Standard Optional Frame Material Galvanized steel* Frame Type Standard Top, Bottom, or Top/Botto

  • CRD-2 ETL (Warnock Hersey)

    D* *D dimension is actual O.D. of damper. If damper is to be installed inside duct work, order damper 1⁄4 in. smaller than duct size. The CRD-2 is a round ETL listed damper designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire resistance rated floor/ceiling

  • CRD-1 ETL (Warnock Hersey)

    W*H* *W H dimensions furnished approximately 1/4 in. (6mm) under size. W H Minimum Size Maximum Size Inches 4 x 6 24 x 24 mm 101 x 152 610 x 610 Model CRD-1 meets the requirements for ceiling radiation dampers established by: • National Fire Protection Association NFPA Standards 90A, and 101 • Inter

  • CRD-1WT

    UL Fire Resistance Directory Approved Ceiling Design Number: L528, L546, L558, L562, L574, L576, L581, L583, L585, L592, M501, M503, M508, P533, P538, P545, P547, P548, P554, and P580 Click on design number to open UL Fire Resistance Directory Other proprietary UL design numbers may be similar. Appr

  • FSKN Series (#486240 IOM)

    ® Belimo FSKN 1® Document 486240 BACNet Test Module The FSKN is an interface between a BACnet or Modbus control system and an actuated life safety damper. It’s purpose is to test the damper per code requirements. It has no safety functions. It is a testing module. Important! The FSKN is not to be us

  • TPE Blade Seal Replacement (#481717 IOM)

    These instructions address either replacement or initial installation. The TPE seal pushes onto the blade edge and is held by the friction between the blade material and directional projections inside the rigid plastic clip. Seal material is cut-to-length before installing. If your damper has a clos

  • Packaged DX Module (#474681 IOM)

    "1Packaged DX Module for Make-Up Air ® ® Document 474681 Packaged DX Module Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself

  • SB-3_spec_Aug2022

    "Product Specification GuideModel SB-3 Belt Drive Sidewall Mounted Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************ Specifier Notes: This product specificatio

  • IG/IGX (#481153 IOM)

    ® Document 481153 Model IGX Make-Up Air Unit Model IGX Make-Up Air 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and ot

  • Miami-Dade Notice of Approval (NOA) Installation Guide for Vektor-H and Vektor-HS (#484316)

    ® Document 484316 Miami-Dade Notice of Approval (NOA) Installation Guide for Vektor-H and Vektor-HS Vektor-H and HS NOA Installation Guide 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, ins

  • SPLP_catalog_R1-April2022

    Exclusive Features: • MULTISPEC SP-LP Series is powered by an electronically commutated motor (ECM) with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to i

  • SMD-302M

    LH RH W and H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. The SMD-302M is a leakage rated modulating smoke damper with airfoil blades for operational closure in emergency smo

  • SSSMD-201

    "Standard Frame Material 304SS Frame Material Thickness 16 ga. (1.5 mm) Frame Type 5 in. x 1in. (127 mm x 25 mm) hat channel Blade Material 304SS Blade Material Thickness 16 ga. (1.5 mm) Blade Type 3V Blade Action Opposed Linkage 316SS out of airstream, concealed in jamb Axle Bearings 316SS Axle Mat

  • SSFSD-211

    "See complete marking on product. UL 555 555S Classification R13317 W H dimensions furnished approximately ¼ in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. Model SSFSD-211 is a 304SS combination fire smoke damper wit

  • CRD-60X

    Application The CRD-60X is a UL 555C classified damper with an attached insulation skirt designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire-resistance rated floor/ceiling assembly of three hours or less. Width and Height furnished approximately 1⁄4 in. (

  • CRD-501

    Model CRD-501 is a round UL 555C classified damper with UL 555S leakage Class I. The CRD-501 has been qualified to 3,000 fpm (15.2 m/s) and 4 in. wg (1 kPa) for operational closure in emergency smoke control situations for use in HVAC applications. Model CRD-501 meets the requirements for smoke damp

  • CRD-60

    Application The CRD-60 is a UL 555C classified damper designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire-resistance rated floor/ceiling assembly of three hours or less. See complete marking on product. UL 555C Classification R13446 Model CRD-60 meets the

  • CRD-2

    D* *D dimension is actual O.D. of damper. If damper is to be installed inside duct work, order damper 1⁄4 in. smaller than duct size. See complete marking on product. UL 555C Classification R13446 The CRD-2 is a round UL555C classified damper designed to limit the radiant heat transfer through an op

  • CRD-2WT

    See complete marking on product. UL 555C Classification R13446 The CRD-2WT is a UL classified ceiling radiation damper for installation in wood truss ceiling construction with ratings up to 1 hour. The CRD-2WT provides the ceiling radiation damper with a plaster flange attached around the perimeter

  • CRD-1LP

    See complete marking on product. UL 555C Classification R13446 Blade Extension H* W* *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. W H Minimum Size Maximum Size Inches 4 x 12 24 x 24 mm 101 x 305 610 x 610 Size Limitations Construction Construction Standard Optional Frame Material

  • CRD-1

    W*H* *W H dimensions furnished approximately 1⁄4 in. (6mm) under size. W H Minimum Size Maximum Size Inches 4 x 6 24 x 24 mm 101 x 152 610 x 610 See complete marking on product. UL 555C Classification R13446 Model CRD-1 meets the requirements for ceiling radiation dampers established by: • National

  • Vektor System Controls v1.20 (#486121 IOM)

    ® Vektor® System Control 1® Document 486121 Vektor® System Control Electrical Controls Information v1.20 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product

  • Quick Start Guide Model KSQ (#486128 IOM)

    KSQ HOOD ASSEMBLY Quick Start Guide Step 5 - Install Top Panel • Horizontal intake: 1. Apply sealant to the mating surface of the inlet panel 2. Place the top panel on top of both side panels and against the inlet panel (ensure side panels are inside the top panel) 3. Use the provided 5/16 inch fast

  • FSD-211

    "Width and Height dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1in. (127mm x 25mm) hat channel Blade Material Galvani

  • DFDAF-310

    "Construction Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1 in. (127mm x 25mm) hat channel Blade Action Opposed Blade Material Galvanized steel Blade Material Thickness 14 ga. (2mm)equivalent Blade Type Double skin airfoil Linkage Plat

  • SMD-202

    "LH RH W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Actuator is shown mounted internal left. Note: The frames are constructed with reinforced corners. Low profile head and sill are used on sizes less than 17 in. (432mm) h

  • SMD-201M

    "LH RH W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Actuator is shown as left hand internal. External is available. Model SMD-201M is a leakage rated modulating smoke damper with 3V style blades. Model SMD-201M may be ins

  • SMD-201

    "LH RH W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Internal left actuator mounting is shown. Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1in. (127mm x 25mm

  • SESMD-201

    "LH RH W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Actuator shown is mounted internal left. Standard Frame Material 316SS Frame Material Thickness 16 ga. (1.5 mm) Frame Type 5 in. x 1in. (127 mm x 25 mm) hat channel Blad

  • SEFSD-211

    "W H dimensions furnished approximately 1/4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. Standard Optional Frame Material 316SS Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1in. (127mm x 25mm) hat cha

  • FSD-331

    "Width and Height dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension). Right hand drive is shown. Left hand is available upon request. W x H Minimum Size Maximum Size Single Section Multiple Section Inches 8 x 6 32 x 36 (V) or 30 x

  • FSD-311M

    "Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1 in. (127mm x 25mm) hat channel Blade Material Galvanized steel Blade Material Thickness 14 ga. (2mm) equivalent Blade Type Airfoil Blade Action Opposed Linkage Plated steel out of airstrea

  • FSD-312

    "Model FSD-312 is a high performance combination fire smoke damper with Class II leakage. High strength airfoil blades ensure the lowest resistance to airflow in HVAC systems with velocities to 4000 fpm (20.3 m/s) and pressures to 8 in. wg (2 kPa). Model FSD-312 may be installed vertically (with bla

  • FSD-311

    "*Note: Maximum sizes are dependent on velocities and pressure. Width and Height dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand drive is shown. Left hand drive is available upon request. Model FSD-311 is a high perfor

  • FSD-213

    "FSD-213 Combination Fire Smoke Damper Application FSD-213 January 2024 Model FSD-213 meets the requirements for fire dampers, smoke dampers and combination fire smoke dampers established by: National Fire Protection Association NFPA Standards 80, 90A, 92, 101 105 IBC International Building Codes CS

  • SMD-302

    "W and H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. *Note: Maximum sizes are dependent on velocities and pressures. Model SMD-301 meets the requirements for smoke dampers es

  • SMD-301M

    "W x H Minimum Size Maximum Size* Single Section Multiple Section Inches 6 x 6 32 x 50 128 x 100 mm 152 x 152 813 x1270 3251 x 2540 Size Limitations *Note: Maximum sizes are dependent on velocities and pressures. W and H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thicknes

  • DFDAF-330

    "W H dimensions furnished approximately 1⁄4 in. ( 6 mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Model DFDAF-330 is a multi-blade fire damper with airfoil style blades for use in walls, floors, and partitions with fire resistance rating of 3 hours or more. Model DFDAF-3

  • SMD-301

    "*Note: Maximum sizes are dependent on velocities and pressures. W and H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. Standard Optional Frame Material Galvanized steel Frame M

Previous 6 7 8 9 10 Next Page 8 of 30
Results per page: