Search Results
Number of Results: 1477
-
Direct Drive, Model SQ
"Product Specification GuideModel SQ Direct Drive Inline FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-ex
-
Sidewall Propeller Fans
"Sidewall Propeller Fans Belt and Direct Drive Exhaust, Supply and Reversible April 2024 2 Sidewall Propeller Fans Greenheck Fan Corporation certifies that the SB, SBC, and S1 models shown herein are licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in acc
-
Cross Reference: Old Greenheck Fan Models
Model Size Fan Curb Cap Size (Sq Inches) Fan Performance CFM at .25 Fan Performance CFM at .50 Max. RPM Replacement Unit After 1980 Replacement Unit after 2018 CE-5 17 21 -- 1550 G-60/75 G-60 CE-6 17 57 -- 1550 G-60/75 G-60 CE-7 19 174 -- 1550 G-80/95 CE-7.5 19 285 -- 1550 G-80/95 CE-8 19 504 405 17
-
Centrifugal Ceiling Exhaust and Inline Cabinet Fans (Models SP and CSP)
Centrifugal Ceiling Exhaust and Inline Cabinet Fans Models SP and CSP December 2023 2 Great things come in small packages, as do our SP ceiling exhaust fan and CSP inline cabinet fan models. Be assured when you buy any Greenheck product, it is a quality product at a competitive price. Plus, we guara
-
Performance Coatings
October 2020 Performance Coatings for Commercial Industrial Fans Bone White GF102 Standard Colors Seven standard colors are available in Hi-Pro Polyester. Desert Sand 033 Hampton Brown GF105 Ivory 031 Concrete Gray RAL 7023 Flat Black 044 Performance Coatings Greenheck offers an extensive range of h
-
Models SQ and BSQ (#472058 IOM)
® Centrifugal Inline Fans 1® Document 472058 Model SQ Direct Drive Model BSQ Belt Drive Centrifugal Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the
-
DC-5 Fan Diameters 4.3 through 7 ft.
"Product Specification GuideModel DC-5 (Fan Sizes 4-7, 52-84 in. Diameters), Direct Drive Low Speed, Small Diameter (LSSD) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corpora
-
Vari-Green Motor and Controls (#473681 IOM)
"Table of Contents Reference part number listed in chart to locate specific motor information page number. HP Voltage * RPM Range Encl. FLA Control Method Motor Part No. Pg. 1/15 115-120/ 208-230 300-1750 TENV 1.3/0.65 0-5V Only 328447 5 Pot Only 328448 5 1/10 115 300-1725 TENV 1.5 Pot/0-10V 318003
-
Models QEI and QEID
February 2022 Mixed Flow Fans Models QEI, QEID Quiet, Efficient Tubular Inline 2 Certifications UL/cUL Listed Power Ventilator UL/cUL File E40001 UL/cUL 762 Power Ventilators for Restaurant Exhaust Appliances UL/cUL File MH11745 UL/cUL Power Ventilators for Smoke Control Systems UL/cUL File MH17511
-
Model AER/BAER (#486298 IOM)
® Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
Model AX
High Performance Axial Fans Model AX • High Efficiencies • Low Sound December 2023 Page Header 2 Greenheck’s high performance axial fans, Model AX, are direct driven axials designed for inline air ventilation in commercial or industrial buildings. The casing design and construction are well suited t
-
Model RV/RVE/RVC
"Dedicated Outdoor Air Systems for high percentage and 100% outside air Models RV, RVE, and RVC • Institutional • Commercial • Industrial • Up to 18,000 cfm • 3 in. wg External Static Pressure • Packaged DX (3-70 tons), Chilled Water, Split DX Cooling, Air-Source Heat Pump (5-30 tons) • Indirect Gas
-
Model SQ Direct Drive Square Mixed Flow Inline Fans (#485448 IOM)
® Square Inline Mixed Flow Fans 1® Document 485448 Model SQ Direct Drive Square Inline Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
Greenheck Expands SQ Mixed Flow Inline Fan Line
New smaller sizes, side discharge and insulation options now availableGreenheck’s line of SQ direct drive mixed flow inline fans offering a unique combination of high efficiency, low sound, and ease of installation in a square housing design continues to expand and add enhancements. With the additio
-
Coatings Application Guide
Coatings Application Guide Commercial and Industrial Fans Page 1 Greenheck offers customers a wide variety of coatings for specific applications. We have developed several coating formulations meeting the requirements for 98% of all HVAC applications, although the information in this paper primarily
-
LabCoat: Corrosion Resistant Coating
LabCoat™ …a superior coating for superior fan endurance in laboratory exhaust applications Coating quality for corrosive exhausts based on coating thickness is a myth. A thicker coating (greater number of mils) is not necessarily better. Greenheck LabCoat Advantages: • Base material preparation (cle
-
Direct Drive, AER Condenser
"Product Specification GuideModel AER (Condenser Fan Variant), Direct Drive Sidewall Mounted Cast Aluminum or Fabricated Steel Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corp
-
Model G/GB (#479822 IOM)
"Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with inst
-
Model CUE/CUBE (#471560 IOM)
® Document 471560 Model CUE Direct Drive Model CUBE Belt Drive Upblast Centrifugal Roof Exhaust Upblast Centrifugal Roof Exhaust 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, oper
-
DFD-150
Model DFD-150 Dynamic Rated Fire Damper 11⁄2 Hour Fire Resistance Rating Application DFD-150 May 2024 See complete marking on product. UL 555 Classification R13317 W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stack W H Vertical Ho
-
Models QEI and QEID (#481954 IOM)
® Mixed Flow 1® Document 481954 Model QEI and QEID Mixed Flow Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by
-
Quick Start Guide Isolator Mounting (#469092 IOM)
SQ AND BSQ ISOLATOR MOUNTING Quick Start Guide NOTE: SQ and BSQ centrifugal mounting information on reverse side Mixed Flow Fan - SQ Isolator Mounting Move SQ mixed flow fan to the desired location and determine the position in which the unit is to be mounted: • For horizontal mount applications (ex
-
Vari-Green Motor
Vari-Green® Motor EFFICIENT | RELIABLE | CONTROLLABLE ENERGY SAVINGS MAXIMIZE EFFICIENCY ENERGY STAR QUALIFIED Start saving now — with the low-cost, easy to control, electronically commutated (EC) motor that offers high reliability and low maintenance. The Greenheck Vari-Green motor blends technolog
-
Kitchen Hoods Type I and II (#452413 IOM)
"® Document 452413 Kitchen Hoods Type I and Type II Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing
-
Selection Guide: Fans
Selection Guide for Fans The Selection Reference Guide aids in selecting the fan model(s) best suited for your application. This color coded guide will direct you to the appropriate Product Binder for the sales catalog. Utility, Centrifugal and Radial Blowers Inline, Ceiling and Sidewall Fans Roof M
-
QD-Cat_Accessories
95 Mounting Options - Bases, Isolators Accessories Mounting Options - Horizontal Inline Centrifugal Fans For ease of installation, knockouts are provided at each location where mounting brackets are shown. Universally adjustable brackets are available to mount the fan in hanging or base mounted posi
-
Heavy Duty and Industrial Control Dampers - HB, HPR, HCD, HSD, & HTD Series
"April 2022 Heavy-Duty/Industrial Dampers HB, HBR, HBS, HBT, HBTR, HCD, HCDR, HPR, HSV, HSVR, HTD, HTG, HTGR, and HTOD Series 2 Page Header Page Header Greenheck dampers bring the same quality engineering and manufacturing that has earned the company its position as an industry leader. Aggressive re
-
Model DC, Fan Diameters 8 to 14 ft. (#483829 IOM)
® High Volume, Low Speed Ceiling Fans® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety in
-
Model PLG
Plug Fans Model PLG • Commercial and Industrial Applications March 2013 2 Model PLG Plug Fan Model PLG (shown with insulated plug option) • Volumetric flow capacity up to 70,000 cfm (118,931 m3/hr) • Maximum pressures of 8 in. wg (1,984 Pa) • Maximum operating temperature of 800°F (426°C) • Belt or
-
Gravity Ventilator, Model FGI
"Product Specification GuideModel FGI Fabra Hood Relief Gravity VentilatorFacility Services Subgroup: Division 23 Section 23 37 23 ************************************************************************************************************************Specifier Notes: This product specification guid
-
Model G/GB (#471558 IOM)
® Downblast Centrifugal Roof Exhaust 1® Document 471558 Model G and GB Downblast Centrifugal Roof Exhaust Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the produc
-
Direct Drive, Model AER
"Product Specification GuideModel AER, Direct Drive Sidewall Mounted Propeller Fan Facility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th
-
Direct Drive, Model CSP-A
"Product Specification GuideModel CSP-A Direct Drive Premium Inline Cabinet Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This p
-
WD-300 Series
WD-300 Series Backdraft Damper Vertical Mount - Horizontal Airflow Application WD-300 Series January 2024 The WD-300 series dampers are designed to prevent reverse airflow in horizontal exhaust applications. The WD-300 features a pressure sensitive blade design that opens and remains open under low
-
Mounting Kit for Actuators used on Control Dampers (#479869 IOM)
"Installation, Operation, and Maintenance Instructions DESCRIPTIONP ART NUMBERQ TYI TEM BRKT, INT ACT, 0.5IN JS, GALV, G1L/G2R7 2398115 BRG,.5,WEIMER,8L2-FF,NYLN LNR3 7015913 TCS 23 1/4-20X1/2 HWH MZP4 1526421 6 ASM,CRANKARM,90? LINKAGE,1/2"",GALV8 2920611 8394758 3947512 E-RING 1/4"" ZP4 5158829 RT
-
SSFD-150
W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stack W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stack See complete marking on product. UL 555 Classification R13
-
Model QEID FJ Mixed Flow FumeJet (#485229)
® Mixed Flow FumeJet 1® Document 485229 Model QEID FJ Mixed Flow FumeJet® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself an
-
Model RV/RVE/RVC (474612 IOM)
® Document 474612 Model RV / RVE / RVC Dedicated Outdoor Air Unit Dedicated Outdoor Air Unit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product describe
-
Sidewall Propeller Fan (#479827) (English and Arabic)
Sidewall Propeller Fans 1 ® ® Document 479827 Sidewall Propeller Fans Belt Drive, Direct Drive and Reversible Exhaust, Supply and Filtered Supply 127, 208 and 220-240V/60Hz/1-phase • Black wire is “Hot” • White wire is “Hot/Neutral” if present • Green wire or Green and Yellow stripe wire is “Ground”
-
Direct Drive, Model CUE
"Product Specification GuideModel Cue Direct Drive Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 *************************************************************************************************************Specifier Notes: This product specification guide i
-
Model USF (#479870 IOM)
® Universal Single Width Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety informat
-
Model SQ Mixed Flow (#484909 IOM)
® Square Mixed Flow Inline Fans 1® Document 484909 Model SQ Direct Drive Square Mixed Flow Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
FAQs for Vari-Green Motors
Q: What is an EC Motor? A: An EC Motor is an electronically commutated motor that includes a permanent magnet rotor for increased efficiency and speed controllability. Q: Why is an EC motor more efficient than a traditional AC induction motor? A: Two things make an EC motor more efficient: 1. All mo
-
DC-5 Fan Diameters 8 through 14 ft.
"Product Specification GuideModel DC-5 (Fan Sizes 8-14, 8-14 ft. Diameters), Direct Drive High Volume, Low Speed (HVLS) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporatio
-
Gravity Ventilators (Models FGI, FGR, GRS, WIH, and WRH)
Gravity Ventilators Models FGI/FGR, GRSI/GRSR, WIH/WRH Intake and Relief March 2024 2 Models FGI and FGR .................................... 4-7 Dimensions and Performance Data ..............8-13 Specifications ..........................................18 Fabra Hood 4 Designed for intake or relief
-
AMCA & Greenheck
AMCA Greenheck for Vektor Laboratory Exhaust Summary of AMCA Standards and Certification Programs AMCA 210 - Fan Performance Test Standard AMCA 211 - Certified Fan Performance Ratings Program AMCA 260 - Induced Flow Test Standard Certified Fan Performance Ratings Program AMCA 300 - Sound Testing Sta
-
QD-Cat_KitchenVentilation
58 Kitchen Ventilation GH - E - W Filter GH - Baffle Filter GX - Grease-X-Tractor™ GG - Grease Grabber™ GT - Energy Recovery Make-Up Air Style E - Exhaust Only D - Exhaust Only, Double-Wall Front F - Face Supply Configuration W - Wall Style Canopy V - Single-Island Style (V-Bank) Canopy Type I Grease
-
Louver Finishes and Colors
Louver Finishes Colors April 2020 Disclaimer: This color chart is for reference only and is not to be used for final color matching. Shades may vary due to the color and resolution of your computer screen and/or your particular color printer output. Greenheck is not responsible or liable for color m
-
Direct Drive, Model CSP-B
"Product Specification GuideModel CSP-B Direct Drive Deluxe Inline Cabinet Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This pr
-
QD-Cat_BathandInlineFans
22 Bath and Inline Fans UL/cUL 507 - E33599 - Ceiling Exhaust Fans Model SP-A390 and smaller and SP-B are UL/cUL Listed for above bathtub/shower with GFCI branch protected circuit. Model SP-C is UL/cUL Listed SP UL/cUL 507 - Cabinet Fans - E33599 Model CSP-A and CSP-B are UL/cUL Listed. CSP Model Be