Search Results
Number of Results: 1590
-
FSKN Series (#486240 IOM)
® Belimo FSKN 1® Document 486240 BACNet Test Module The FSKN is an interface between a BACnet or Modbus control system and an actuated life safety damper. It’s purpose is to test the damper per code requirements. It has no safety functions. It is a testing module. Important! The FSKN is not to be us
-
SB-3_spec_Aug2022
"Product Specification GuideModel SB-3 Belt Drive Sidewall Mounted Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This product specificatio
-
Miami-Dade Notice of Approval (NOA) Installation Guide for Vektor-H and Vektor-HS (#484316)
® Document 484316 Miami-Dade Notice of Approval (NOA) Installation Guide for Vektor-H and Vektor-HS Vektor-H and HS NOA Installation Guide 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, ins
-
Packaged DX Module (#474681 IOM)
"1Packaged DX Module for Make-Up Air ® ® Document 474681 Packaged DX Module Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself
-
Gravity Ventilators (Models FGI, FGR, GRS, WIH, and WRH)
Gravity Ventilators Models FGI/FGR, GRSI/GRSR, WIH/WRH Intake and Relief March 2024 2 Models FGI and FGR .................................... 4-7 Dimensions and Performance Data ..............8-13 Specifications ..........................................18 Fabra Hood 4 Designed for intake or relief
-
Single and Three Phase Motor Starters
Motor Starters Warranty Statement (04/24) Page 1 of 1 Copyright © 2024 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Single Phase and Three Phase Motor Starters Greenheck warrants this equipment to be free from defects in mate
-
SMD-302M
LH RH W and H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. The SMD-302M is a leakage rated modulating smoke damper with airfoil blades for operational closure in emergency smo
-
IG/IGX (#481153 IOM)
® Document 481153 Model IGX Make-Up Air Unit Model IGX Make-Up Air 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and ot
-
SSSMD-201
"Standard Frame Material 304SS Frame Material Thickness 16 ga. (1.5 mm) Frame Type 5 in. x 1in. (127 mm x 25 mm) hat channel Blade Material 304SS Blade Material Thickness 16 ga. (1.5 mm) Blade Type 3V Blade Action Opposed Linkage 316SS out of airstream, concealed in jamb Axle Bearings 316SS Axle Mat
-
SSFSD-211
"See complete marking on product. UL 555 555S Classification R13317 W H dimensions furnished approximately ¼ in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. Model SSFSD-211 is a 304SS combination fire smoke damper wit
-
CRD-501
Model CRD-501 is a round UL 555C classified damper with UL 555S leakage Class I. The CRD-501 has been qualified to 3,000 fpm (15.2 m/s) and 4 in. wg (1 kPa) for operational closure in emergency smoke control situations for use in HVAC applications. Model CRD-501 meets the requirements for smoke damp
-
CRD-60X
Application The CRD-60X is a UL 555C classified damper with an attached insulation skirt designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire-resistance rated floor/ceiling assembly of three hours or less. Width and Height furnished approximately 1⁄4 in. (
-
CRD-60
Application The CRD-60 is a UL 555C classified damper designed to limit the radiant heat transfer through an opening in the ceiling membrane of a fire-resistance rated floor/ceiling assembly of three hours or less. See complete marking on product. UL 555C Classification R13446 Model CRD-60 meets the
-
CRD-2WT
See complete marking on product. UL 555C Classification R13446 The CRD-2WT is a UL classified ceiling radiation damper for installation in wood truss ceiling construction with ratings up to 1 hour. The CRD-2WT provides the ceiling radiation damper with a plaster flange attached around the perimeter
-
CRD-2
D* *D dimension is actual O.D. of damper. If damper is to be installed inside duct work, order damper 1⁄4 in. smaller than duct size. See complete marking on product. UL 555C Classification R13446 The CRD-2 is a round UL555C classified damper designed to limit the radiant heat transfer through an op
-
CRD-1LP
See complete marking on product. UL 555C Classification R13446 Blade Extension H* W* *W H dimension furnished approximately 1⁄4 in. (6mm) undersize. W H Minimum Size Maximum Size Inches 4 x 12 24 x 24 mm 101 x 305 610 x 610 Size Limitations Construction Construction Standard Optional Frame Material
-
CRD-1
W*H* *W H dimensions furnished approximately 1⁄4 in. (6mm) under size. W H Minimum Size Maximum Size Inches 4 x 6 24 x 24 mm 101 x 152 610 x 610 See complete marking on product. UL 555C Classification R13446 Model CRD-1 meets the requirements for ceiling radiation dampers established by: • National
-
Life Safety Dampers
Life Safety DampersProduct FamiliarizationIntroductionCodes – International Building Code (IBC)Requires life safety dampers at HVAC penetrations of rated building constructionStandardsNFPA – Installation, Testing, MaintenanceUL – Product Testing, Evaluation, CertificationUL 555 - standard for fire d
-
Quick Start Guide Model KSQ (#486128 IOM)
KSQ HOOD ASSEMBLY Quick Start Guide Step 5 - Install Top Panel • Horizontal intake: 1. Apply sealant to the mating surface of the inlet panel 2. Place the top panel on top of both side panels and against the inlet panel (ensure side panels are inside the top panel) 3. Use the provided 5/16 inch fast
-
FSD-211
"Width and Height dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1in. (127mm x 25mm) hat channel Blade Material Galvani
-
DFDAF-310
"Construction Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1 in. (127mm x 25mm) hat channel Blade Action Opposed Blade Material Galvanized steel Blade Material Thickness 14 ga. (2mm)equivalent Blade Type Double skin airfoil Linkage Plat
-
SMD-202
"LH RH W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Actuator is shown mounted internal left. Note: The frames are constructed with reinforced corners. Low profile head and sill are used on sizes less than 17 in. (432mm) h
-
SMD-201M
"LH RH W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Actuator is shown as left hand internal. External is available. Model SMD-201M is a leakage rated modulating smoke damper with 3V style blades. Model SMD-201M may be ins
-
SMD-201
"LH RH W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Internal left actuator mounting is shown. Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1in. (127mm x 25mm
-
SESMD-201
"LH RH W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Actuator shown is mounted internal left. Standard Frame Material 316SS Frame Material Thickness 16 ga. (1.5 mm) Frame Type 5 in. x 1in. (127 mm x 25 mm) hat channel Blad
-
SEFSD-211
"W H dimensions furnished approximately 1/4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. Standard Optional Frame Material 316SS Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1in. (127mm x 25mm) hat cha
-
FSD-312
"Model FSD-312 is a high performance combination fire smoke damper with Class II leakage. High strength airfoil blades ensure the lowest resistance to airflow in HVAC systems with velocities to 4000 fpm (20.3 m/s) and pressures to 8 in. wg (2 kPa). Model FSD-312 may be installed vertically (with bla
-
FSD-331
"Width and Height dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension). Right hand drive is shown. Left hand is available upon request. W x H Minimum Size Maximum Size Single Section Multiple Section Inches 8 x 6 32 x 36 (V) or 30 x
-
FSD-311M
"Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1 in. (127mm x 25mm) hat channel Blade Material Galvanized steel Blade Material Thickness 14 ga. (2mm) equivalent Blade Type Airfoil Blade Action Opposed Linkage Plated steel out of airstrea
-
FSD-311
"*Note: Maximum sizes are dependent on velocities and pressure. Width and Height dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand drive is shown. Left hand drive is available upon request. Model FSD-311 is a high perfor
-
FSD-213
"FSD-213 Combination Fire Smoke Damper Application FSD-213 January 2024 Model FSD-213 meets the requirements for fire dampers, smoke dampers and combination fire smoke dampers established by: National Fire Protection Association NFPA Standards 80, 90A, 92, 101 105 IBC International Building Codes CS
-
SMD-302
"W and H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. *Note: Maximum sizes are dependent on velocities and pressures. Model SMD-301 meets the requirements for smoke dampers es
-
SMD-301M
"W x H Minimum Size Maximum Size* Single Section Multiple Section Inches 6 x 6 32 x 50 128 x 100 mm 152 x 152 813 x1270 3251 x 2540 Size Limitations *Note: Maximum sizes are dependent on velocities and pressures. W and H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thicknes
-
SMD-301
"*Note: Maximum sizes are dependent on velocities and pressures. W and H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension. Right hand is shown. Left hand drive is available. Standard Optional Frame Material Galvanized steel Frame M
-
DFDAF-330
"W H dimensions furnished approximately 1⁄4 in. ( 6 mm) undersize. (Add sleeve thickness for overall sleeved damper dimension) Model DFDAF-330 is a multi-blade fire damper with airfoil style blades for use in walls, floors, and partitions with fire resistance rating of 3 hours or more. Model DFDAF-3
-
FSD-211M
"Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1in. (127mm x 25mm) hat channel Blade Material Galvanized steel Blade Material Thickness 16 ga. (1.5mm) Blade Type 3V Blade Action Parallel Linkage Plated steel out of airstream, concealed i
-
FSD-212
"FSD-212 Combination Fire Smoke Damper Application FSD-212 January 2024 Model FSD-212 meets the requirements for fire dampers, smoke dampers and combination fire smoke dampers established by: National Fire Protection Association NFPA Standards 80, 90A, 92, 101 105 IBC International Building Codes CS
-
WD-200 Series
"WD-200 Series Motorized Backdraft Damper Application WD-200 Series January 2024 Standard Frame Material Galvanized steel Frame Thickness 18 ga. (1.3mm) Frame Type No flange (WD-200) Flange on motor side (WD-210) Flange opposite motor side (WD-220) Blade Material Roll formed aluminum Blade Thickness
-
DFD-210
"LH RH W H dimensions furnished approximately 1⁄4 in. (6mm) undersize. Add sleeve thickness for overall sleeved damper dimension.Standard Optional Frame Material Galvanized steel Frame Material Thickness 16 ga. (1.5mm) Frame Type 5 in. x 1in. (127mm x 25mm) hat channel Blade Material Galvanized stee
-
WD-100 Series
"WD-100 Series Backdraft Damper Horizontal Mount - Vertical Airflow Up Application WD-100 Series January 2024 Standard Frame Material Galvanized steel Frame Thickness 18 ga. (1.3mm) Frame Type No Flange (WD-100) Flange on Discharge (WD-110) Flange on Intake (WD-120) Blade Material Roll formed alumin
-
WD-400 Series
Airflow *H Model WD-400 No Flange Airflow *H Model WD-430 Flange on Intake Airflow *H Model WD-420 Flange on Discharge Airflow *H Model WD-410 No Flange 1 1/2 in. 4 5/8 in. Max. 3 3/8 in. 4 5/8 in. Max. 3 1/2 in. 4 5/8 in. Max. 3 1/2 in. 1 1/2 in. 1 1/2 in. 1 1/2 in. 3 3/8 in. 3 3/4 in. Max. Airflow
-
Volume Control Dampers
Greenheck Control DampersPurposeRegulate the flow of airCut off air to a specific locationUsed in intake, exhaust, or mixed air applicationsControl Dampers- VCD seriesFramesNo Top or BottomMounted in either direction of airflowExternal LEFTRotate 180External RIGHTFramesTog-L-Loc FrameReinforced corn
-
Model AX (#464664 IOM)
® Axial Fan 1® Document 464664 Model AX Axial Fan Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing al
-
SMD-200 and SMD-300 Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel SMD-200, 300 and 400 Series Smoke DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) **************************************************************************************
-
WDR-53
WDR-53 Round Backdraft Damper Application WDR-53 January 2024 Model WDR-53 is a round backdraft damper that can be mounted horizontally for vertical up or down airflow. This model can also be mounted vertically for horizontal airflow. Standard Optional Frame Material Galvanized Steel Frame Thickness
-
SSWDR-53
Damper is approximately 1⁄8 in. (3mm) undersize. 3.25 in. (83mm) L Frame Extended Frame Springs Seal Airflow SSWDR-53 Extended Frame Damper Diameter Length “L” 5 in. - 10.999 in. (127mm - 279mm) 7.25 in. (184mm) 11 in. - 16.999 in. (279mm - 432mm) 10.25 in. (260mm) 17 in. - 24 in. (432mm - 610mm) 13
-
How to Select an Actuator
"Step 1 Determine if the actuators need to be electric or manual. Step 2 If the actuators are to be electric, determine what voltage (120 VAC, 24 VAC, etc.) and what Hertz (50 or 60 cycles/second) are required. If the voltage requirement is not the same as the actuator, (i.e. the actuator is 120 VAC
-
SMD-401M
"W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension). Right hand drive is shown. LH RH See complete marking on product. UL 555S Classification R13317 Model SMD-401M is a class I leakage rated modulating smoke damper with extrude
-
SMD-401
"W&H dimensions furnished approximately 1⁄4 in. (6mm) undersize. (Add sleeve thickness for overall sleeved damper dimension). Right hand drive is shown. LH RH See complete marking on product. UL 555S Classification R13317 Model SMD-401 is a class I leakage rated smoke damper with extruded airfoil bl
-
Fabra Hood, Multi Section with Filters, throat length greater than 72 inches (#471324 IOM)
® Fabra Hood Gravity Ventilator 1® Document 471324 Model FGI and FGR with Filters Fabra Hood Gravity Ventilator Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the