Search Results

Number of Results: 1579

Previous 14 15 16 17 18 Next Page 16 of 32
Results per page:
  • Quick Start Guide - 24 Baso Terminal Strip (#914005 IOM)

    Document 914005 24 Baso Terminal Strip Quick Start Guide Installation, Operation and Maintenance Manual. Pre-Start Information: To energize the unit control circuits (field-wiring shown on diagram with dashed lines): a. Exhaust fan (optional) - Connect terminals R to H b. Supply fan - Connect termin

  • Quick Start Guide - 24 Baso Pilot with Micro (#485925 IOM)

    Document 485925 24 Baso Pilot with Micro Quick Start Guide Technical Support: 1-800-240-0870 (press 1 for service) Installation, Operation and Maintenance Manual. Direct Gas-Fired Start-Up Video Pre-Start Information: Locate wiring diagram on the inside of control center door (field-wired connection

  • Quick Start Guide - 120 Honeywell Pilot with Micro (#485929 IOM)

    Document 485929 120 Honeywell Pilot Mirco Quick Start Guide Installation, Operation and Maintenance Manual. Direct Gas-Fired Start-Up Video Technical Support: 1-800-240-0870 (press 1 for service) Pre-Start Information: Locate wiring diagram on the inside of control center door (field-wired connectio

  • Quick Start Guide - 120 Baso Pilot with Micro (#485927 IOM)

    Document 485927 120 Baso Pilot with Micro Quick Start Guide Technical Support: 1-800-240-0870 (press 1 for service) Installation, Operation and Maintenance Manual. Direct Gas-Fired Start-Up Video Pre-Start Information: Locate wiring diagram on the inside of control center door (field-wired connectio

  • SEDFD-210

    "LH RH Model SEDFD-210 meets the requirements for fire dampers established by: National Fire Protection Association NFPA Standards 80, 90A, 101 IBC International Building Codes CSFM California State Fire Marshal Fire Damper Listing (#3225-0981:103) See complete marking on product. UL 555 Classificat

  • Quick Start Guide - Indirect Gas (#485923)

    Document 485923 Indirect Gas Quick Start GuideInstallation, Operation and Maintenance Manual. Indirect Gas-Fired Start-Up Video Pre-Start Information: To energize the unit control circuits (field-wiring shown on diagram with dashed lines): 1. Enable the unit to start the supply fan a. Connect termin

  • HTGR-250

    *Actual inside dimension. W x H Minimum Size Maximum Size Inches 5 20 mm 127 508 Size Limitations Model HTGR-250 toxic gas damper meets the requirements established by: United States Department of the Navy MIL-S-901D Shock Tests, High Impact Shipboard Machinery, Equipment, and Systems 4130 Ser 501/1

  • HCD-330

    Options: • Wide range of actuators available • Vertical Blade Orientation * Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the damper flange based on the configuration of selectable options. Consult factory for dim

  • HB-230

    Construction Velocity Up to 5150 fpm (26.2 m/s) Temperature -20° to 250°F (-29° to 121°C) Consult factory for temperatures above 250°F (121°C) Pressure Up to 13.5 in. wg (3.4 kPa) - differential pressure Standard Optional Frame Depth 8 in. (203 mm) 8 in - 12 in. (203 mm - 305 mm) Frame Material Galv

  • HB-120

    W x H Minimum Size Maximum Size Single Section Multi - Section Inches 6 x 6 48 x 96 96 x 96 mm 152 x 152 1219 x 2438 2438 x 2438 Size Limitations Advise air flow direction counterbalance weight location when ordering 10.5 in. (267mm) max. from inside duct 4.5 in. max. 4.5 in.(114mm) max. (114mm) 6 i

  • HB-110

    W x H Minimum Size Maximum Size Single Section Multi - Section Inches 6 x 6 48 x 96 96 x 96 mm 152 x 152 1219 x 2438 2438 x 2438 Size Limitations Advise air flow direction counterbalance weight location when ordering 7 in. (178mm) max. from inside duct 4.63 in. (117mm)max. (94mm)max. 3.692 in. 6 in.

  • HCD-430

    "* Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the damper flange based on the configuration of selectable options. Consult factory for dimensions. H* W* D C Construction Velocity Up to 6000 fpm (30.5 m/s) Temper

  • HCDR-150

    J D* F 6 in. Model HCDR-150 is a heavy duty round industrial control damper with a flanged style frame. It is designed to control airflow and provide shut off in HVAC or industrial process control systems. Diameter = Actual Inside Dimension Features • Wide mounting flanges can be ordered with bolt h

  • HPR-120

    RH LH Actual Inside Dimension. ** RH counterbalance and pressure settings are standard. *** Counterbalance and pressure setting weights extend beyond flanges in the open/closed positions. Model HPR-120 is a heavy duty pressure relief damper with double flanged channel frame and single thickness blad

  • HSV-230

    *Actual inside dimension. The width is ALWAYS parallel with the damper blade length. W x H Minimum Size Maximum Size Single Section Multi - Section Inches 6 x 6 211⁄2 x 20 45 x 20 mm 152 x 152 546 x 508 1143 x 508 Size Limitations Model HSV-230 shock damper meets the requirements established by: Uni

  • HSVR-250

    Model HSVR-250 Industrial Shut-Off Damper *Actual inside dimension. W x H Minimum Size Maximum Size Inches 5 20 mm 127 508 Size Limitations Model HSVR-250 shut-off damper meets the requirements established by: United States Department of the Navy MIL-S-901D Shock Tests, High Impact Shipboard Machine

  • HCD-530

    * Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the damper flange based on the configuration of selectable options. Consult factory for dimensions. H* W* D C Construction Velocity Up to 6000 fpm (30.5 m/s) Tempera

  • HPR-330

    RH LH Actual Inside Dimensions. • The W dimension is ALWAYS parallel with the damper blade length. ** RH counterbalance and pressure setting are standard. *** Counterbalance and pressure setting weights extend beyond flanges in the open/closed positions. Model HPR-330 is a heavy duty pressure relief

  • HPR-230

    RH LH Actual Inside Dimensions. ** RH counterbalance and pressure setting are standard. *** Counterbalance and pressure setting weights extend beyond flanges in the open/closed positions. Model HPR-230 is a heavy duty pressure relief damper with double flanged channel frame and streamlined airfoil b

  • HCDR-050

    Diameter D Inches (mm) Frame Depth (J) Frame Flange Gauge (mm) Flange Width F Inches (mm) Axle Size Inches (mm) Blade Thickness Gauge (mm)From To 6 (152) 12 (305) 6 (152mm) 14 (2) 1.25 (32) 0.375 (9.5) 16 (1.5) 12.001 (305) 24 (609) 8 (203mm) 14 (2) 1.5 (32) 0.375 (9.5) 16 (1.5) Model HCDR-050 is a

  • EngineerInstallation-current

    CAPS CAPS (Engineer) Installation 1 Copyright © 2023 Greenheck Fan Corp. Engineer Installer The CAPS software installation includes the following:  All the supporting files will be downloaded during the upfront installation rather than making an Internet call for any data file as needed. This will 

  • HTG-230

    *Actual inside dimension. The width is ALWAYS parallel with the damper blade length. W x H Minimum Size Maximum Size Single Section Multi - Section Inches 6 x 6 211⁄2 x 20 45 x 20 mm 152 x 152 546 x 508 1143 x 508 Size Limitations Model HTG-230 toxic gas damper meets the requirements established by:

  • MSI Installer Engineer

    CAPS CAPS (Engineer) Installation 1 Copyright © 2023 Greenheck Fan Corp. Engineer Installer The CAPS software installation includes the following:  All the supporting files will be downloaded during the upfront installation rather than making an Internet call for any data file as needed. This will 

  • Warranty Statement for Energy Recovery Ventilators

    Energy Recovery Ventilators Warranty Statement (7/2022) Page 1 of 1 Copyright © 2022 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Energy Recovery Ventilators Unit Warranty Greenheck warrants the equipment to be free from defe

  • Bypass Air Plenum

    Bypass Air Plenum for Vektor® Systems Lab and Fume Exhaust Systems May 2023 Structural integrity, superior performance, flexibility – just a few of the characteristics that define Greenheck’s Vektor bypass air plenums. Greenheck’s bypass air plenum is engineered to facilitate the addition of ambient

  • Warranty Statement for Make-Up Air Units and Indoor Air Handling Units

    Make-Up Air and Indoor Air Handling Warranty Statement (7/2022) Page 1 of 1 Copyright © 2022 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Make-Up Air Units Indoor Air Handling Units Unit Warranty Greenheck warrants the equipm

  • eCAPS Bridge for Revit Digital Flier

    Select by Performance Make peformance-based selections, download cut sheets, and insert or download LOD 300 Revit® content directly into your Revit® project. Select by Model The LOD 200 Revit® family for each product can either be downloaded or directly inserted into the active Revit® project. eCAPS

  • eCAPS Bridge for Revit Sales Sheet

    with the TIME-SAVING eCAPS® Bridge for Revit® Add-In REVolutionize HVAC Product Selection The eCAPS® Bridge for Revit® add-in links the eCAPS online selection tool, where you can quickly select and specify the best value HVAC products for your project, directly to the Autodesk Revit® program allowin

  • Discount Template

    List Price Multiplier $60K 0.5014 List Price Multiplier All 0.44 Effective for CAPS 4.41 CAPS New CAPS Multiplier Sales Team Discount Multiplier Sales Team Last look multipliers- if we are close, we will see if there is a way to close the order. On a case by case basis, the HVLS segment will review

  • Gravity Ventilator, Model GRSR

    "Product Specification GuideModel GRSR Spun Aluminum Relief Gravity VentilatorFacility Services Subgroup: Division 23 Section 23 37 23 ************************************************************************************************************************ Specifier Notes: This product specification

  • Belt Drive, Model USGF

    "Product Specification GuideModel USGF Belt Drive Roof Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************* Specifier Notes: This product specification gui

  • Direct Drive, Model AE/AS

    "Product Specification GuideModel AE/AS Direct Drive Roof Downblast Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************ Specifier Notes: This product specificati

  • Belt Drive, Model GB

    "Product Specification GuideModel GB Belt Drive Roof Downblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************* Specifier Notes: This product specification gui

  • Direct Drive, Model G

    "Product Specification GuideModel G Direct Drive Roof Downblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************ Specifier Notes: This product speci

  • Warranty Statement for Dedicated Outdoor Air Systems (DOAS)

    Dedicated Outdoor Air Systems (DOAS) Warranty Statement (5/2023) Page 1 of 1 Copyright © 2023 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Dedicated Outdoor Air Systems (DOAS) Unit Warranty Greenheck warrants the equipment to

  • BTDR-50 (#486079 IOM)

    ® BTDR Series 1® Document 486079 BTDR Series Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all saf

  • HOA Controller (#485055 IOM)

    "[§.GREENHECK • Building Value in Air. Document 485055 100 ~ 277Vac HOA Controller User and Service Manual Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the produ

  • BTDR-50

    BTDR-50 Bowtie Damper Application BTDR-50 January 2023 Model BTDR-50 is a cable operated radial blade balancing damper (also known as bowtie damper) that is designed for easy airflow adjustment at an air outlet or plenum neck. This damper is ideal for applications where it is difficult to get access

  • April_2023_class_descriptions

    HVAC University Course Descriptions Classes April 11: Life Safety Dampers April 17: Air-to-Air Energy Recovery April 18: Increasing Design Efficiency Using Software Life Safety Dampers Developed to provide basic information on life safety dampers, this course discusses fire, fire smoke, smoke, and c

  • VirtualHVACUemail_April_2023

    Sample email for you to send to your customersTo: From: Subject: Greenheck’s Virtual HVAC University Classes We are excited to inform you that Greenheck is offering virtual HVAC University classes. Several one-hour classes on different topics are presented monthly. The classes are presented live by

  • HCDR-351

    Size is actual inside dimension. Model HCDR-351 is a heavy duty round industrial isolation damper with a flanged style frame. It is designed to provide tight shutoff with very low leakage in HVAC or industrial process control systems. Standard Optional Frame Material Painted Steel 304SS, 316SS Frame

  • Model MiniVent (459023 IOM)

    "® Document 459023 Model MiniVent Energy Recovery Ventilator Energy Recovery Ventilator 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Pr

  • Model PLG Plug Fans (#1037585 IOM)

    ® Plug Fans 1 Document 1037585 Model PLG Plug Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing a

  • BVE (Extruded Aluminum)

    BVE Brick Vent Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.125 in. (3 mm) nominal wall thickness Blades Heavy gauge extruded 6063-T5 aluminum, 0.125 in. (3 mm) nominal wall thickness, positioned 45º Louver Depth 4 in. (102 mm) Construction

  • Fast Pass Flyer: Power Roof Ventilators

    PRV Fast Pass Program Beat the competition Fast Pass Fan Selection Qualifying Fast Pass Options CUBE/CUE GB/G Construction Features Seismic Rated   High Wind Rated   Birdscreen   Windband Extension  N/A Motor Features UL 705   UL 705- Grease (Formerly UL 762)  N/A Spare Belts   VG Motors

  • Linear Slot Diffuser Cross Reference Guide

    "Rev 1, March 2023 ■ Greenheck Fan Corp. ■ For complete product specifications and submittal data, visit us at greenheck.com Linear Slot Diffuser Competitor Cross Reference Guide Base Model Cross Reference Greenheck Model Slot Width Price Titus Krueger Nailor XG-6650 1/2"" SDS50 ML-37 1950 5050 XG-6

  • Model GJI

    GJI-26 GreenJet Mixed Flow Jet Fan Greenheck’s GJI low-profile mixed flow jet fan is designed for parking garage and air movement applications. Cars operating in an enclosed parking structure emit carbon monoxide (CO) and other noxious fumes into the atmosphere. An efficient ventilation system is ne

  • March_2023_class_descriptions

    HVAC University Course Descriptions Classes March 15: Conditioning High and 100% Outdoor Air March 16: HVLS Fan Design, Application, and Specification March 27: Ventilation Strategies Utilizing Ceiling Exhaust and Bathroom Exhaust Fans to Meet Indoor Air Quality Requirements Conditioning High Percen

  • Fume Exhaust and Vektor Laboratory Exhaust

     Indicates new or revised literature February 2023 Selection Guide for Fans Catalog: AMCA and Greenheck (00.LAB.1000 R3 10-2011 RG) FUME EXHAUST PRODUCTS  Catalog: FumeJet™ Exhaust Systems (00.LAB.1019 R4 4-2022 SP) Catalog: GreenJet® Transfer Fans (00.LAB.1020 R1 4-2018 RG) VEKTOR® LABORATORY EXH

  • HBT-321

    * Actual inside dimension. The W dimension is ALWAYS parallel with the damper blade length. Axles must always be in the horizontal plane. W x H Minimum Size Maximum Size 1 Blade 2 Blades Inches 6 x 6 48 x 14 48 x 251⁄2 mm 152 x 152 1219 x 356 1219 x 648 3 Blades 4 Blades Inches 48 x 39 48 x 42 mm 12

Previous 14 15 16 17 18 Next Page 16 of 32
Results per page: