Search Results
Number of Results: 1486
-
Vektor-M Series Roof Curb (#475588 IOM)
® Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBLY. Document 475588 Vektor Curb for Vektor®-M Series ROOF CURB SECTIONS Fan Quantity End Section(s) Center Section(s) Quantity of Roof Curb Assembly Kit(s) 2 2 0 1 3 2 1 2 4 2 2 3 5 2 3 4 6 2 4 5 TOOLS REQUIRED • Cordles
-
Exhaust Hoods
PO Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Exhaust Hoods Specification – April 2021 Page 1 of 22 Copyright © 2021 Greenheck Fan Corporation Exhaust Hoods Specification Backshelf Hoods Exhaust Only GHEP GXEP GGEP Wall Style Canopy Hoods Exhaust Only – Single Wall Front GHEW
-
Sidewall Propeller Fans (Models AER/BAER)
Sidewall Propeller Fans Models AER and BAER Efficient and Reliable Supply and Exhaust Fans May 2024 2 2 Models AER and BAER For efficient air movement, look no further than Greenheck’s AER direct drive and BAER belt drive sidewall fan offering! With up to 30% higher maximum airflow compared to exist
-
Model CBF
Transfer Fan Model CBF Cement Block Fan Model CBF direct drive transfer fans are designed for economy and reliability in small size, high volume applications. Efficient propeller, venturi and motor design results in low sound levels with minimal restriction to airflow. Works great for ventilating eq
-
Technical Sheet: DC-5 (4.3-7 ft fan diameters)
DC-5 4.3 TO 7-FOOT FAN DIAMETERS With its sleek aerodynamic design, Greenheck’s DC-5 is a stylish and versatile overhead HVLS fan that creates an impact in any environment. Powerful yet quiet, its attractive five-blade design in 4.3 to 7-foot fan diameters enhances occupant comfort while complementi
-
BR-40 Series
BR-40 Series Barometric Relief Dampers Horizontal Mount - Vertical Airflow Down Application BR-40 Series May 2022 The BR-40 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-40 series is a horizontally mounted damper and designed to allow vertical airflow down and prev
-
BR-30 Series
The BR-30 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-30 series is a vertical mounted damper and designed to allow horizontal airflow and prevent reverse airflow. The blade is formed aluminum which increases sensitivity and reduces blade mounted counterbalance we
-
Vane Axial Application and Design Manual
"® Vane Axial Application and Design December 2022 2 ® Introduction . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Definitions . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Vane Axial Fan Arrangements • Arrangement 4 Direct Drive . . . . . . . . . . . . . . . . . . . . 3 • Arrangement
-
Grow with AER and BAER!
BAER Product Release UpdatesPhase 1 Release (December 2022 - Complete)Propeller size range of 24 through 36Cast aluminum propellers onlyExhaust fan configurations onlyFull range of redesigned sidewall product accessoriesPhase 2 Release (August 2023)Addition of propeller sizes 42 and 48Addition of fa
-
Fan Energy Index (FEI): A practical metric to assist the industry in selecting the most energy efficient fans for an application (FA/03-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Fan Application FA/03-23 The FEI metric is a “wire-to-air” metric that includes motor, belt a
-
Gravity Ventilator, Model FGI
"Product Specification GuideModel FGI Fabra Hood Relief Gravity VentilatorFacility Services Subgroup: Division 23 Section 23 37 23 ************************************************************************************************************************Specifier Notes: This product specification guid
-
Model USF (#479870 IOM)
® Universal Single Width Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety informat
-
HPAC_Basic Fan Selection
S By MOLLY REHWALDT and TIM MATHSON Greenheck Fan Corp. Schofield, Wis. Selecting a fan can be fairly complex. This article outlines the basic process for matching a fan to a system: 1) Define the application. 2) Select the basic fan. 3) Determine fan size and operating-point location. 4) Identify m
-
DG, DGX, TSU and VSU (#482886 IOM)
® Document 482886 Models DG, DGX, TSU, VSU Direct Gas Make-Up Air and Industrial Space Heat Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. P
-
SEBR-10 Series
"The SEBR-10 series is an eccentrically pivoted backdraft damper for low velocity systems. SEBR-10 series is a horizontally mounted damper and designed to allow vertical airflow up and prevent reverse airflow. On-blade counterweights are provided to fine tune start-to-open and full open blade operat
-
SEBR-30Series
SEBR-30 Series Barometric Relief Dampers Vertical Mount - Horizontal Airflow Application SEBR-30 Series May 2022 The SEBR-30 series is an eccentrically pivoted backdraft damper for low velocity systems. SEBR-30 series is a vertical mounted damper and designed to allow horizontal airflow and prevent
-
Model QEID FJ Mixed Flow FumeJet (#485229)
® Mixed Flow FumeJet 1® Document 485229 Model QEID FJ Mixed Flow FumeJet® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself an
-
Vari-Green Controls
Vari-Green® Controls SOLVING VENTILATION CHALLENGES Vari-Green Controls ® Greenheck’s Vari-Green® Controls have been developed to maximize the efficiency of ventilation systems in a wide variety of applications when used with the Vari-Green motor. By choosing a Vari-Green control with the Vari-Green
-
Custom Coils
Greenheck Coils A Complete Line of Custom Coils to Meet Your Needs 5/16, 3/8, 1/2, 5/8 and 1 inch OD Tubing August 2018 2 Custom Coils Custom Coils Configured to Meet Your Needs Greenheck is proud to offer a complete line of competitively priced, quality engineered replacement and OEM coils. Coils a
-
SEBR-40 Series
The SEBR-40 series is an eccentrically pivoted backdraft damper for low velocity systems. SEBR-40 series is a horizontally mounted damper and designed to allow vertical airflow down and prevent reverse airflow. On-blade counterweights are provided to fine tune start-to-open and full open blade opera
-
Coil Selection Software Instructions
"Coil Selection Software Program - Tips for Getting Started How do I enter job information? You’ve downloaded the program and you’re ready to begin. You want to enter specific job information, but how? You can access the Job Properties window from the Main window three ways: press F7, pick Propertie
-
Model USF Motors and Controls (#1037587 IOM)
® USF Motors and Controls 1® Document 1037587 Model USF Motors and Controls Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself
-
Belt Drive, Model RBC-3
"Product Specification GuideModel RBC-3 Belt Drive Hooded Roof Cast Aluminum Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation author
-
SP-CSP Accessory Finishes
Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC
-
"EHH-601PD (6"" Frame, Horizontal Blade)"
Application and Design EHH-601PD is a gravity intake or exhaust louvered penthouse. Model EHH-601PD incorporates high performance horizontal wind-driven rain style blades for maximum protection against wind-driven rain. Meets the performance requirements established by the Florida Building Code and
-
Hooded Propeller Roof Fans (Model RE2/RS2/RCE3/RCS3/RBE/RBS/RBCE/RBCS/RBF/RBCF/RPDR/RPBR/RPDRF/RPBRF)
Hooded Roof Propeller Fans Belt and Direct Drive Exhaust, Supply and Reversible February 2024 2 Greenheck Fan Corporation certifies that the RE2, RCE3, RS2, RCS3, RBE, RBCE, RBS, RBCS, RBF and RBCF models shown herein are licensed to bear the AMCA Seal. The ratings shown are based on tests and proce
-
ESD-635DE
ESD-635DE AMCA 540 and 550* Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Stationary Standard Construction Mounting Continuous aluminum angle along the jambs Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (152 mm) x 0.081 in. (2 mm) nominal wall thickness Bla
-
"FDS-402 (4"" Frame, Drainable Blade)"
FDS-402 Stationary Louver, Drainable Blade Galvanized Steel Standard Construction Frame Galvanized steel, 4 in. (102 mm) x 16 gauge wall thickness Blades Drainable design, 20 gauge galvanized steel wall thickness, positioned 45º on approximately 4 in. (102 mm) centers Louver Depth 4 in. (102 mm) Con
-
Greenheck Introduces QEID Upblast Fan
Now available in a roof-mounted configuration Greenheck’s QEID direct drive mixed flow fan is now available in a roof-mounted exhaust or upblast configuration ideal for discharging clean air or fume exhaust up and away from a building. The QEID Upblast’s mixed flow wheel offers higher efficiency ope
-
FAQs for Vari-Green Motors
Q: What is an EC Motor? A: An EC Motor is an electronically commutated motor that includes a permanent magnet rotor for increased efficiency and speed controllability. Q: Why is an EC motor more efficient than a traditional AC induction motor? A: Two things make an EC motor more efficient: 1. All mo
-
SSFD-150
W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stack W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stack See complete marking on product. UL 555 Classification R13
-
WD-300 Series
WD-300 Series Backdraft Damper Vertical Mount - Horizontal Airflow Application WD-300 Series January 2024 The WD-300 series dampers are designed to prevent reverse airflow in horizontal exhaust applications. The WD-300 features a pressure sensitive blade design that opens and remains open under low
-
Temperature Control Package v2.0 (#461468 IOM)
Part # 461468 Installation, Operation, and Maintenance Manual Temperature Control Package Models ERH, ERCH, and ERT WARNING Disconnect and secure all electrical power to the “OFF” position on the unit prior to inspection or servicing. Failure to comply with this safety precaution could result in ser
-
Selection Guide: Fans
Selection Guide for Fans The Selection Reference Guide aids in selecting the fan model(s) best suited for your application. This color coded guide will direct you to the appropriate Product Binder for the sales catalog. Utility, Centrifugal and Radial Blowers Inline, Ceiling and Sidewall Fans Roof M
-
True Round Dampers in a Square Opening!
True Round Dampers in a Square OpeningTrue Round Dampers in a Square OpeningInstallationIn the past, if you had round ductwork, it required a squared damper with round transitions on either end.Manufacturers have changed this practice by developing a true round style fire, smoke, and combination fir
-
Greenheck_FEI_FAQ_2024July05
BEYOND COMPLIANCE APPLYING FEI IN FAN SYSTEM SELECTION FAQ: JULY 5, 2024 Q: Where can I find the latest information on FEI codes and regulations, and find out if a state is requiring FEI? A: The website for your state that deals with energy codes and standards will have the most up-to-date informati
-
Model Vektor-H (#469003 IOM)
® Laboratory Exhaust System 1® Document 469003 Model Vektor®-H Laboratory Exhaust System Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Prot
-
Model MiniCore (#479677 IOM)
"1Energy Core Ventilator Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fai
-
Model ERCH - Energy Recovery Unit with Packaged DX (#468151 IOM)
"RECEIVING AND HANDLING The ERCH is thoroughly inspected and test run at the factory. However, damage may occur during shipping and handling. Upon delivery, inspect the unit for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a clai
-
Belt Drive Cabinet Fans (Model BCF)
Centrifugal Cabinet Fans Model BCF Belt Drive Low-Profile November 2014 2 Belt Drive Low Profile Cabinet Fans Greenheck’s belt driven low-profile cabinet fan, model BCF, is designed for efficiency and reliability in supply, exhaust or ducted return applications. Featuring a compact, rectangular cabin
-
Low-Profile Fan Coil (Model LFC) (#464496 IOM)
1 ® Document 464496 Model LFC Low-Profile Fan Coil Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing al
-
Sidewall Propeller Fan (#479827) (English and Arabic)
Sidewall Propeller Fans 1 ® ® Document 479827 Sidewall Propeller Fans Belt Drive, Direct Drive and Reversible Exhaust, Supply and Filtered Supply 127, 208 and 220-240V/60Hz/1-phase • Black wire is “Hot” • White wire is “Hot/Neutral” if present • Green wire or Green and Yellow stripe wire is “Ground”
-
water_coils_
Performance Data CFMEDB/EWBLDB/LWB 13 EWTLWTGPM S CAPACITY 12 1012 10 9 CUSTOMER 14 1 1/8 .010 .006 .020 16 GA. GALV. STEEL 11 DATENOTES APPROVED BYTAG: RFRETURN CU MODEL NO. CASING L MAXCOAL HEADERS COPPER ONLY CONNECTION SIZES MPT CDE P.O. # W.O. # TUBES OD Wall Thickness COPPER ONLY FINS Material
-
Model MAC (#474538 IOM)
1Mobile Air Circulators ® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fa
-
Model RV/RVE
"Product Specification GuideModel RV and RVE – Packaged Rooftop Ventilators with Optional energy Recovery Wheel/Heating/CoolingCSI MasterFormat Category 23 74 XX ************************************************************************************************************************Note to User: This
-
Vari-Green Control - Indoor Air Quality - Temp/Humidity (#475573 IOM)
PN 475573 Vari-Green® Control Indoor Air Quality–Temp/Humidity 1 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others
-
Greenheck_FEI_Presentation_2024July05
BEYOND COMPLIANCEAPPLYING FEI IN FAN SYSTEM SELECTIONUPDATED JULY 5, 2024CLICK TO HIDE MESSAGECodes and standards are subject to constant change.Before presenting, visit greenheck.com/my-fei to check for updates.THIS PRESENTATION WAS UPDATED ON JULY 5, 2024What is FEI?FEI Fan System SelectionFEI Cod
-
Model PLG
Plug Fans Model PLG • Commercial and Industrial Applications March 2013 2 Model PLG Plug Fan Model PLG (shown with insulated plug option) • Volumetric flow capacity up to 70,000 cfm (118,931 m3/hr) • Maximum pressures of 8 in. wg (1,984 Pa) • Maximum operating temperature of 800°F (426°C) • Belt or
-
Direct Drive, Model DDF
"Product Specification GuideModel DDF Direct Drive Directional Destratification FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th
-
Coatings Application Guide - Commercial and Industrial Fans (FA/132-24)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2024 Greenheck Fan Corp. Fan Application FA/132-24 Coatings Application Guide - Commercial and Industrial Fans Greenhe