Search Results
Number of Results: 1486
-
EVH-660D
EVH-660D AMCA 540 and 550 Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Wind-Driven Rain Standard Construction Mounting Continuous aluminum angle along the head and sill Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (152 mm) x 0.095 in. (2 mm) nominal wall t
-
Continued SQ Mixed Flow Expansion
The Continued Expansion of the SQ Mixed FlowThe SQ Mixed Flow FanWith new discharge options!Select multiple discharge configurations including left, right, inline, or any combination of the three.Appropriate discharge can eliminate extra ductwork, lowering costs.Remember, the right discharge can als
-
Direct Drive, Model G
"Product Specification GuideModel G Direct Drive Roof Downblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This product speci
-
Vari-Green Control - Indoor Air Quality - Temperature/Humidity
"Product Specification GuideVari-Green Control – Indoor Air Quality – Temperature/Relative Humidity Control to be a packaged indoor air quality control designed to regulate fan speed based on level of temperature and/or relative humidity in a space. Control shall include a Proportional Integral Deri
-
Network Interface BMS v1.10 (#476811) April 2013
"1Network Interface Controller for Tempered Air Products Reference Guide for the Network Interface Controller Please read and save these instructions. Read carefully before attempting to operate or maintain the product described. Protect yourself and others by observing all safety practices. Failure
-
Why AMCA? Because you need the performance you specify. (CS/100-99)
"product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Codes and Standards CS/100-99 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright ' 1999 Greenheck Fan Corp. Why AMCA? Because you need the
-
DC-5 Air Velocity Selection Guide
Air Velocity Selection Guide MODEL DC-5 HVLS Fans Greenheck HVLS Fans – Industry’s Coolest Fans. Literally. Effective air movement is critical to the performance of buildings and its occupants. With the ability to efficiently circulate large volumes of air, HVLS fans are an ideal solution for provid
-
Model RV/RVE/RVC (474612 IOM)
® Document 474612 Model RV / RVE / RVC Dedicated Outdoor Air Unit Dedicated Outdoor Air Unit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product describe
-
Models APD, APM and APH Plenum Fans (#475405 IOM)
® Plenum Fans 1 Document 475405 Models APD, APH APM Plenum Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others b
-
EVH-501D
EVH-501D AMCA 540 and 550 Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Wind-Driven Rain Standard Construction Mounting Continuous aluminum angle along the head and sill Frame Heavy gauge extruded 6005-T5 and 6063-T5 aluminum, 5 in. (127 mm) x 0.081 in. (2 mm) no
-
SP-CSP Power Ratings, Motors and Certifications
P.O. Box 410 • Schofield, WI 54476-0410 • Phone (715) 359-6171 • greenheck.com Copyright © 2021 Greenheck Fan Corp. | November 2021 SP Model 115V/ 60Hz 115V/ 50Hz 220240V/ 50Hz 220240V/ 60Hz 277V EC Motor HP Motor 1 ASHRAE 90.1 Compliant SP-A50 304923 1/625 Yes SP-A70 317723 2.25/746 Yes SP-A90 3122
-
Model DG/DGX Pilot Ignition (#470651_IOM) (2008 - 10/2017)
"General Safety Information Only qualified personnel should install this unit. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving
-
Microprocessor Controller for Energy Recovery TAP v2.50 (#482574 IOM) May 2017
"® Document 482574 Microprocessor Controller for Energy Recovery Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others b
-
New KSQ Mixed Flow Untempered Roof Supply Fan From Greenheck
Greenheck’s new KSQ mixed flow roof supply fan provides energy-efficient building supply or untempered make-up air in applications where heating and cooling are not required. Model KSQ is available in direct drive sizes 7 through 33 with performance up to 16,750 cfm and 2.75 in. wg in multiple confi
-
Model HPA Housed Plenum Array (#1037586 IOM)
® Housed Plenum Array 1 Document 1037586 Model HPA Housed Plenum Array Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and o
-
Vektor-ERS Fastener Kit (#1032090)
1 Fastener Kit • Interior Section of Modular Roof Curb, Rev. 1, October 2021 Copyright 2021 © Greenheck Fan Corp. ® Document 1032090 Vektor-ERS Fastener Kit Interior Section of Modular Roof Curb Laboratory Exhaust System Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBL
-
Hanging Vibration Isolator Kit for Models SP and CSP (#451329 IOM)
® Document 451329 Hanging Vibration Isolator Kit for Models SP and CSP Assembly Instructions Please read these instructions carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply
-
Direct Drive, Model CSP-B
"Product Specification GuideModel CSP-B Direct Drive Deluxe Inline Cabinet Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This pr
-
Model ERVe
"Product Specification GuideGreenheck Model ERVe –– Energy Wheel Air-to-Air Energy Recovery VentilatorFor Outdoor InstallationCSI MasterFormat Category 23 XX (Greenheck suggests the use of category 23 72 13) ********************************************************************************************
-
Vektor-M Series Nozzle to Stack to Fan Fastener Kit (#1016007 IOM)
1 Fastener Kit • Nozzle to Stack, Stack to Fan, Rev. 1, February 2018 Copyright 2018 © Greenheck Fan Corp. ® Document 1016007 Vektor-M Series Fastener Kit Nozzle to Stack, Stack to Fan Laboratory Exhaust System Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBLY. Phone:
-
Kitchen Ventilation Systems
Kitchen Ventilation Systems Commercial Kitchen Ventilation Hoods, Filters, External Supply Plenums and Accessories August 2020 2 Filtration Options Industry-leading grease extraction filters for Grease Hoods Type I to match your restaurant needs. Page 3 Grease Hoods Type I Used over cooking equipmen
-
BR-10 Series
"The BR-10 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-10 series is a horizontally mounted damper and designed to allow vertical airflow up and prevent reverse airflow. The blade is formed aluminum which increases sensitivity and reduces blade mounted counterbala
-
EM-30 Series
*W H dimensions furnished approximately 1/4 in. (6mm) under size. 3⅛ in. Airflow 1½ in. 1½ in. 3 in.* 5 in. 11⅛ in. * Optional counterbalance weights dimensioned (⅝ in. without weights) EM-30 No Flange EM-31 Flange On Discharge EM-32 Flange On Intake W x H Minimum Size Maximum Single Section Size Ma
-
EHV-901D
EHV-901D AMCA 540 and 550 Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Wind-Driven Rain Standard Construction Mounting Continuous aluminum angle along the head and sill Frame Heavy gauge extruded 6063-T5 aluminum, 9 in. (229 mm) x 0.081 in. (2 mm) nominal wall t
-
Model PVG IGF Furnace/Heat Modules (#486418 IOM)
WARNING FIRE OR EXPLOSION HAZARD Failure to follow safety warnings exactly could result in serious injury, death or property damage. Be sure to read and understand the installation,operation and service instructions in this manual. Improper installation, adjustment alteration, service or maintenance
-
Furnace Model PVF 4:1 Modulating Valve (#474047 IOM)
"® Supplementary Information ® Part #474047 Furnace Models PVF and PVG 4:1 Modulating Valve 14:1 Modulating Valve Typical EXA Modulating Gas Valve Typical Honeywell Combination Valve This unit is equipped with a model PVF or a model PVG indirect gas-fired furnace that has a 4:1 turndown. The primary
-
Model TBI-CA Lvl 4&5
BUILDING VALUE IN AIR. Medium Pressure Axial Fans Model TBI-CA Level 4 5 with Cast Aluminum Propeller Belt Drive • Clean Air or Fume Exhaust April 2021 2 Model TBI-CA inline medium pressure axial fans are designed for use in ducted or unducted applications with pressures ranging from 1 to 3.25 inche
-
Greenheck Introduces BAER Belt Drive Sidewall Propeller Fan
Greenheck’s new model BAER belt drive sidewall propeller fan is designed for expanded performance and improved efficiency in wall-mounted clean air applications. The BAER features cast aluminum airfoil blades and hubs, an AC induction motor, and an automatic belt-tensioning system that minimizes reg
-
QB Roof Curb Multiplier Schedule - U.S. Mechanical Reps
1 Effective: 04/04/2022 CAPS Version: 4.38.923 QB Roof Curb Multiplier Schedule US Mechanical Confidential Multiplier Schedule
-
Hinged Curb Latch Kit (#481944 IOM)
Hinged Curb Latch Kit 1 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fail
-
EM-10 Series
*W H dimensions furnished approximately 1⁄4 in.(6mm) under size. 3 1/8 in. Airflow 1 1/2 in. 1 1/2 in. 3 in. 5 in. 11 1 8 in. /EM-10 No Flange EM-11 Flange On Discharge EM-12 Flange On IntakeW x H Minimum Size Maximum Single Section Size Maximum Multi Section Size Inches 8 x 11 48 x 74 144 x 148 mm
-
Linear Slot Diffuser Cross Reference Guide
"Rev 1, March 2023 ■ Greenheck Fan Corp. ■ For complete product specifications and submittal data, visit us at greenheck.com Linear Slot Diffuser Competitor Cross Reference Guide Base Model Cross Reference Greenheck Model Slot Width Price Titus Krueger Nailor XG-6650 1/2"" SDS50 ML-37 1950 5050 XG-6
-
B2 Transitions for ODFD & OFD
B2 Transitions for Out of Wall Fire Dampers Copyright © 2022 Greenheck Fan Corporation B2 Transitions for ODFD OFD, R1, January 2022 Greenheck Fan Corporation reserves the right to make product changes without notice. B2 Transitions for Out of Wall Fire Dampers (ODFD OFD)
-
ESD-635D
ESD-635D AMCA 540 and 550* Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Stationary ESD-635D December 2023 Product Details ESD-635D Standard Channel Frame Details ESD-635D Optional Flange/Sleeve Frame Details Flange/Sleeve Installation (IOM #474637) Flange/Sleeve
-
RBD Actuator Kit (#473343 IOM)
Document 473343 Actuator Kit RBD-10 As a result of our commitment to continuous improvement, Greenheck reserves the right to change specifications without notice. Product warranties can be found online at Greenheck.com, either on the specific product page or in the literature section of the website
-
Sidewall Propeller Fans (#471755 IOM)
® Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
Model GCC Metal Building Curb (#484905 IOM)
Metal Building Curb 1 Document 484905 Model GCC Metal Building Curb Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and othe
-
Adjustable Roof Curbs (#483836 IOM)
Dimensions in Inches Fits Fan Models 12 inch High Curb Outside Sq. Dim. Inside Sq. Dim. Weight Lbs. GPIA- 23.5-32G12-G 231⁄2 – 32 191⁄2 – 28 58 RE-20, RBE-20, RCE3-20, RBCE-20, RBS-20, RCS3-20, RBCS-20, RBF-20, RBCF-20, RDU-20, RBU-20, RBUMO-20 GPIA- 32.5-41G12-G 321⁄2 – 41 281⁄2 – 37 74 RE-24, RBE-
-
Vari-Green Motor (Spanish Version)
Motor Vari-Green® Motor Vari-Green CONMUTACIÓN ELECTRÓNICA | CONTROLABLE | EFICIENTE Apoyando Iniciativas de Edificaciones Sustentables en Todo el Mundo Ahorre energía desde ahora — con el nuevo motor de bajo costo, fácil de controlar, electrónicamente conmutado que ofrece gran confiabilidad y bajo
-
SP-80-VG and SP-110-VG with Energy Star Rating
New Ceiling Exhaust Fans SP-80 and SP-110, with the ENERGY STAR® Most Efficient rating are now available. • Available with or without lights • Powered by electronically commutated (EC) motors • Performance range from 30-110 cfm and up to .6 in. wg. • Low sound levels for virtually silent operation.
-
CAPS Brochure
eCAPS® CAPS Software eCAPS CAPS COMPUTER-AIDED PRODUCT SELECTION AND DESIGN SOFTWARE Two Great Tools to Guide You from Initial Design through Detailed Submittals • Increase your firm’s efficiency and accuracy when selecting air movement, control and conditioning products • Easy to use/No cost • Wide
-
Vertical Fan Coil Units (Model VFC)
"Product Specification GuideModel VFC – Section 15700 - Vertical Fan Coil Units ************************************************************************************************************************Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan C
-
Model ERVe (473007 IOM)
"Only qualified personnel should install this system. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving parts, as well as other
-
Models DG, DGX, TSU and VSU Direct Gas-Fired Make-Up Air
Direct Gas-Fired Make-Up Air Models DG, DGX, TSU and VSU Industrial, Manufacturing, Warehouse and Kitchen Applications May 2024 2 Models DG and DGX Setting the Industry Standard for Make-Up Air Model DG • 800 to 6,900 cfm and up to 3 in. wg • Cost-effective unitary housing construction for budget-se
-
HBTR Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification Guide – Model HBTR-151, HBTR-451, HBTR-551Model Bubble Tight DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) **********************************************************************
-
Motor Starters
Greenheck Motor Starters Models MS-1P, MSAC, and MSEM Motor Protection April 2024 2 2 Greenheck Motor Starters Communication Challenges Communication breakdowns between the mechanical and electrical trades often lead to challenges with motor starters. Examples: • Mismatch between the starter and fan
-
Model PVe (#472846 IOM)
1 Model PVe Heat Recovery Unit ® Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to compl
-
FD-150
* These dimensions are furnished approximately 1⁄4 in. (6mm) undersize. W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stackW H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable
-
Beyond Compliance - Applying FEI in Fan System Selection
BEYOND COMPLIANCEAPPLYING FEI IN FAN SYSTEM SELECTIONUPDATED JULY 5, 2024CLICK TO HIDE MESSAGECodes and standards are subject to constant change.Before presenting, visit greenheck.com/my-fei to check for updates.THIS PRESENTATION WAS UPDATED ON JULY 5, 2024What is FEI?FEI Fan System SelectionFEI Cod
-
Belt Drive, Model CUBE
"Product Specification GuideModel CUBE Belt Drive Roof Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 *************************************************************************************************************Specifier Notes: This product specification gui