Search Results
Number of Results: 1579
-
Grow with AER and BAER!
BAER Product Release UpdatesPhase 1 Release (December 2022 - Complete)Propeller size range of 24 through 36Cast aluminum propellers onlyExhaust fan configurations onlyFull range of redesigned sidewall product accessoriesPhase 2 Release (August 2023)Addition of propeller sizes 42 and 48Addition of fa
-
Vektor System Control Comprehensive Guide
"Vektor System Control PRODUCT INFORMATION Vektor® System Control GREENHECK Comprehensive Guide PRODUCT INFORMATION The Vektor® System Controls (VSC) package offers pre-engineered components and sequences of operation to easily integrate Greenheck Vektor exhaust fans into a variable or constant volu
-
Low Profile Fan Coil Units (Model LFC)
"Product Specification GuideModel LFC – Low Profile Coil UnitsSection 15700 – Low Profile Coil Units ************************************************************************************************************************Note to User: This document is subject to copyright protection and is proprieta
-
Model ERVe
"Product Specification GuideGreenheck Model ERVe –– Energy Wheel Air-to-Air Energy Recovery VentilatorFor Outdoor InstallationCSI MasterFormat Category 23 XX (Greenheck suggests the use of category 23 72 13) ********************************************************************************************
-
Metric conversion Factors for Fan Application per AMCA Standard
"product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Technical Information TI/102-04 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2004 Greenheck Fan Corp. ® Metric conversion Factors fo
-
Kitchen Ventilation Systems
Kitchen Ventilation Systems Commercial Kitchen Ventilation Hoods, Filters, External Supply Plenums and Accessories August 2020 2 Filtration Options Industry-leading grease extraction filters for Grease Hoods Type I to match your restaurant needs. Page 3 Grease Hoods Type I Used over cooking equipmen
-
BR-10 Series
"The BR-10 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-10 series is a horizontally mounted damper and designed to allow vertical airflow up and prevent reverse airflow. The blade is formed aluminum which increases sensitivity and reduces blade mounted counterbala
-
Model PVG IGF Furnace/Heat Modules (#486418 IOM)
WARNING FIRE OR EXPLOSION HAZARD Failure to follow safety warnings exactly could result in serious injury, death or property damage. Be sure to read and understand the installation,operation and service instructions in this manual. Improper installation, adjustment alteration, service or maintenance
-
Model TBI-CA Lvl 4&5
BUILDING VALUE IN AIR. Medium Pressure Axial Fans Model TBI-CA Level 4 5 with Cast Aluminum Propeller Belt Drive • Clean Air or Fume Exhaust April 2021 2 Model TBI-CA inline medium pressure axial fans are designed for use in ducted or unducted applications with pressures ranging from 1 to 3.25 inche
-
Does Your Exhaust Fan Suck - Steven Winters Associates White Paper
"&$//86_6:,17(5&201(: 25. 1 _ :$6+,1*721 '&_ 125:$/. &7 6WHYHQ:LQWHU $VVRFLDWHV,QF 'RHV RXU([KDXVW)DQ6XFN"" 6ULNDQWK3XWWDJXQWD_6WHYHQ:LQWHU$VVRFLDWHV,QF )HEUXDU\ $EVWUDFW RXOLNHO\GRQ·WHYHQWKLQNDERXWLWZKHQXVLQJWKHEDWKURRP)OLSWKHVZ
-
Model PVe
" Product Specification GuideGreenheck Model PVe –– Heat Recovery VentilatorFor Outdoor or Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category 23 72 13) *********************************************************************************************************
-
QB Roof Curb Multiplier Schedule - U.S. Mechanical Reps
1 Effective: 04/04/2022 CAPS Version: 4.38.923 QB Roof Curb Multiplier Schedule US Mechanical Confidential Multiplier Schedule
-
EM-10 Series
*W H dimensions furnished approximately 1⁄4 in.(6mm) under size. 3 1/8 in. Airflow 1 1/2 in. 1 1/2 in. 3 in. 5 in. 11 1 8 in. /EM-10 No Flange EM-11 Flange On Discharge EM-12 Flange On IntakeW x H Minimum Size Maximum Single Section Size Maximum Multi Section Size Inches 8 x 11 48 x 74 144 x 148 mm
-
Momentary Test Switch
Momentary test switches are available as an option to the FSD, SSFSD, OFSD, SMD, and SSSMD units. Our momentary test switch enables easy maintenance and inspection of our dampers by allowing the dampers to be tested and cycled by one person right at the damper location by simply holding the test swi
-
B2 Transitions for ODFD & OFD
B2 Transitions for Out of Wall Fire Dampers Copyright © 2022 Greenheck Fan Corporation B2 Transitions for ODFD OFD, R1, January 2022 Greenheck Fan Corporation reserves the right to make product changes without notice. B2 Transitions for Out of Wall Fire Dampers (ODFD OFD)
-
ESD-635D
ESD-635D AMCA 540 and 550* Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Stationary ESD-635D December 2023 Product Details ESD-635D Standard Channel Frame Details ESD-635D Optional Flange/Sleeve Frame Details Flange/Sleeve Installation (IOM #474637) Flange/Sleeve
-
"ESD-403 (4"" Frame, Drainable Blade)"
ESD-403 Stationary Louver, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned
-
Motor Starters
Greenheck Motor Starters Models MS-1P, MSAC, and MSEM Motor Protection April 2024 2 2 Greenheck Motor Starters Communication Challenges Communication breakdowns between the mechanical and electrical trades often lead to challenges with motor starters. Examples: • Mismatch between the starter and fan
-
EM-30 Series
*W H dimensions furnished approximately 1/4 in. (6mm) under size. 3⅛ in. Airflow 1½ in. 1½ in. 3 in.* 5 in. 11⅛ in. * Optional counterbalance weights dimensioned (⅝ in. without weights) EM-30 No Flange EM-31 Flange On Discharge EM-32 Flange On Intake W x H Minimum Size Maximum Single Section Size Ma
-
RBD Actuator Kit (#473343 IOM)
Document 473343 Actuator Kit RBD-10 As a result of our commitment to continuous improvement, Greenheck reserves the right to change specifications without notice. Product warranties can be found online at Greenheck.com, either on the specific product page or in the literature section of the website
-
"ESK-402 (4"" Frame, K Blade)"
ESK-402 Stationary Louver, K Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades K style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
Vari-Green Motor (Spanish Version)
Motor Vari-Green® Motor Vari-Green CONMUTACIÓN ELECTRÓNICA | CONTROLABLE | EFICIENTE Apoyando Iniciativas de Edificaciones Sustentables en Todo el Mundo Ahorre energía desde ahora — con el nuevo motor de bajo costo, fácil de controlar, electrónicamente conmutado que ofrece gran confiabilidad y bajo
-
SP-CSP Accessory Finishes
Roof Jack: RJ-4, RJ-6x9, RJ-10x10 Wall Cap: WC-10x3, WC-8x8, WC-18x8 Wall Louvered Discharge: WL-10x3, WL-18x6 Brick Vent: BEV-808, BEV-128, BEV-157 Wall Louvered Discharge: WL-10x3, WL-18x6 Greenheck offers 27 powder coated finish options for hooded wall caps in the following models: WC-4, WC-6, WC
-
CAPS Brochure
eCAPS® CAPS Software eCAPS CAPS COMPUTER-AIDED PRODUCT SELECTION AND DESIGN SOFTWARE Two Great Tools to Guide You from Initial Design through Detailed Submittals • Increase your firm’s efficiency and accuracy when selecting air movement, control and conditioning products • Easy to use/No cost • Wide
-
Energy Recovery, Packaged Ventilation Systems, and Make-Up Air Selection Guide
Binder TaB Model Airflow Options Heating Options Cooling Options Low Sound Condenser Fans Mounting Options Blower Type Combo Curb Performance Variable Air Volume Recirculation Direct Gas Indirect Gas Steam Hot Water Electric None Chilled Water Evaporative Cooling Split Direct Expansion (DX) Packaged
-
Vertical Fan Coil Units (Model VFC)
"Product Specification GuideModel VFC – Section 15700 - Vertical Fan Coil Units ************************************************************************************************************************Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan C
-
Variable Geometry Nozzle Controller (#481885 IOM)
Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instr
-
"EDJ-401 (4"" Frame, J Blade)"
EDJ-401 Stationary Louver, J Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades J style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
EM-40 Series
*W H dimensions furnished approximately 1⁄4 in. (6mm) under size. 3 1/8 in. Airflow 1 1/2 in. 1 12 in. 3 in. 5 in. 11 1/8 in. / EM-40 No Flange EM-41 Flange On Discharge EM-42 Flange On Intake The EM-40 series is a horizontally mounted backdraft damper that is designed to allow vertical airflow and
-
Model ERVe (473007 IOM)
"Only qualified personnel should install this system. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving parts, as well as other
-
Models DG, DGX, TSU and VSU Direct Gas-Fired Make-Up Air
Direct Gas-Fired Make-Up Air Models DG, DGX, TSU and VSU Industrial, Manufacturing, Warehouse and Kitchen Applications May 2024 2 Models DG and DGX Setting the Industry Standard for Make-Up Air Model DG • 800 to 6,900 cfm and up to 3 in. wg • Cost-effective unitary housing construction for budget-se
-
Warehouse Space Heating Selections
Warehouse Heating Design with GreenheatJennifer Butina – Application Engineer IITaylor Dane – Principal Application EngineerWhat is “Greenheat”?Model DGX make-up air units optimized for space heatingDirect gas fired heating (92% efficient)100% outside air140F max temp rise and leaving air tempFixed
-
Grease Hood Options - Single Island
August 2020 Grease Hoods – Type I Single Island Hood Options and Accessories External Supply Plenum - Greenheck offers several arrangements to supply air back into the kitchen space uniformly. External plenums positioned at or near the exhaust hoods are the best alternative to integral supply plenum
-
Belt Drive, Model RBC-3
"Product Specification GuideModel RBC-3 Belt Drive Hooded Roof Cast Aluminum Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation author
-
FD-150
* These dimensions are furnished approximately 1⁄4 in. (6mm) undersize. W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stackW H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable
-
Belt Drive, Model CUBE
"Product Specification GuideModel CUBE Belt Drive Roof Upblast Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 *************************************************************************************************************Specifier Notes: This product specification gui
-
Direct Drive, Model RC-3
"Product Specification GuideModefl RC-3 Direct Drive Hooded Roof Cast Aluminum Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation auth
-
New Fan Filter Diffusers from Greenheck
Fan filter diffusers have been added to Greenheck’s growing line of healthcare, laboratory, and cleanroom (HLC) air distribution products. Fan filter diffusers are unidirectional diffusers with integrated EC motors and high-efficiency filters that provide ultra-clean air necessary in critical applic
-
Single and Three Phase Motor Starters
Motor Starters Warranty Statement (04/24) Page 1 of 1 Copyright © 2024 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Single Phase and Three Phase Motor Starters Greenheck warrants this equipment to be free from defects in mate
-
Roof Supply Fans (Model SAF)
Centrifugal Roof Supply Fan Model SAF Belt Drive BUILDING VALUE IN AIR. August 2016 2 Model SAF - Supply Air Fan Greenheck’s Model SAF is a roof mounted supply air fan designed to provide non-tempered, filtered makeup air. These belt drive fans are available in five sizes. • Double-width forward-cur
-
"ESD-202 (2"" Frame, Drainable Blade)"
ESD-202 Stationary Louver, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 2 in. (51 mm) x 0.063 in. (2 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.063 in. (2 mm) nominal wall thickness, positioned
-
HB-240
Advise air flow direction counterbalance weight location when ordering * Actual inside dimension. *** RH counterbalance is standard. **** Counterbalance weights extend beyond inlet flange in the open position. LH RH Spark B C Resistant (Standard) Spark A Resistant (Optional)* Standard Optional Stand
-
HVAC University Course Descriptions
1 HVAC University Course Descriptions Classes • October 5 – HVLS Fan Design, Application and Specification • October 6 – Ventilation Strategies Utilizing Ceiling Exhaust and Bathroom Exhaust Fans to Meet Indoor Air Quality Requirements • October 7 – Life Safety Dampers • October 12 – Air-to-Air Ener
-
Microprocessor Controller for Energy Recovery Ventilators (#485131)
® Document 485131 Microprocessor Controller for Energy Recovery Ventilators Microprocessor Controller for ERV 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the
-
"FDS-602 (6"" Frame, Drainable Blade)"
FDS-602 Stationary Louver, Drainable Blade Galvanized Steel Standard Construction Frame Galvanized steel, 6 in. (152 mm) x 16 gauge wall thickness Blades Drainable design, 20 gauge galvanized wall thickness, positioned 37º on approximately 4 in. (102 mm) centers Louver Depth 6 in. (152 mm) Construct
-
Penthouse Elevator Vent, Model PEV
Application and Design The PEV-400 Penthouse Elevator Vent is a gravity ventilator penthouse with three sides fabricated of Greenheck’s ESJ-401 stationary louver model. A smoke damper with a 120 volt actuator and OCI (Open Closed Indicator) is located in the throat of the unit. The unit is shop asse
-
FSL-401
Application and Design FSL-401 is a sand louver designed to protect air intake and exhaust openings in building exterior walls from wind-driven sand. Design incorporates vertical sightproof blades to separate sand from the air stream which is than channeled out at the sloped sill. The FSL-401 is not
-
HCD-240
Model HCD-240 is a heavy duty industrial control damper with a flanged frame. It is designed to control airflow and provide shut off in HVAC or industrial process control systems. A variety of optional features makes model HCD-240 extremely versatile, allowing its capabilities to be tailored to the
-
"ESJ-155 (1 1/2"" Frame, J Blade)"
Application and Design ESJ-155 is a thinline stationary louver commonly used for interior or exterior applications where high free area and low airflow resistance is required. The narrow depth makes this product ideal for installation into curtainwalls, windows, or as air conditioning grilles. Stand
-
Grilles, Registers, Diffusers FAQ Sheet
FAQ SHEET December 2021 Does Greenheck offer any stainless steel products? Yes, Greenheck offers a full range of stainless steel products for a variety of applications. Does Greenheck offer custom colors, and if so, what is the cost for custom colors? Yes, however there is a setup charge and we will