Search Results
Number of Results: 1486
-
DS-6, Direct Drive
"Product Specification GuideModel DS-6, Direct Drive High Volume, Low Speed (HVLS) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation
-
"EHM-601 (6"" Frame, Dual Drainable Blade, Hidden Mullion)"
EHM-601 Hidden Mullion Louver, Dual Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (152 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Dual drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickne
-
Model Vektor-ERS (#474118 IOM)
® Vektor-ERS Energy Recovery Plenum Laboratory Exhaust 1® Document 474118 Energy Recovery System (ERS) Laboratory Exhaust Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or mai
-
EHH-701
EHH-701 Wind-Driven Rain Louver, Horizontal Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 7 in. (178 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Horizontal rain resistant design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wal
-
EHH-601DE
EHH-601DE AMCA 540 Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Wind-Driven Rain EHH-601DE August 2023 Product Details EHH-601DE Standard Channel Frame Details EHH-601DE Optional Flange/Sleeve Frame Details Channel and Flange/Sleeve Installation (IOM #481315) Mi
-
"EHH-601 (6"" Frame, Horizontal Blade)"
EHH-601 Wind-Driven Rain Louver, Horizontal Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (152 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Horizontal rain resistant design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wal
-
EHH-501X
EHH-501X August 2023 Product Details EHH-501X Standard Details EHH-501X (#475580 IOM) Structural reinforcing members may be required to adequately support and install multiple louver sections within a large opening. Structural reinforcing members along with any associated installation hardware is no
-
EHH-401
EHH-401 Wind-Driven Rain Louver, Horizontal Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Horizontal rain resistant design, heavy gauge extruded 6063-T5 aluminum, 0.063 in. (2 mm) nominal wal
-
"EHH-501 (5"" Frame, Horizontal Blade)"
EHH-501 Wind-Driven Rain Louver, Horizontal Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 5 in. (127 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Horizontal rain resistant design, heavy gauge extruded 6063-T5 aluminum, 0.063 in. (2mm) nominal wall
-
"EHH-201 (2"" Frame, Horizontal Blade)"
EHH-201 Wind-Driven Rain Louver, Horizontal Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 2 in. (51 mm) x 0.063 in. (2 mm) nominal wall thickness Blades Horizontal rain resistant design, heavy gauge extruded 6063-T5 aluminum, 0.063 in. (2 mm) nominal wall
-
"EDK-430 (4"" Frame, 30 degree K Blade)"
EDK-430 Stationary Louver, K Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades K style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 30º on approxima
-
"EDJ-601 (6"" Frame, J Blade)"
EDJ-601 Stationary Louver, J Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (152 mm) x 0.063 in. (2 mm) nominal wall thickness Blades J style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
"EDJ-401 (4"" Frame, J Blade)"
EDJ-401 Stationary Louver, J Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades J style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
"EDD-601 (6"" Frame, Dual Drainable Blade)"
EDD-601 Stationary Louver, Dual Drainable Blade Extruded Aluminum EDD-601 August 2023 Document Links Louver Finishes Colors Louver Product Selection Guide Louver Products Catalog Louver Warranty Statement Options and Accessories • Bird Screen • Blank Off Panels • Extended Sill • Filter Rack/Filter •
-
"EDD-401 (4"" Frame, Dual Drainable Blade)"
EDD-401 Stationary Louver, Dual Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Dual drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness,
-
"AFJ-801 (8"" Frame, J-Blade)"
AFJ-801 Acoustical Louver, J Blade Formed Aluminum Standard Construction Frame Heavy gauge formed aluminum, 8 in. (203 mm) x 0.080 in. (2 mm) nominal wall thickness Blades J style, heavy gauge formed aluminum, 0.080 in. (2 mm) nominal wall thickness, positioned 45º on approximately 5 in. (127 mm) ce
-
Model AFL-501
Greenheck Fan Corporation certifies that the AFL-501 louvers shown herein are licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 511 and comply with the requirements of the AMCA Certified Ratings Program. The AMCA Certifi
-
"AFJ-601 (6"" Frame, J-Blade)"
AFJ-601 Acoustical Louver, J Blade Formed Aluminum Standard Construction Frame Heavy gauge formed aluminum, 6 in. (152 mm) x 0.080 in. (2 mm) nominal wall thickness Blades J style, heavy gauge formed aluminum, 0.080 in. (2 mm) nominal wall thickness, positioned 45º on approximately 5 in. (127 mm) ce
-
"AFJ-120 (12"" Frame, J-Blade)"
AFJ-120 Acoustical Louver, J Blade Formed Aluminum Standard Construction Frame Heavy gauge formed aluminum, 12 in. (305 mm) x 0.080 in. (2 mm) nominal wall thickness Blades J style, heavy gauge formed aluminum, 0.080 in. (2 mm) nominal wall thickness, positioned 45º on approximately 5 in. (127 mm) c
-
eCAPS Bridge _Using Schedule Button
For feedback or questions, contact: BIM@GREENHECK.COM GREENHECK eCAPS BRIDGE FOR REVIT Using the ‘Schedule’ Button • The ‘Schedule’ button allows users to create schedules for Fans, HVLS, Gravity, Louver or preconditioner products, based off Greenheck shared parameters in LOD 300 families present in
-
"AFA-801 (8"" Frame, Airfoil Blade)"
AFA-801 Acoustical Louver, Airfoil Blade Formed Aluminum Standard Construction Frame Heavy gauge formed aluminum, 8 in. (203 mm) x 0.080 in. (2 mm) nominal wall thickness Blades Airfoil style, heavy gauge formed aluminum, 0.080 in. (2 mm) nominal wall thickness, positioned 45º on approximately 6 in.
-
Webinar_TAPMUA_ListPriceupdates
July 10, 2023Tempered Air Products: Make-Up Air List Price Base Package UpdatesJoin us for a webinar covering the exciting topics below! 4191000254000List price updates on MUA productsBase Package updatesAddition of DGX-H32 and DGX-H35Increased options and accessories on Base Package*This webinar wi
-
Greenheck Test Switch GTS-2 (#485904 IOM)
Greenheck Test Switch (GTS-2) is used in dynamic smoke management systems containing Combination Fire Smoke, Smoke, or Fire Dampers. GTS-2 The GTS-2 can be used with combination fire smoke dampers equipped with Greenheck’s TOR option. The GTS-2 has a key switch with red indicator light for closed da
-
Jackshafting Kits (#474210 IOM)
Document number 474210 Jackshaft Accessory Kit The purpose of this IOM is to show installation of a jackshaft assembly, when it has not been selected on the original order and now needs to be installed in the field. 1. Jackshaft accessory kit will arrive pre-assembled. 2. Determine the location wher
-
Pull Chain Operator (#481486 IOM)
Tools Required: 9⁄64 in. Allen Wrench for 1⁄2 in. kit 3⁄16 in. Allen Wrench for 1 in. kit Part no. 877751 1/2 inch Pull Chain Operator Kit- Galv Item Qty Description 1 1 1⁄2 in. dia. pull chain 2 2 1⁄4-20 x .75 bolt, ZP 3 2 Unthreaded spacer ZP 4 2 Flat washer ZP 5 2 1⁄4 - 20 Nyloc Nut ZP 6 4 3⁄16 i
-
HBS Series (#474916 IOM)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
Motor Starter Standard (MSEM)
"Product Specification GuideModel MSEM Motor Starter Standard Control ************************************************************************************************************************Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation
-
MBD-10
MBD-10 Manual Balancing Damper Application MBD-10 April 2023 Model MBD-10 is a manual balancing damper designed to regulate the flow of air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control. The manual quadrant has an integral pointer
-
Siemens GRD Series Actuator (#1037844 IOM)
® Siemens Actuators - GRD 1® Document 1037844 Installation Instructions for Siemens Actuators Direct Drive Series (GRD) These instructions apply to the external field installation of Siemens actuators on Greenheck control dampers. These models are direct drive actuators that rotate to their energize
-
Belimo FSKN Wiring Diagrams (#486250 IOM)
® Belimo FSKN Wiring Diagrams 1® Document 486250 BACNet Test Module Wiring Diagrams Wiring Diagrams: FSKN120-BAC RRL RRL with no flow smoke detector FSKN Wiring Diagrams2 ® Wiring Diagrams: FSKN120-BAC RRL with Low Flow Smoke Detector RRL/OCI FSKN Wiring Diagrams 3® RRL/OCI with no flow smoke detect
-
Siemens GJD Series Actuator (#1037843 IOM)
® Siemens Actuators - GJD 1® Document 1037843 Installation Instructions for Siemens Actuators Direct Drive Series (GJD) These instructions apply to the external field installation of Siemens actuators on Greenheck control dampers. These models are direct drive actuators that rotate to their energize
-
USF Direct Drive
"Product Specification GuideDirect Drive Single Width Centrifugal Fan, Model USFFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product speci
-
Air Distribution in Critical Environments: Cleanrooms & Operating Rooms (AD02-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Air Distribution AD/02-23 Mechanical engineers working in the construction industry must cons
-
APH Plenum Direct Drive
"Product Specification GuideDirect Drive, Centrifugal Plenum Fan, Model APHFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specifica
-
APH Plenum Belt Drive
"Product Specification GuideBelt Drive Centrifugal Plenum Fan, Model APHFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specificatio
-
APM Plenum Belt Drive
"Product Specification GuideBelt Drive Centrifugal Plenum Fan, Model APMFacility Services Subgroup: Division 23 (Previously Division 15) *****************************************************************************************************************Specifier Notes: This product specification guide
-
APM Plenum Direct Drive
"Product Specification GuideDirect Drive, Centrifugal Plenum Fan, Model APMFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specifica
-
FJC-300
"Product Specification GuideSingle Width Centrifugal Fume Exhaust with Integral Stack, Model FJC-300Facility Services Subgroup: Division 23 (Previously Division 15) *************************************************************************************************************Specifier Notes: This prod
-
Model DM-3 (#486131 IOM)
® Overhead Ceiling Fans® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fai
-
FJI Belt Drive
"Product Specification GuideBelt Driven Single Width Centrifugal Fume Exhaust with Integral Stack, Model FJIFacility Services Subgroup: Division 23 (Previously Division 15) *******************************************************************************************************************************
-
FJI Direct Drive
"Product Specification GuideDirect Drive Single Width Centrifugal Fume Exhaust with Integral Stack, Model FJIFacility Services Subgroup: Division 23 (Previously Division 15) ******************************************************************************************************************************
-
HPA Plenum Direct Drive
"Product Specification GuideHoused Plenum Fan, Direct Drive, Model HPAFacility Services Subgroup: Division 23 (Previously Division 15) ****************************************************************************************************************************Specifier Notes: This product specificati
-
HCDR-250
* Actual Inside Dimension Diameter Minimum Size Maximum Size Inches 4 72 mm 102 1829 Features • Wide mounting flanges can be ordered with bolt holes, customized to match your requirements. • Rolled bar stops are required when blade seal is selected. • Wide range of actuators available Model HCDR-250
-
APD Plenum Direct Drive
"Product Specification GuideDirect Drive, Backward curved Plenum Fan, Model APDFacility Services Subgroup: Division 23 (Previously Division 15) *****************************************************************************************************************Specifier Notes: This product specificatio
-
Quick Start Guide - 120 Baso Terminal Strip (#1036531 IOM)
Document 1036531 120 Baso Terminal Strip Quick Start Guide Installation, Operation and Maintenance Manual. Direct Gas Make-Up Air Quick Start Guide - 120 Baso Terminal Strip This quick start document is intended to help with getting the initial unit startup completed, but does not replace the IOM. P
-
USF Belt Drive
"Product Specification GuideBelt Driven Single Width Centrifugal Fan, Model USFFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specif
-
Quick Start Guide - 24 Baso Terminal Strip (#914005 IOM)
Document 914005 24 Baso Terminal Strip Quick Start Guide Installation, Operation and Maintenance Manual. Pre-Start Information: To energize the unit control circuits (field-wiring shown on diagram with dashed lines): a. Exhaust fan (optional) - Connect terminals R to H b. Supply fan - Connect termin
-
Quick Start Guide - 24 Baso Pilot with Micro (#485925 IOM)
Document 485925 24 Baso Pilot with Micro Quick Start Guide Technical Support: 1-800-240-0870 (press 1 for service) Installation, Operation and Maintenance Manual. Direct Gas-Fired Start-Up Video Pre-Start Information: Locate wiring diagram on the inside of control center door (field-wired connection
-
Quick Start Guide - 120 Baso Pilot with Micro (#485927 IOM)
Document 485927 120 Baso Pilot with Micro Quick Start Guide Technical Support: 1-800-240-0870 (press 1 for service) Installation, Operation and Maintenance Manual. Direct Gas-Fired Start-Up Video Pre-Start Information: Locate wiring diagram on the inside of control center door (field-wired connectio
-
Quick Start Guide - 120 Honeywell Pilot with Micro (#485929 IOM)
Document 485929 120 Honeywell Pilot Mirco Quick Start Guide Installation, Operation and Maintenance Manual. Direct Gas-Fired Start-Up Video Technical Support: 1-800-240-0870 (press 1 for service) Pre-Start Information: Locate wiring diagram on the inside of control center door (field-wired connectio