Search Results
Number of Results: 1441
-
Sure-Aire Electronics User and Service Manual (#1021624 IOM)
® Sure-Aire™ Flow Monitoring System 1® Document 1021624 Sure-Aire™ Electronics User and Service Manual Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
October 2022 class descriptions
HVAC University Course Descriptions Classes • October 4: Make Up Air Ventilation • October 12: Laboratory Fume Exhaust • October 13: Motor Technology in the HVAC Industry • October 18: Kitchen Ventilation Systems: Meeting Codes and Standards Make-Up Air Ventilation This course discusses make-up air
-
No Guy Wires - High Wind Certified
No Guy Wires – High Wind CertifiedVektor H high plume fans, belt and direct drive models high wind certified Miami Dade Certification and Florida Product Approval Equivalent force of 231 mph wind speed without guy wiresSubmittal provides certification numbersAny Questions Please Contact Usvektor.sup
-
Greenheck Test Switch (#474102 IOM)
Greenheck Test Switches (GTS-1, GTS-3, and GTS-4) are used in dynamic smoke management systems containing Combination Fire Smoke, Smoke, or Fire Dampers. GTS-1 The GTS-1 can be used with combination fire smoke dampers equipped with Greenheck’s TOR option. The GTS-1 has a red indicator light to show
-
Smoke Detector DUCTSD (#482753 IOM)
"Refer to: ‘Installation Instructions for SMD, SMDR and SSSMD Series Leakage Rated Smoke Dampers’ (Part #461338) or ‘Installation Instructions for CFSD Series Corridor Ceiling Dampers’ (Part #461335) or ‘Installation Instructions for FSD, DFD, and SSFSD Series Combination Fire Smoke Dampers’ (Part #
-
HVAC_University_DOAS_LearningCenter_Flyer
Greenheck’s HVAC University Learning Center is back to school with Dedicated Outdoor Air Systems (DOAS). Your educational resource! Greenheck is on the move to continually educate our engineers, contractors, and customer base on the importance of indoor air quality, especially within our schools. Gr
-
AMPLIFY with Northern Light Virus Inactivation Data
Overhead Fans with Northern Light® UV-C TechnologyWhat is Northern Light Technology?Patented technology that combines air movement with disinfection capability of UV-C lightingUnique solution for delivering safer, healthier indoor air in large or densely occupied spacesBacked by scientific data, inc
-
New Printed Circuit Board Controller for MiniCore and MiniVent
Energy RecoveryNew Printed Circuit Board Controller for MiniCore and MiniVentCAPS 4.38MiniCore and MiniVent Printed Circuit BoardNew Printed Circuit Board controller for MiniCore and MiniVentNew controller simplifies controls and adds enhanced featuresSimplified Timed Exhaust feature that can be inc
-
Factory Provided Diffuser Transition
Make Up AirDiffuser UpdatesRe-enabled the second diffuser page to show the transition and elbow drawingDiffuser Updates - ContinuedSelections made with 3-way diffuser with elbow will now print a second information page.Transitions supplied by Greenheck are as follows:Thank you for your time.Question
-
Out with the Old, and In With the New!
DOAS UpdatesRV RVE (5-30 Ton) Efficiency EnhancementsPackaged DX cooling has been redesigned for higher efficiencyUp to 45%higher efficiencyStandard features:Inverter compressor (lead) Lead EC condenser fanSingle compressor single circuit 5-17.5 tonsTandem compressor(s) single circuit20-30 tonsMicro
-
Corridor Ceiling Dampers (#461335 IOM)
These instructions cover the installation of CFSD-XXX leakage rated combination fire smoke dampers with factory installed actuators and sleeves in corridor ceiling applications. These instructions meet the requirements of UL 555 and UL 555S. There are three different configurations available for thi
-
Continued SQ Mixed Flow Expansion
The Continued Expansion of the SQ Mixed FlowThe SQ Mixed Flow FanWith new discharge options!Select multiple discharge configurations including left, right, inline, or any combination of the three.Appropriate discharge can eliminate extra ductwork, lowering costs.Remember, the right discharge can als
-
CRD Series Installed on Gypboard Ceiling (#460637 Warnock Hersey IOM)
Dampers Installed in Gypboard Ceiling Wood Truss with Gypboard Ceiling • Maximum size of permitted opening equals maximum size of available listed ceiling radiation dampers. • Opening in ceiling membrane may be up to one inch larger than the nominal size of the ceiling radiation damper (i.e. a 12 in
-
Ceiling Radiation Damper (#453343 IOM)
These installation instructions apply to a 3 hour rated ceiling radiation dampers (aka ceiling dampers) mounted in a ceiling with supports from 1) a ceiling grid system, 2) ductwork above, or 3) structure above. Each type of damper support system is described with damper being mounted in conjunction
-
Leakage Rated Ceiling Radiation Dampers (#475063 IOM)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
No Flow Duct Smoke Detector (#465915 IOM)
Installation Instruction Supplement for SMD, SESMD, SSSMD Series Smoke Dampers and FSD, FSD-3XXV, SEFSD, SSFSD Series Combination Fire Smoke Dampers with Factory Mounted No Flow Duct Smoke Detectors Refer to: ‘Installation Instructions for SMD, SESMD, and SSSMD Series Leakage Rated Smoke Dampers’ (P
-
Tunnel Corridor Supplement (#463832 IOM)
"“UL CLASSIFIED (see complete marking on product)” “UL CLASSIFIED to Canadian safety standards (see complete marking on product)” Standard 555 and 555S (Listing #R13317) Refer to: ‘Installation Instructions for CFSD Series Corridor Ceiling Dampers’ (Part #461335) for additional details 24"" O.C. Max
-
Firestop Material (#469419 IOM)
® Firestop Material Supplement 1® Document 469419 Fire Stop Material for 11⁄2 Hour Multi-Blade Fire Dampers (DFD series) and 11⁄2 Hour Combination Fire Smoke Dampers- Vertical Mount (FSD Series) Refer to: ‘Installation Instruction for FSD-xxx, DFD-xxx, and SSFSD-xxx series Fire and Combination Fire
-
Flange Mounted Installation Instruction Supplement (#472664 IOM)
® Flange Mounted SMD 1® Document 472664 Flange Mounted Installation for SMD-xxx, SESMD-xxx, and SSSMD-xxx Series Smoke Dampers Refer to: ‘Installation Instructions for SMD, SESMD, SSSMD series models’ (Part #461338) for additional details. See complete marking on product. UL 555S Classification R133
-
Concrete Floor with Steel Deck Supplement (#463562 IOM)
® Concrete Floor with Steel Deck 1® Document 463562 Installed in Concrete Floor With Steel Deck Fire Dampers (DFD, FD series) and Combination Fire Smoke Dampers (CFSD, FSD, SSFSD series) Refer to: ‘Installation Instructions for FD, DFD, FD X series, and DFD-X series Curtain Fire Dampers (Part #48132
-
Fusible Link Replacement (#471602 IOM)
® Fusible Link Replacement 1® Document 471602 Fusible Link Replacement on FD, DFD, ODFD, OFD, SSFD, SSDFD, SEDFD and KFD Series Curtain Fire Dampers FSD, SEFSD, SSFSD, CFSD, and OFSD Series Combination Fire Smoke Dampers Removal of Fusible Link on Fire Dampers Closing Damper to Perform Periodic Main
-
Leakage Rated Smoke Dampers – SMD, SMDR, SSSMD Series (#461338 IOM)
These instructions apply to installation of leakage rated smoke dampers supplied with factory installed damper actuators. Specific requirements in these instructions are mandatory. These instructions meet the requirements of UL 555S and UL classification R13317. Receiving and Handling Upon receiving
-
Metal Stud in Shaftwall Partition Supplement (#462100 IOM)
"Notes 1. Gypsum panels must be screwed 12 in. (305 mm) on center maximum to all stud and runner flanges surrounding opening. (See Figure 1 and Figure 2 for Opening Preparation Details). FD, DFD,ODFD, and OFD Series 11⁄2 Hour Curtain Fire Dampers and FSD, OFSD and GFSD Series 11⁄2 hour Combination F
-
Support Mullions for use in Oversize Openings (#462105 IOM)
"These installation instructions apply to the fabrication and construction of generic support mullions. Support mullions are necessary whenever static fire dampers are installed into a vertical opening that is larger than the largest UL rated size for that damper. The mullions allow construction of
-
Round Installed in Concrete Floor w/Steel Deck (#469129 IOM)
steel deck steel deck Concrete floor Concrete floor retaining plate retaining plate RRL, RRL/OCI, TOR RRL, RRL/OCI, TOR For dimension information-see submittals For dimension information-see submittals Refer to: 'Installation Instructions for FDR, SSFDR, DFDR, FSDR Series Round Fire Dampers (Part #4
-
Fire Resistant Ventilated Duct Assembly (#469692 IOM)
® Fire Resistant Ventilation Duct Assembly 1® Document 469692 Fire Resistant Ventilation Duct Assembly for Fire Dampers (DFD and FD series) and Combination Fire Smoke Dampers (CFSD, OFSD, FSD Series) These instructions are for installing vertical mount fire and combination fire smoke dampers in a fi
-
Quick Connect Breakaway Supplement (#468502 IOM)
Document 468502 Duct-Sleeve Connection Installation Instruction Supplement Figure 1 Figure 2 These instructions describe an alternate breakaway connection between a fire damper or combination fire smoke damper sleeve and an adjoining piece of ductwork. This alternate connection is covered under the
-
Close Indicator Switch (#474050 IOM)
Document 474050 Close Indicator Switch Refer to: ‘Installation Instructions for FD, DFD, DFD X series, and FD X series Curtain Fire Dampers’ (Part #481324) Installation Instructions: 1. Position the switch near the center of the frame bottom. The switch bracket should be positioned against the frame
-
September_2022_class_descriptions
HVAC University Course Descriptions Classes September 20: Warehouse Ventilation Strategies and Design Considerations September 27: COVID Mitigation Strategies Utilizing HVAC Systems September 28: Proper Application and Specification of Ceiling Radiation Dampers and Ceiling Radiation Damper- Ce
-
Model ARC
"Product Specification GuideModel ARC, Condenser FanFacility Services Subgroup: Division 23 Section 23 34 13 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-exclusive
-
FSD-200 and FSD-300 Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel FSD-200 and 300 Series Combination Fire Smoke DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) **************************************************************************
-
Honeywell MS7103 Actuator Series
"SPECIFICATION DATA 31-00137M-01 https://customer.honeywell.com/en-US/Pages/department.aspx?cat=HonECC%20Catalog&category=Commercial&catpath=1.1 3 Nm Series Spring Return Direct Coupled Actuators MS7103, MS7503 MS7103, MS7503 Spring Return Direct Coupled Actuators (DCA) are used within heating, vent
-
Model TBI-FS
July 2022 Medium Pressure Axial Fans Model TBI-FS Levels 3, 4 5 with Fabricated Steel Propeller Belt Drive – Inline or Roof-Mounted Upblast 2 Greenheck certifies that the model TBI-FS tube axial inline fans shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests and pro
-
Latch Release Tool for Fire Dampers (#459019 IOM)
1. Insert tool as shown, near the end of the blade. Push the tool against the blade and rotate. 2. To disengage the blade from the blade latch, pull the tool until the blade is out of the latch. 3. While holding the released end of the blade out of the blade latch. Repeat the process on the other en
-
Model ABD-Z1 Automatic Balancing Damper (#484052 IOM)
Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp
-
Siemens GVD Series Actuator
" Submittal Sheet Document No. A6V11959738 March 31, 2022 OpenAir® GVD/GKD Series Electronic Damper Actuators for UL Listed Fire/Smoke and Smoke Control Dampers 2-Position, 30-second Run Time, 15-second Spring Return Time Siemens Industry, Inc. Product Number Operating Voltage 3-ft Plenum Cable EFL
-
FDR-510
See complete marking on product. UL 555 Classification R13317 These dimensions are furnished approximately 1⁄8 in. (3mm) undersize. Diameter Minimum Size Maximum Size Inches 4 24 mm 102 610 Size Limitations Wall Thickness Sleeve Length Up to 61⁄2 in. 13 5⁄8 in. Up to 81⁄2 in. 15 5⁄8 in. Up to 101⁄2
-
CFSD-211
W x H Minimum Size Maximum Size Configuration 1 Configuration 2 Configuration 3 Single Section Inches 8 x 9 8 x 6 6 x 6 24 x 24 mm 203 x 229 203 x 152 152 x 152 610 x 610 Model CFSD-211 is a combination fire smoke damper that is UL classified 1 hour fire rated corridor ceiling penetrations. It can a
-
WD-340
1 1/2 in. 1 1/2 in. Damper Size Airflow 5/8 in. Max. 3 1/2 in. 6 1/2 in. 2 3/4 in. Max.Options and Accessories • Motor Packs (24 Vac, 115 Vac, 208/230 Vac, 440 Vac) • End Switch Kit (Part #851038) Note: W H dimensions furnished approximately 1⁄8 in. (3mm) undersize. W is always parallel to the dampe
-
HCAI Criteria for Vektor-CH and Vektor-CS
HCAI Special Seismic Certification Preapproval includes the Vektor-CH and Vektor-CS models under OSP-503. Use the following pages as guidance for selecting appropriate construction and approved accessories, determining corner weights and bracket heights for isolator selection, and calculating the fa
-
OEM sales support
OEM Regional Support Who to Contact April 2022 Account Managers NORTHEAST Lucas Miller OEM Account Manager II Phone: 937-726-0387 lucas.miller@greenheck.com WEST Yamilex Jaramillo OEM Account Manager I Phone: 715-432-7938 yami.jaramillo@greenheck.com MIDWEST Dale Ernst OEM Account Manager II Phone:
-
SSDFDR-510
Model SSDFDR-510 meets the requirements for fire dampers established by: National Fire Protection Association NFPA Standards 80, 90A, 101 International Building Codes (IBC) California State Fire Marshal (CSFM) Fire Damper Listing (#3225-0981:0112) See complete marking on product. UL 555 Classificati
-
SSSMDR-501
"* The diameter dimension furnished approximately 1/8 in (3mm) undersize. Model SSSMDR-501 is a 304 stainless steel round smoke damper with low leakage. The SSSMDR-501 is qualified to 4,000 fpm (20.3 m/s) and 4 in. wg (1 kPa) for operational closure in emergency smoke control situations, for use in
-
Brochure: Danish Technological Institute (DTI) Executive Summary
1 Executive Summary MEASURING VIRUS INACTIVATION BY THE NORTHERN LIGHT® SYSTEM: UV-C LIGHT INTEGRATED INTO THE FAN BLADES OF AN HVLS FAN AS INTERPRETED BY GREENHECK ENGINEERS AMPLIFY™ overhead fans with Northern Light® technology combine the air movement of a high volume low speed (HVLS) fan with th
-
HCD-130
W x H Minimum Size Maximum Size Single Section Multi - Section Inches 61⁄2 x 5 60 x 96 120 x 96 mm 165 x 127 1524 x 2438 3048 x 2438 Size Limitations H* D W* C * Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the d
-
HBTR-151
*Actual Inside Dimension Options: • Mounting holes in flanges • Actuators • Limit switches • Special construction Leakage Bubble tight per AMCA 500-D Pressure* 10 in. wg (2.5 kPa) - differential pressure Velocity* 3900 fpm (19.8 m/s) Temperature* -40 to 250°F (-40 to 121°C) Construction Standard Opt
-
HCD-130-LE
HCD-130-LE Industrial Lab Exhaust Damper Application HCD-130-LE April 2022 Model HCD-130LE is a heavy duty flanged frame style industrial control damper with fabricated airfoil blades. It is designed to control airflow and provide shutoff in Vektor Lab Exhaust systems. This model is available with p
-
SMDR-501
"* The diameter dimension furnished approximately 1⁄8 in (3mm) undersize. Size Limitations Diameter Minimum Maximum in. (mm) 6 (152) 24 (610) Model SMDR-501 Round Smoke Damper UL 555S Leakage Class I Ratings Standard Optional Frame Material Galvanized steel Frame Material Thickness 20 ga. (1 mm) 16
-
HCD-120
"W x H Minimum Size Maximum Size Single Section Multi - Section Inches 61⁄2 x 5 48 x 96 96 x 96 mm 165 x 127 1219 x 2438 2438 x 2438 Size Limitations H* W* D C * Actual Inside Dimension. The W dimension is ALWAYS parallel with the damper blade length. Damper linkage and axles may extend beyond the d
-
HCD-230-LE
"Model HCD-230LE is a heavy duty flanged frame style industrial control damper with fabricated airfoil blades. It is designed to control airflow and provide shutoff in Vektor Lab Exhaust systems. This model is available with parallel or opposed blade action. * Actual Inside Dimension. The W dimensio