Search Results
Number of Results: 1589
-
CAD-10, HAD-10
Greenheck duct access doors provide a durable, practical and inexpensive means of gaining access to components inside the ductwork. Recommended for use in low to medium pressure duct systems. HAD-10 CAD-10 access doors are rated for up to 41/2 in. (1.1 kPa) static pressure when properly installed. C
-
Application and Design ESU-154S is a frameless ultra thinline stationary louver commonly used for interior or exterior applications where high free area and low airflow resistance is required. The narrow depth makes this product ideal for installation into thru-wall air conditioning units. Standard
-
HVAC University_Architects
Practical HVAC Knowledge Bernard A. Greenheck Education Center | Schofield, Wisconsin FOR ARCHITECTS 1. Allotting the Proper Space for Sustainable Mechanical Rooms: Reducing Fan System Effect to Reduce Fan Energy Efficient fan selection is often compromised by applying undersized fans and restrictin
-
Duct Heaters Series: IDHB and IDHE (#478052 IOM)
"Installation Supplements Refer to the appropriate Greenheck installation supplements for special requirements (www.greenheck.com links are underline): • IDHE-O Outdoor Applications • T725 Thermostat Installation Instructions • T725 Thermostat Operation Instructions • T855 Thermostat Installation In
-
RockinghamHigh_NC
Greenheck Project Profile Rockingham Junior High School Rockingham, North Carolina Owner: Richmond County Schools Hamlet, NC Architectural Firm: Wash Hatem Nelson Architects PA Charlotte, NC Engineering Firm: United Engineering Group Charlotte, NC Greenheck Representative: Hoffman Hoffman, Inc. Char
-
Start-Up Guide
"1 Heating Cooling SPECIAL TOOLS REQUIRED None None • Voltage Meter (with wire probes) • Amperage Meter • Pressure Gauges – (refrigerant) • Tachometer • Thermometer • U-tube manometer or equivalent Hot water coil Chilled water coil Water-source heat pump Water-source heat pump Electric Pre-heat Pack
-
EM-800 Series
"TorqPlusTM Electric Valve Actuators and Controls Torque 2,000 IN/LB – 20,000 IN/LB The Engineered Solution Bettis TorqPlus quality line of electric actuators are designed for quarter turn applications — ball, butterfly and plug valves; dampers; vents and similar uses. TorqPlus actuators are manufac
-
RBD-10 Series
" P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel Remote Balancing Dampers – RBD-10 SeriesFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ***************************************************************************************
-
ASHRAE Standard 62 Addendum y - Acceptable Cross Leakage for Energy Recovery Applications (ERA/111-04)
"product application guide®A technical bulletin for engineers, contractors and students in the air movement and control industry. Energy Recovery Application ERA/111-04 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2004 Greenheck Fan Corp. ® ASHRAE Standard 62 Adde
-
QD-Cat_UtilityandCentrifugal
44 Utility and Centrifugal Quick Build Performance Model Size Maximum Capacities CFM Static Pressure in. wg Drive Frame Scroll Materials Belt Direct Bolted Welded Galvanized Coated Steel Aluminum SFD 2,600 2.5 3 3 3 SFB 25,250 3.25 3 3 3 SWD 4,730 2.5 3 3 3 3 3 SWB 11,000 3.5 3 3 3 USF-200 10,000 5.
-
Models PVF and PVG (#483094 IOM) Canadian French
® Document 483094 Modèles PVF et PVG Modules de chauffage indirects au gaz Générateurs de chaleur indirects au gaz Modules de chauffage/générateurs de chaleur indirects au gaz 1® Manuel d’installation, d’utilisation et d’entretien Veuillez lire ces instructions et les conserver pour toute consultati
-
VSU (#470654 IOM) (2012 - 10/2017)
1 Model VSU Make-Up Air Unit Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply wi
-
MiniCore
"Product Specification GuideGreenheck Model MiniCore –– Energy Core Air-to-Air Energy Recovery VentilatorFor Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category 23 72 13) ***************************************************************************************
-
Jib Crane Assembly Instructions for Vektor (#472081 IOM)
1 Jib Crane for Vektor® ® Document 472081 Jib Crane for Vektor® NOTE If jib crane is being installed on a belt drive fan system, the location of the motor cover on each fan must be on the same side as the crane/post assembly. This will allow the jib crane to reach the motor as needed. NOTE Belt driv
-
ISAR_Toyota
Toyota Motor Manufacturing de Baja California, Inc. Tecate, B.C., Mexico Engineering Firm: IAASE S.A. de C.V. Mexicali, B.C. Mexico Mechanical Contractor: ISAR, S.A. de C.V. Tijuana, B.C., Mexico Greenheck Representative: Aquasistemas Integrales, S.A. de C.V. Mexicali, B.C., Mexico Ensure manufactur
-
Direct Drive, Model CSP-B
"Product Specification GuideModel CSP-B Direct Drive Deluxe Inline Cabinet Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This pr
-
"SEH-401 (4"" Frame)"
Application and Design SEH-401 is a sightproof weather louver designed to protect air intake and exhaust openings in building exterior walls when visual see through prevention is needed. Design incorporates a drainable head member and horizontal Chevron style blades to provide maximum resistance to
-
Microprocessor Controller for Energy Recovery TAP v2.50 (#482574 IOM) May 2017
"® Document 482574 Microprocessor Controller for Energy Recovery Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others b
-
QEID Performance Supplement
• Motor Information • Engineering Information • Air/Sound Performance • Dimensional Data Direct Drive Mixed Flow Fans Model QEID Sound Air Performance Supplement December 2018 Greenheck Fan Corporation certifies that the Model QEID Mixed Flow Inline fans shown herein are licensed to bear the AMCA se
-
Make-Up Air Electric, Steam, Hot Water, Chlled Water, and DX Coils (#457046 IOM)
GREENHECK P.O. BOX 410 SCHOFIELD, WISCONSIN 54476-0410 PH. 715-359-6171¤ Installation, Operation and Maintenance Instructions for MAKE UP AIR UNITS with Electric Heaters and Steam, Water and DX Coils This manual is the property of the owner, and is required for future maintenance. Please leave it wi
-
Model FPB (#471833 IOM)
Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instructions could result
-
Basin_Electric
Greenheck Project Profile Basin Electric Power Cooperative Bismarck, ND Engineering Firm: EAPC Grand Forks, ND Mechanical Designer: EAPC Grand Forks, ND Greenheck Representative: Therm-Air Sales Corporation Fargo, ND Create highly functional large louvers and dampers with no vertical sight lines Des
-
WD-100, WD-200, WD-300 Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel WD-100, WD-200, WD-300 Series Backdraft DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) ********************************************************************************
-
Vari-Green Drive
Vari-Green® Drive ENERGY | CONTROL | INTEGRATION Designed from the Ground Up Greenheck’s Vari-Green Drive® has been custom designed to offer the same benefits as Vari-Green technology for use in three phase applications while supporting the reduction in operating costs and maximizing the efficiency
-
ABD-Z2
ABD-Z2 Automatic Balancing Damper for Zone Register Terminals Application ABD-Z2 April 2022 Ratings Pressure 0.2 in. wg (.05 kPa) to 2.0 in. wg (.50 kPa) Volume 25 cfm (.012 m3/s) to 275 cfm (.130 m3/s) Temperature 25° F (-4°C) to 150° F (65°C) UL Classified Classified by UL to UL 2043 for heat and
-
Fresh Air Ideas
Fresh Air Ideas SUPPORTING GREEN INITIATIVES WITH INNOVATION As one of the first manufacturers of air movement and control equipment to join the U.S. Green Building Council, Greenheck is ready to provide products that support sustainable-design projects based on LEED certification guidelines. Specif
-
GreatRiverEnergy
Greenheck Project Profile Great River Energy Maple Grove, MN Engineering Firm: Dunham Associates Minneapolis, MN Mechanical Contractor: Doody Mechanical St. Paul, MN Greenheck Representative: TMS Johnson New Hope, MN Ensure employee safety by meeting UL requirements and NFPA Standards 80 and 105 for
-
RAD (Round Access Doors)
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel RAD Access DoorsFacility Service Subgroup: Division 08 Door and Window *************************************************************************************************************Note to User: Th
-
Universal Control - MS-1P
1Ø AC Input 50/60 Hz M Voltage Input Auto Run Fault Output Status Output Dry Input Auto Run Normally Open Input 10-130VAC/DC Input
-
Vari-Green Control - Indoor Air Quality (VOC)
"Product Specification GuideVari-Green Control – Indoor Air Quality – VOC (Volatile Organic Compound) Control to be a packaged Indoor Air Quality control designed to regulate fan speed based on level of VOC concentration in a space. Control shall include a Proportional Integral Derivative (PID) feed
-
BAPI Pressure Touch Sensor (ZPT)
"Building Automation Products, Inc. • 750 North Royal Avenue, Gays Mills, WI 54631 USA Tel: +1-608-735-4800 • Fax: +1-608-735-4804 • Email: sales@bapihvac.com • Web: www.bapihvac.com C6 Zone Pressure Touch Sensors (ZPT) l Touch Interface Through the Cover, No More Dip Switches l Field Selectable Out
-
HVAC University Course Descriptions
1 HVAC University Course Descriptions Classes • October 5 – HVLS Fan Design, Application and Specification • October 6 – Ventilation Strategies Utilizing Ceiling Exhaust and Bathroom Exhaust Fans to Meet Indoor Air Quality Requirements • October 7 – Life Safety Dampers • October 12 – Air-to-Air Ener
-
Vari-Green Motor
"Product Specification GuideVari-Green Control – EC Motor Motor to be an electronic commutation (EC) motor specifically designed for fan applications.AC induction type motors are not acceptable. Examples of unacceptable motors are: Shaded Pole, Permanent Split Capacitor (PSC), Split Phase, Capacitor
-
MBD-15
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel MBD-15 Balancing DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ****************************************************************************************************Not
-
TAUB-L/H TAUB-CA Belt Drive
"Product Specification GuideBelt Drive Tube Axial Roof Mounted Upblast Exhaust Fans, Model TAUB TAUB-CAFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier No
-
TBI TBI-FS Belt Drive
"Product Specification GuideTube Axial Inline Belt Drive Fans, Model TBI-FSFacility Services Subgroup: Division 23 (Previously Division 15) ************************************************************************************************************************Specifier Notes: This product specificat
-
Model BCSW-FRP
Fiberglass Centrifugal Fans Model BCSW-FRP • Belt and Direct Drive • Backward-Curved Wheels April 2019 2 ® ® Model BCSW-FRP Greenheck’s model BCSW-FRP backward-curved centrifugal fans are designed to provide reliable and efficient operation for corrosive applications. Our products are manufactured u
-
Replacing the Fusible Link on Model DFDTF-210 (#468738 IOM)
Document number 468738 Replacing Fusible Link on DFDTF-210 Refer to: ‘Installation Instructions for FSD-XXX, DFD-XXX, DFDTFXXX, SSFSD-XXX (Part no. 481318) These instructions are provided for changing fusible links on DFDTF-210. 1. Damper in the open position with fusible link attached 2. Damper in
-
Installing a Volume Controller (IOM #481550)
Tools Required: Electric or battery operated drill 3⁄32 dia. drill bit #2 Phillips screwdriver Wire cutter Locking C-clamp or spring clamp Instructions 1. Remove the existing fusible link and allow the damper blades to close. While doing this check that the blades operate smoothly and go to their cl
-
CAPSEngineersGuide_August2017
CAPS Computer Aided Product Selection Program Engineer’s Guide • Copyright © 2017 Greenheck Fan Corp. Reducing HVAC System Design Time By Using CAPS (Computer Aided Product Selection) 2 This instructional guide includes: Improve and Increase Your Design Throughput and Productivity with CAPS . . . .
-
HVAC & LEED. What contractors need to know about the environmental-building program
-
ERVs save energy from going off into thin air.
Surfaces 60 Systems 58 Flooring 56 PRODUCT SPEC GUIDE FALL 2007 Fall 2007 www.architectmagazine.com Green Building Lighting 50 Entering New Territory at the Water + Life Campus in California 41 USGBC’s D.C. Corporate Headquarters 25 The University of Ontario Institute of Technology 31 Moving air thr
-
Moisture Transfer and Fungal Growth in Desiccant-based Enthalpy Wheels (ERA/104-00)
product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Energy Recovery Application ERA/104-00 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright © 2000 Greenheck Fan Corp. There is evidence that
-
K-State Olathe International Animal Health_KS
Greenheck Project Profile K-State Olathe International Animal Health and Food Safety Institute Olathe, KS Engineering Firm: Henderson Engineers Lenexa, KS General Contractor: The Weitz Company Lenexa, KS Mechanical Contractor: Cates Sheet Metal Lenexa, KS Architect: 360 Architects Kansas City, MO Gr
-
Microprocessor Controller for Energy Recovery TAP v2.60 (#483232 IOM) January 2018
® Document 483232 Microprocessor Controller for Energy Recovery Microprocessor Controller for Tempered Air Products 1® Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintai
-
Rieveschl Hall Univ.Cinn
Greenheck Project Profile George R. Rieveschl Hall, University of Cincinnati Cincinnati, OH Mechanical Engineer: Fosdick and Hilmer Cincinnati, OH General Contractor: Messer Construction Cincinnati, OH Mechanical Contractor: Thomas J. Dyer Company Cincinnati, OH Greenheck Representative: Environment
-
HCDR-152
Standard Optional Frame Material Painted 304SS or 316SS Frame Type Flanged Channel Blade Action Opposed Blade Material Painted 304SS or 316SS Blade Seals None EPDM, Silicone Blade Stop Pin Stop Rolled Bar Blade Type Single Thickness Axle Bearing Stainless steel sleeve External Bronze Axle Material P
-
QD-Cat_CustomCoils
78 Replacement and OEM Coils Greenheck specializes in manufacturing competitively priced, qualityengineered replacement and OEM coils. Every coil we build is leak tested under water with 450 PSIG of dry nitrogen to guarantee 100% quality assurance. To guarantee your coil is going to perform as requi
-
FAQs for Vari-Green Motors
Q: What is an EC Motor? A: An EC Motor is an electronically commutated motor that includes a permanent magnet rotor for increased efficiency and speed controllability. Q: Why is an EC motor more efficient than a traditional AC induction motor? A: Two things make an EC motor more efficient: 1. All mo
-
GJX-31-160-0634 (pdf)
0 30 15 0 -15 -30 60 90 120 [ft] Velocity [fpm] 1000 800 600 400 200 0 GJX-31-160-0634