Search Results

Number of Results: 1441

Previous 18 19 20 21 22 Next Page 20 of 29
Results per page:
  • 4290 Aspirus Project Profile_LR

    Greenheck Project Profile Aspirus Wausau Hospital Medical Surgical ICU Remodeling Wausau, WI Engineering Firm: Henneman Engineering Madison, WI General Contractor: Miron Construction Neenah, WI Mechanical Contractor: August Winter Sons Appleton, WI Greenheck Representative: Vyron Corporation Green B

  • No Flow Duct Smoke Detector (2151)

    No Flow Smoke Detector 2151 The primary purpose of duct smoke detection is to prevent injury, panic, and property damage by reducing the spread (recirculation) of smoke. The detector samples air currents passing through a duct and gives dependable performance for management of smoke and combination

  • Models Vektor-HS, Vektor-MS and Vektor-CS

    Laboratory Exhaust Systems Vektor ®-HS, Vektor ®-MS and Vektor ®-CS with Variable Geometry Nozzle September 2017 2 2 Vektor ®-HS, Vektor ®-MS and Vektor ®-CS Vektor-HS, Vektor-MS and Vektor-CS are Listed for Electrical UL/cUL 705 File no. 40001 Vektor Variable Geometry Nozzle Patents Manufactured by

  • GJX-36-160-0622 (pdf)

    0 30 30 15 0 -15 -30 60 90 400 [fpm] 120 [ft] Velocity [fpm] 1000 800 600 400 200 0 GJX-36-160-0622

  • Warranty Statement for Tubular Fans - Inline and Roof Mounted

    Tubular – Inline and Roof Mounted Fans Warranty Statement (10/21) Page 1 of Copyright © 2021 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Tubular – Inline and Roof Mounted Fans (CVI) WARRANTY AND LIABILITY: SELLER warrants to

  • PVF/PVG Indirect Gas-Fired Heat Modules (#474645 IOM) pre-August 2015

    ® Document 474645 Model PVF and PVG Indirect Gas-Fired Heat Modules Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and othe

  • Model DG/DGX Pilot Ignition (#470651_IOM) (2008 - 10/2017)

    "General Safety Information Only qualified personnel should install this unit. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving

  • HCD-221

    "P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel HCD-221 Series Industiral Isolation Control DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) ****************************************************************************

  • White Pages for Modular Small Cabinet Fan (construction features, dimensional data, wieghts, performance, and technical data on various options and accessories)

    "• Modular Design • Ultra-Low Profile • Easy Access Modular Small Cabinet Fan Model MSCF 2 Unique Construction Features Ultra-Low Profile - Compact design enables unit to be placed in tight ceiling spaces. Double Wall - Allows unit to be wiped down with a dry or damp rag. Eliminates exposed insulati

  • ABD-T

    See complete marking on product. UL 2043 Classification R39668 Diameter (mm) Transition Size in inches (mm) 4 in (102) 6 x 6, 8 x 8, 10 x 10, 12 x 12 (152 x 152, 203 x 203, 254 x 254, 305 x 305) 5 in (127) 6 x 6, 8 x 8, 10 x 10, 12 x 12 (152 x 152, 203 x 203, 254 x 254, 305 x 305) 6 in (152) 8 x 8,

  • Model BCSW-FRP (#474051 IOM)

    "1Fiberglass Centrifugal Fan Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply wi

  • Microprocessor Controller TAP v2.10 (#475595 IOM) April 2014 (RVE, ERCH-01, ERT-01)

    "Program Features The microprocessor controller offers improved control through easy monitoring and adjustment of unit parameters by way of a lighted graphical display and a push-button keypad. Pre-Programmed Operating Sequences The controller has been pre-programmed to offer multiple control sequen

  • Adjustable Roof Curbs (#483836 IOM)

    Dimensions in Inches Fits Fan Models 12 inch High Curb Outside Sq. Dim. Inside Sq. Dim. Weight Lbs. GPIA- 23.5-32G12-G 231⁄2 – 32 191⁄2 – 28 58 RE-20, RBE-20, RCE3-20, RBCE-20, RBS-20, RCS3-20, RBCS-20, RBF-20, RBCF-20, RDU-20, RBU-20, RBUMO-20 GPIA- 32.5-41G12-G 321⁄2 – 41 281⁄2 – 37 74 RE-24, RBE-

  • Quilted Thermal Blanket (QB-24)

    QB-24 is a refractory thermal blanket consisting of a non-asbestos high temperature ceramic fiber blanket covered with quilted fiberglass cloth. This quilted thermal blanket material is listed with UL to be used as an accessory to Greenheck’s ceiling radiation dampers or to be used as a batt and bla

  • Smoke Detector Supplement (#463813 IOM)

    "Refer to: ‘Installation Instructions for SMD, SMDR and SSSMD Series Leakage Rated Smoke Dampers’ (Part #461338) or ‘Installation Instructions for CFSD Series Corridor Ceiling Dampers’ (Part #461335) or ‘Installation Instructions for FSD, DFD, and SSFSD Series Combination Fire Smoke Dampers’ (Part #

  • Model ECV (#480955 IOM)

    "® Document 480955 Model ECV Energy Core Ventilator Energy Core Ventilator 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yoursel

  • SP-CSP Power Ratings, Motors and Certifications

    P.O. Box 410 • Schofield, WI 54476-0410 • Phone (715) 359-6171 • greenheck.com Copyright © 2021 Greenheck Fan Corp. | November 2021 SP Model 115V/ 60Hz 115V/ 50Hz 220240V/ 50Hz 220240V/ 60Hz 277V EC Motor HP Motor 1 ASHRAE 90.1 Compliant SP-A50 304923 1/625 Yes SP-A70 317723 2.25/746 Yes SP-A90 3122

  • 2021 Scholarship Application

    Scholarship Application Name: Maiden Name: (if applicable) Home Address: Phone Number: PERSONAL Date: ELIGIBILITY First Middle Last Street City, State Zip Code Are you a child of an employee of Greenheck Group or one of its subsidiaries? Yes No Employee Name: First Middle Last Location Department Em

  • 2019 Scholarship Application Criteria/Instructions

    2015 Scholarship Program 2015 Scholarship Program 36th Annual Scholarship Program P.O. Box 410 • Schofield, WI 54476 USA • 715-359-6171 The Greenheck Group is pleased to support the academic efforts of students with our scholarship program. This program is open to all children of Greenheck Group emp

  • "EDK-402 (4"" Frame, K Blade)"

    EDK-402 Stationary Louver, K Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades K style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a

  • Coil Specifications

    " Coil Specifications, February 2011 Copyright © 2011 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Coil Specifications Design Pressures and Temperatures Coil shall be designed to withstand the following maximum operating pressures and temperatures:

  • 2022 Scholarship Application Criteria/Instructions

    39th Annual Scholarship Program 1100 Greenheck Drive, PO Box 410, Schofield, WI 54476 715-359-6171 | greenheck.com The Greenheck Group is pleased to support the academic efforts of students with our scholarship program. This program is open to all children of Greenheck Group employees, except the ch

  • KVS_LankfordSYSCOfoodServices_PocomokeCity_MD

    "Greenheck Project Profile Mid Atlantic Product Evaluation Center Lankford-SYSCO Food Services, LLC Pocomoke City, MD Engineering Firm: Lankford-SYSCO Pocomoke City, MD Greenheck Representative: Ward-Boland Associates Seaford, DE Above: At The Product Evaluation Center executive chefs cook and demon

  • Standard Control - MSSC

    H1 H4 L3L1 L2 MTR T1 T3 AUX CONT M T2 OL 3PH 43 44 31 32 MSSC STARTER POWER WIRING A1 A2 M MSSC CONTROL WIRING Dry Input Relay Output Status Auto Run Voltage Input Contactor Coil 1 FLA (A) 5 10 15 20 25 30 35 40 PCB Power H1 H4 Auto Run 12-250VAC/DC Input Keypad Overload Setting Normally Open Input

  • Vektor-C Series Nozzle to Stack to Fan Fastener Kit (#1016015 IOM)

    1 Fastener Kit • Nozzle to Stack, Stack to Fan, Rev. 1, February 2018 Copyright 2018 © Greenheck Fan Corp. ® Document 1016015 Vektor-C Series Fastener Kit Nozzle to Stack, Stack to Fan Laboratory Exhaust System Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBLY. Phone:

  • Modular Jib Crane

    Simplified installation, ease of maintenance, and reliability are all provided by incorporating a Vektor Modular Jib Crane with your Vektor laboratory exhaust system. Greenheck’s Vektor Modular Jib Crane is engineered to simplify motor maintenance. Quick-connect crane supports are easily mounted dir

  • ThermiCoil

    February 2018 ThermiCoil® coils with insulated casings are suitable for refrigerant and hydronic applications and can accommodate a wide range of airflows. They address the needs of building professionals with rigorous indoor air quality standards. Applications ThermiCoil coils are often applied to

  • HVAC University Brochure

    COURSE GUIDE n Expand your HVAC knowledge. n Earn PDH credits. n Learn from factory experts. Whether you’re new to designing and specifying HVAC systems or a seasoned pro, you are sure to benefit from your attendance at Greenheck’s HVAC University. Developed specifically for HVAC design engineers, c

  • DFDX Series

    "P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel Dynamic Fire Dampers With Integral SleevesFacility Service Subgroup: Division 23 HVAC (Previously Division 15) *************************************************************************************

  • Warranty Statement for Class II Anodize

    P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Louvers Architectural Finish Limited Warranty Class II Anodize (204-R1 Clear) Greenheck warrants the finish of Class II anodize for a period of 1 year from the date of product shipment when applied to aluminum louvers or aluminum

  • EES-T200V

    Application and Design EES-T200V is an equipment screen designed to inhibit vision while also serving as a protective barrier. Design incorporates extruded aluminum vertical T style blades as well as horizontal rear supports as required to meet the specified windload. Inside or outside formed alumin

  • Model ERH - Energy Recovery with Supplemental Heating

    Energy Recovery Ventilator with Heating Model ERH • Commercial • Institutional • 10,000 cfm • 1.5 in. wg external static pressure April 2005 Product Features Model ERH Energy Recovery Ventilator With Heating With the ERH, you save money with the total energy wheel and get the convenience of suppleme

  • Models IG-HV, IGX-HV and MSX-HV Heating and Ventilating Units

    Heating and Ventilating Units Models IG-HV, IGX-HV and MSX-HV • Flexible Design • Factory-Assembled January 2014 • 800 - 15,000 cfm • Up to 3 in. wg External Static Pressure • Indirect Gas, Hot Water, Electric or Steam Heating • Chilled Water, Split DX Cooling or Evaporative Cooling 2 Heating Option

  • Vektor-MD Windband to Nozzle Fastener Kit (#1016006 IOM)

    1 Fastener Kit • Windband to Nozzle, Rev. 2, May 2018 Copyright 2018 © Greenheck Fan Corp. ® Document 1016006 Vektor-MD Fastener Kit Windband to Nozzle Laboratory Exhaust System Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBLY. Lifting Lug Lifting Lug Windband Windban

  • moraine

    Greenheck Project Profile Moraine Park Technical College Fond du Lac, WI Engineering Firm: Holland Kurtz Brookfield, WI Architectural Firm: Brummel Architectural Group De Pere, WI Representative Firm: Vyron Corporation Brookfield, WI Create a comprehensive, energy-efficient kitchen ventilation syste

  • CRD-1WT Series

    " P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel CRD-1 WT Ceiling Radiation DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) *********************************************************************************************

  • HVAC University Course Guide

    COURSE GUIDE COURSE GUIDE COR-001 Applying State-of-the-Art Engineering Technology in Manufacturing 1 This course will introduce you to state-of-the-art engineering technology for designing and manufacturing world class HVAC equipment. You will observe and tour an AMCA Air chamber and rapid prototyp

  • MaxitrolSeries44_iom

    "SERIES 44 INSTALLATION INSTRUCTIONS and field service checklist BULLETIN MI2047-06/04 REPLACED MI1079 System Components Page 2 Introduction and Dimensions Page 3 Specifications Installation of Components Typical Gas Trains Page 4 5 Field Service Checklist Page 6 Wiring Diagrams Valve Adjustments Pa

  • MAC Catalog

    Mobile Air Circulators Model MAC Belt and Direct Drive September 2018 2 Model MAC Mobile Air Circulator Greenheck’s model MAC mancoolers are designed to keep individuals comfortable and productive by moving high volumes of directed airflow at low velocity. • Direct and belt drive configurations • Pro

  • OEM sales support

    Copyright © 2014 Greenheck Fan Corp. NORTHEAST / CANADA Lucas Miller OEM Account Manager II Ph# 937-726-0387 lucas.miller@greenheck.com www.greenheck.com/oem Greenheck OEM Regional Support MIDWEST / NORTHWEST Dale Ernst OEM Account Manager II Ph# 715-355-3122 dale.ernst@greenheck.com www.greenheck.c

  • Models ERM 36 & 52 (#456785 IOM)

    ® Energy Recovery Modules 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.

  • The Importance of AHRI Performance Certification for Energy Recovery Ventilators (ERA/109-02)

    A technical bulletin for engineers, contractors and students in the air movement and control industry. Energy Recovery Application ERA/109-02 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2015 Greenheck Fan Corp. The Importance of AHRI Performance Certification for

  • Alignment Plate Installation (#482877 IOM)

    ® Aignment Plate Installation 1® Document 482877 Alignment Plate Installation Models: EHH-401; EHH-501, EHH-501X, EHH-601, EHH-701 Alignment Plate #716148, 707482, 716149, 712397 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read careful

  • Field Testing Overview (FA/114-02)

    A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/114-02 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2005 Greenheck Fan Corp. Field Testing Overview This article provides an overview of field

  • BD-100, 300 Series

    "P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel BD Series Backdraft DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) ****************************************************************************************************

  • Models DG and DGX Direct Gas-Fired Make-Up Air

    March 2018 Direct Gas-Fired Make-Up Air Models DG and DGX Commercial, Industrial and Kitchen Applications • 800 - 48,000 cfm • 4 in. wg External Static Pressure • Direct Gas-Fired Heating • Optional Cooling - Packaged DX (2.5 to 16 tons) - Split DX - Chilled Water - Evaporative Cooling • Supply Fan

  • Model SFD, SFB, SWB and SWD (#455308 IOM)

    Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instr

  • Model IGX

    "Product Specification GuideGreenheck Model IGX – Packaged Make-Up Air Unit with Indirect Gas-Fired Furnace and Optional Cooling For Outdoor or Indoor InstallationCSI MasterFormat Category 23 74 XX ******************************************************************************************************

  • Model KSFB and KSFD Untempered Make-Up Air Unit

    Untempered Make-Up Air for Kitchen Systems Models KSFB and KSFD May 2016 2 Kitchen Fan Control Center (KFCC) Prewired in compliance with the National Electrical Code, the KFCC simplifies field wiring, thereby reducing installation time and mistakes. The control center is a NEMA Type 1 panel for mounti

  • PVF/PVG Indirect Gas-Fired Heat Modules (#474645 IOM) pre-August 2015

    ® Document 474645 Model PVF and PVG Indirect Gas-Fired Heat Modules Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and othe

Previous 18 19 20 21 22 Next Page 20 of 29
Results per page: