Search Results
Number of Results: 1589
-
Model AX Pitch Protractor (Print at 100% on 8.5 x 11 Paper)
0º 5º 10º 15º 20º 25º 30º 35º ALIGN THIS EDGE PARALLEL TO FAN CASING EDGE ALIGN THIS EDGE TO FAN CASING AXIAL LINE ® Instructions: • Follow Blade Pitch Adjustment Procedure as outlined in the AX High Performance Axial Installation, Operating and Maintenance Manual, Document #464664. • Align protract
-
Hanging Vibration Isolator Kit for Models SP and CSP (#451329 IOM)
® Document 451329 Hanging Vibration Isolator Kit for Models SP and CSP Assembly Instructions Please read these instructions carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply
-
SBCCenter_SanAntonio
Greenheck Project Profile SBC Center Community Arena San Antonio, TX Architectural Engineering Firm: Ellerbe Becket, Inc. Kansas City, MO Architectural Firms: Kell Munoz Architects San Antonio, TX (Construction Documents/Coordination) Lake/Flato Architects San Antonio, TX (Exterior Design) General C
-
MAC Ceiling Mount Kit (#474906 IOM)
® MAC Ceiling Mount Kit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. F
-
WDR-53 and SSWDR-53
" P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel WDR-53 and SSWDR-53 Round Backdraft DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ************************************************************************************
-
"FDS-602 (6"" Frame, Drainable Blade)"
FDS-602 Stationary Louver, Drainable Blade Galvanized Steel Standard Construction Frame Galvanized steel, 6 in. (152 mm) x 16 gauge wall thickness Blades Drainable design, 20 gauge galvanized wall thickness, positioned 37º on approximately 4 in. (102 mm) centers Louver Depth 6 in. (152 mm) Construct
-
Sapphire_Mills
Greenheck Project Profile Sapphire Finishing Mills, LTD Raiwind Road, Lahore, Pakistan Engineering Consultant: Fahim, Nanji DeSouza Karachi, Pakistan Pakistan Contractor: Sapphire Mills in-house staff of engineers Greenheck Representative: Khan Brothers Head Office in Karachi, Pakistan Specify and i
-
AMCA & Greenheck
AMCA Greenheck for Vektor Laboratory Exhaust Summary of AMCA Standards and Certification Programs AMCA 210 - Fan Performance Test Standard AMCA 211 - Certified Fan Performance Ratings Program AMCA 260 - Induced Flow Test Standard Certified Fan Performance Ratings Program AMCA 300 - Sound Testing Sta
-
ABD
Diameter (mm) Individual Set Points Airflow Range - CFM* (m3/s) 4 in (102) 20 25 to 130 (.012 to .061) 5 in (127) 20 25 to 130 (.012 to .061) 6 in (152) 24 50 to 275 (.024 to .130) 8 in (203) Exhaust 26 125 to 400 (.059 to .189) 8 in (203) Supply 26 105 to 425 (.050 to .201) Airflow Range by Size *
-
Warranty Statement for Louver Products
Louver Product Limited Warranty, Warranty Statement (12/12) Page 1 of 1 Copyright © 2012 Greenheck Fan Corporation P.O. Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Warranty Statement for Louvers Product Limited Warranty Thank you for purchasing Greenheck louvers. Greenheck warr
-
Product Information – EAD-635 Adjustable Louver
Fewer Louvers = Lower Costs Initial Cost, Installation Cost Operational Cost EAD-635 GREENHECK’S Aluminum 35º Adjustable Blade Louver PRODUCT INFORMATION Application Case Study Did you know specifying the Greenheck EAD-635 adjustable blade louver for warehouse and distribution center applications ca
-
WausauCurlingCenter
Greenheck Project Profile Wausau Curling Center Wausau, WI Mechanical Engineering Firm: JDR Engineering, Inc. Fitchburg, WI Contractor: Malbrit Mechanical, Inc. Wausau, WI Greenheck Rep: Vyron Corporation Milwaukee, WI Meet demand for large quantities of outdoor air to satisfy diverse load requireme
-
QD-Cat_IndoorAirHandlers
74 Indoor Air Handlers Dimensions for VFCD, VFC Model Size A BC Inlet Outlet D E F G VFCD VFC VFCD VFC VFCD VFC 600 40 40 24 24 18 22 5.50 6.75 5.50 4.00 800 40 40 24 24 18 22 7.25 6.75 5.50 6.50 1300 44 24 28 18 22 18.00 8.50 5.63 8.00 1600 44 30 28 22 22 18.00 9.00 5.63 9.00 2000 52 34 28 29 23 26
-
EEMODS-2017-Paper
"Two New Metrics for Fan System Efficiency: Fan Energy Index and Fan Electrical Power Michael Ivanovich*, Mark Stevens*, Michael Wolf** *Air Movement and Control Association (AMCA) International, ** Greenheck Fan Corporation Abstract Two new metrics have been developed by the Air Movement and Contro
-
0541_001
-
"EAD-601 (6"" Frame, Drainable Blade)"
Application and Design EAD-601 is an adjustable louver designed to protect air intake and exhaust openings in building exterior walls that require tight air shut off. Design incorporates a drainable head member and adjustable drainable blades to channel water to the jambs which guides the water thro
-
Vari-Green Drive, Model 100
"Product Specification GuideVari-Green Drive – Model 100 Vari-Green Drive to be a factory mounted and wired variable frequency drive compatible with induction and permanent magnet motors. Drive shall be factory programmed to match the characteristics of the fan and motor on which it is installed. Op
-
HBR-050
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel HBR-x50 Round Backdraft DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) ************************************************************************************************
-
Model DGX
"Product Specification GuideModel DGX – Packaged Make-Up Air Unit with Direct Gas-Fired Furnace and Optional Cooling For Outdoor or Indoor InstallationCSI MasterFormat Category 23 74 XX ******************************************************************************************************************
-
louver_kaiser_sand
Greenheck Project Profile Kaiser Permanente Orange County Irvine Medical Center, Central Utility Plant Irvine, California Architect CO Architects Los Ángeles, CA Contractors General Contractor The Whiting Turner Contracting Co. Irvine, CA Installing Subcontractor G.E.S. Sheet Metal, Inc. Pomona, CA
-
Cross Leakage - Application and Purge Considerations (ERA/108-02)
product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Energy Recovery Application ERA/108-02 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright © 2002 Greenheck Fan Corp. Cross Leakage — Applica
-
FAQs for Vari-Green Motors
Q: What are advantages/disadvantages of using a direct driven fan (with standard AC motor)? A: Advantages: • No drive losses • Reduced/minimal maintenance • Less noise/vibration • Reduce fan size/weight Disadvantages: • Fan speed cannot be adjusted without purchasing an external device Q: What is an
-
Software_Technology
Greenheck Project Profile Software Technology Park Lahore, Punjab, Pakistan Engineering Consultant: National Engineering Services of Pakistan (NESPAK) Lahore, Punjab, Pakistan Pakistan Contractor: China State Construction Engineering Corporation Islamabad Greenheck Representative: Khan Brothers Head
-
GreenHeat Industrial Space Heating
March 2008 Industrial Space Heating Direct Gas-Fired Heating • Greenheat® 100% Outdoor Air • 80/20 Recirculation • Greenheat® 50/50 Recirculation 2 Industrial Space Heating Greenheck’s space heating systems are designed to heat large spaces as comfortably and economically as possible. Greenheck’s sp
-
Multi-Voltage Transformer
The Multi-Voltage transformer converts primary voltage of 480V/277V and 240V/208V to secondary voltage of 120V. The transformer is shipped loose and is provided with a plate on the primary side for mounting on a standard 4 in. (102mm) outlet box. For hookup to 3 phase primary source, connect common
-
GJX-41-160-0616 (pdf)
0 30 30 15 0 -15 -30 60 90 400 [fpm] 120 [ft] Velocity [fpm] 1000 800 600 400 200 0 GJX-41-160-0616
-
eCAPS Bridge_Parameter Management
For feedback or questions, contact: BIM@GREENHECK.COM Rev. 2 GREENHECK eCAPS BRIDGE FOR REVIT Working with shared parameters The four parameter mapping buttons allow for: a) Adding user shared parameters to Greenheck families b) Data from Greenheck parameters to be mapped to user parameters. • Creat
-
DC-5 Air Velocity Selection Guide
Air Velocity Selection Guide MODEL DC-5 HVLS Fans Greenheck HVLS Fans – Industry’s Coolest Fans. Literally. Effective air movement is critical to the performance of buildings and its occupants. With the ability to efficiently circulate large volumes of air, HVLS fans are an ideal solution for provid
-
PRAD and VRAD
The PRAD (Positive) and the VRAD (Negative) pressure relief doors are designed to open automatically at 1 in. wg (.25 kPa) above normal operating system pressure. The function of these doors is to prevent ductwork from imploding or exploding in the event the dampers close while the fan is still oper
-
Rice_University_Project_Profile
Greenheck Project Profile Rice University, M.D. Anderson Biological Laboratories Building Houston, TX Engineering Firm: Burns, DeLatte McCoy, Inc. Houston, TX Mechanical Contractor: T.D. Industries Houston, TX Greenheck Representative: H.D. Grant Co., Inc. Houston, TX Exhaust laboratory fumes high a
-
DX Coils - Replacement blank coil drawings
CAPACITY CHEP1 EVAPORATOR TEMP MODEL NO. REFRIGERANT FPISP1FHSP2 DX COILS 2 1/8 RETURN F 12 678 8 6 534 10 FPI AVAILABLE ROWS AVAILABLE 16 GA. STAINLESS STEEL ALUM. .016 .006 3/8 16 GA. GALV. STEEL .020 .025 .035 .049 5/8 1/2 9 .016 .020 10 CASING HEADERS COPPER ONLY TUBES OD Wall Thickness COPPER O
-
Motor Starter Standard Control (MSSC)
"Product Specification GuideModel Motor Starter Standard Control (MSSC) ************************************************************************************************************************Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporati
-
Renaissance_Patriot_Place
"Greenheck Project Profile Renaissance Boston Hotel Spa at Patriot Place Foxborough, MA Engineering Firm Zade Associates, LLC Boston, MA Mechanical Contractor PH Mechanical Corporation Boston, MA Greenheck Representative Buckley Associates Hanover, MA Provide a comprehensive energy efficient ventila
-
PLG Belt Drive
"Product Specification GuideUnhoused Plug, Belt Drive, Centrifugal Fan, Model PLGFacility Services Subgroup: Division 23 (Previously Division 15) ***************************************************************************************************************************Specifier Notes: This product s
-
Model MAC (#474538 IOM)
1Mobile Air Circulators ® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fa
-
Wall Mounted Collar for Sidewall Propeller Fans (#451424 IOM)
1Sidewall Propeller Fans • Wall Mount Collar ® Document 451424 Wall Mount Collar for Sidewall Propeller Fans Assembly and Installation Instructions Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product des
-
Model OPA Open Plenum Array (#484885 IOM)
® Open Plenum Array 1 Document 484885 Model OPA Open Plenum Array Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others
-
Modular Jib Crane
Simplified installation, ease of maintenance, and reliability are all provided by incorporating a Vektor modular jib crane with your Vektor laboratory exhaust system. Greenheck’s Vektor modular jib crane is engineered to simplify motor maintenance. Quick-connect crane supports are easily mounted dir
-
Smoke Detector DUCT SD
"The primary purpose of duct smoke detection is to prevent injury, panic, and property damage by reducing the spread (recirculation) of smoke. The detector samples air currents passing through a duct and gives dependable performance for management of smoke and combination fire smoke dampers. Duct sm
-
TDI Direct Drive
"Product Specification GuideTube Axial Inline Direct Drive Fans, Model TDIFacility Services Subgroup: Division 23 (Previously Division 15) ****************************************************************************************************************************Specifier Notes: This product specifi
-
WD-400 Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel WD-400 Series Backdraft DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) ************************************************************************************************
-
Vari-Green Drive App Quick Start Guide (#483564 IOM)
6:23 AM 89% 6:23 AM 89% 6:23 AM 89% 6:23 AM 89% 6:23 AM 89% 6:23 AM 89% 1. Install the Vari-GreenTM Drive app on your mobile device. The app is available on the Apple app store. Power up the Vari-Green Drive. 2. Open the Vari-Green Drive app and select “Connect New Product”. Follow the steps in the
-
Fire Safety Standards and Energy Recovery Ventilators (ERA/112-05)
product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Energy Recovery Application ERA/112-05 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2005 Greenheck Fan Corp. ® Fire Safety Standards
-
cedar_creek_lodge_WI
Greenheck Project Profile The Lodge At Cedar Creek Rothschild, WI Architectural, Engineering and Contracting Firms: Bear Valley Engineering Madison, WI Architectural Construction and Design, Inc. Lake Delton, WI Mechanical Contractor Stainless Specialists, Inc. Brokaw, WI Greenheck Mechanical Repres
-
HBS Series
"P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.com Product Specification GuideModel HBS-xxx Series Blast DampersFacility Service SubGroup: Division 23 HVAC (Previously Division 15) ***************************************************************************************************
-
Direct Drive, Model ESRMDF
"Product Specification GuideModel ESRMDF Direct Drive Hooded Reversible Four Way Filtered Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: Th
-
CRD-2 Series
" P.O. Box 410Schofield, WI 54476 Phone: 715.359.6171www.greenheck.comProduct Specification GuideModel CRD-2 series Ceiling Radiation DampersFacility Service Subgroup: Division 23 HVAC (Previously Division 15) *****************************************************************************************
-
Models FJC and FJI
FumeJet® Exhaust Systems Models FJC and FJI • Pre-engineered, single source responsibility • Lower cost, simplified installation April 2022 2 Greenheck’s FumeJet® line of exhaust fans with integral stacks are designed to safely remove and disperse fumes and odors. FumeJet systems replace utility set
-
QD-Cat_Louvers
"Louvers Stationary Louvers Stationary extruded aluminum louvers are used in applications that require intake and exhaust ventilation with moderate protection from rain and weather infiltration. Non-drainable and drainable models available. Model Best Available Program Recessed Mullion Stationary Lou
-
Promerus Project Profile
Greenheck Project Profile Promerus Akron, OH Engineer: Tec, Inc. Eastlake, OH Mechanical Contractor: Creative Comfort Systems Hinckley, OH Greenheck Representative: Air Control Products, Inc. Broadview Heights, OH Provide the correct air changes and temperature control for laboratory, office, and wa