Search Results

Number of Results: 1579

Previous 1 2 3 4 5 Next Page 3 of 32
Results per page:
  • SSFD-150

    W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stack W H Vertical Horizontal “K”side 3 11/16 in. (94 mm) Stainless steel closure spring Fusible link (replaceable)Blade stack See complete marking on product. UL 555 Classification R13

  • Motor Warranty Claim Form

    Contact motorwarranty@greenheck.com with any questions. Revision 3.16.2023 Motor Warranty Claim Form Includes Vari-Green Motors Completed form must be returned within 30 days of order date to avoid charge-back Select Motor Failure: ☐ Burnt Out ☐ Bent/Seized motor shaft ☐ Broken wire inside motor ☐ D

  • Model CBF

    Transfer Fan Model CBF Cement Block Fan Model CBF direct drive transfer fans are designed for economy and reliability in small size, high volume applications. Efficient propeller, venturi and motor design results in low sound levels with minimal restriction to airflow. Works great for ventilating eq

  • Wind Driven Rain Testing for Louvers (LA/103-19)

    "P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2020 Greenheck Fan Corp. ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Louver Application LA/103-19 Wind Driven Rain Testing for Louvers Different regions of t

  • Temperature Control Package v2.0 (#461468 IOM)

    Part # 461468 Installation, Operation, and Maintenance Manual Temperature Control Package Models ERH, ERCH, and ERT WARNING Disconnect and secure all electrical power to the “OFF” position on the unit prior to inspection or servicing. Failure to comply with this safety precaution could result in ser

  • Vari-Green Control - Constant Pressure

    "Product Specification GuideVari-Green Control – Constant Pressure Control to be a packaged constant pressure control designed to regulate fan speed based on demand. Control shall include a Proportional Integral Derivative (PID) feedback loop and shall have all components prewired to labeled termina

  • True Round Dampers in a Square Opening!

    True Round Dampers in a Square OpeningTrue Round Dampers in a Square OpeningInstallationIn the past, if you had round ductwork, it required a squared damper with round transitions on either end.Manufacturers have changed this practice by developing a true round style fire, smoke, and combination fir

  • Fan Selection Guide

    Selection Guide for Fans Binder Tab Model Location Mounting Airflow Application Drive Type Impeller Type Performance Outdoor Indoor Roof Curb Base/Floor Hanging Wall Ceiling Mounted Exhaust Supply Reversible Recirculate General/Clean Air Contaminated Air Spark Resistant Grease (UL/cUL 705) Smoke Con

  • RDC-6 Duct Conversion (#466215 IOM)

    Assembly and Installation Instructions Please read these instructions carefully before attempting to assemble the product described. Protect yourself and others by observing all safety information. Failure to comply with instructions could result in personal injury and/or property damage! PN 466215

  • Evaluating Finish Coat Processes for Grilles, Registers, and Diffusers

    Grilles, registers, and diffusers (GRD) are an afterthought for most people until something like rust ruins the aesthetics of a space. GRD products corrode due to a variety of reasons. The primary reason is humidity and dust particles finding untreated metal on the product instead of being encapsula

  • Understanding FEI; the new Fan Energy Index

    As the saying goes “The only thing that is constant is change.” As we all know, change isn’t always good. However in this case, changing to the new Fan Energy Index (FEI), replacing the much criticized and flawed FEG (Fan Efficiency Grade) metric, is great! FEI replaces existing fan energy metrics i

  • Apply energy recovery to ventilation systems -- It's the Law!

    Recovering energy sounds pretty good, right? But how many realize it is possible to recover energy from HVAC equipment that is ventilating a space? An energy recovery ventilator (ERV) consists of a supply fan, exhaust fan, and an energy recovery device. The ERV takes spent/stale conditioned air from

  • Model Vektor-H (#469003 IOM)

    ® Laboratory Exhaust System 1® Document 469003 Model Vektor®-H Laboratory Exhaust System Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Prot

  • Field Supplied Sleeves on Fire Smoke Dampers (#463543 IOM)

    ® Field Supplied Sleeves 1® Document 463543 Field Supplied Sleeves for Fire Dampers and Combination Fire Smoke Dampers Refer to: ‘Installation Instructions for Multi-blade Fire Combination Fire Smoke Dampers’ (Part #481318) or ‘Installation Instructions for Curtain Fire Dampers’ (Part #481324) for a

  • Model MiniCore (#479677 IOM)

    "1Energy Core Ventilator Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fai

  • Belt Drive Cabinet Fans (Model BCF)

    Centrifugal Cabinet Fans Model BCF Belt Drive Low-Profile November 2014 2 Belt Drive Low Profile Cabinet Fans Greenheck’s belt driven low-profile cabinet fan, model BCF, is designed for efficiency and reliability in supply, exhaust or ducted return applications. Featuring a compact, rectangular cabin

  • Low-Profile Fan Coil (Model LFC) (#464496 IOM)

    1 ® Document 464496 Model LFC Low-Profile Fan Coil Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing al

  • water_coils_

    Performance Data CFMEDB/EWBLDB/LWB 13 EWTLWTGPM S CAPACITY 12 1012 10 9 CUSTOMER 14 1 1/8 .010 .006 .020 16 GA. GALV. STEEL 11 DATENOTES APPROVED BYTAG: RFRETURN CU MODEL NO. CASING L MAXCOAL HEADERS COPPER ONLY CONNECTION SIZES MPT CDE P.O. # W.O. # TUBES OD Wall Thickness COPPER ONLY FINS Material

  • MPX (#472695 IOM)

    "General Safety Information DANGER • Always disconnect power before working on or near this equipment. Lock and tag the disconnect switch or breaker to prevent accidental power up. • If this unit is equipped with optional gas accessories, turn off gas supply whenever power is disconnected. CAUTION T

  • Direct Drive, Model SP-B

    "Product Specification GuideModel SP-B Direct Drive Deluxe Ceiling Mounted Centrifugal Exhaust Fan Facility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************ Specifier Notes: This p

  • Vari-Green Control - Constant Pressure/Air Flow Control (#479653 IOM)

    "Controller with Integral Transducer Controller with Remote Transducer Remote Transducer Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Prot

  • Model MAC (#474538 IOM)

    1Mobile Air Circulators ® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fa

  • EVH-501

    EVH-501 Wind-Driven Rain Louver, Vertical Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 5 in. (127 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Vertical rain resistant design, heavy gauge extruded 6063-T5 aluminum, 0.063 in. (2 mm) nominal wall th

  • Dampers, Duct Heaters and Louvers

     Indicates new or revised literature April 2024 Selection Guide for Dampers, Duct Heaters and Louvers DAMPERS LIFE SAFETY DAMPER PRODUCTS Catalog: Life Safety Dampers (00.DMP.1000 R7 1-2027 RN) ACCESS DOORS Submittal Data: HAD/CAD, Rev. 9, February 2022 Submittal Data: RAD, Rev. 10, February 2022 S

  • DG, DGX, TSU and VSU (#482886 IOM)

    ® Document 482886 Models DG, DGX, TSU, VSU Direct Gas Make-Up Air and Industrial Space Heat Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. P

  • DC-5 with Northern Light, Fan Diameters 9.8 through 16.4 ft

    "Product Specification GuideModel DC-5 with Northern Light® (Fan Sizes 10-16, 9.8-16.4 ft. Diameters), Direct Drive High Volume, Low Speed (HVLS) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary t

  • Direct Drive, Model DDF

    "Product Specification GuideModel DDF Direct Drive Directional Destratification FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th

  • Big Ceiling Fans: A Guide to HVLS

    HVLS or overhead ceiling fans are an extremely efficient way of moving large quantities of air around large spaces, like warehouses, auditoriums, and even a hotel atriums. They can be big enough to produce a slight breeze, keeping sizable open spaces relatively cool by increasing the rate of evapora

  • Model Vektor-ERS

    Energy Recovery Laboratory Exhaust Model Vektor®-ERS For Vektor-C and Vektor-M Series May 2024 2 Greenheck’s Vektor-ERS is a pre-engineered laboratory exhaust energy recovery system. In combination with our Vektor-C or Vektor-M series blowers, this system effectively removes contaminated laboratory

  • CRD-1WT and CRD-2WT (#474094 IOM)

    Receiving and Handling Upon receiving dampers, check for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim with the final carrier. Check to be sure that all parts of the shipment, including accessories, are accounted for. Damp

  • Continued SQ Mixed Flow Expansion

    The Continued Expansion of the SQ Mixed FlowThe SQ Mixed Flow FanWith new discharge options!Select multiple discharge configurations including left, right, inline, or any combination of the three.Appropriate discharge can eliminate extra ductwork, lowering costs.Remember, the right discharge can als

  • ABD-Z1

    See complete marking on product. UL 2043 Classification R39668 Model ABD-Z1 is designed to provide on demand control to a ventilation system. The ABD-Z1 has a shut off damper with an electric actuator, automatic balancing damper (ABD), and a plenum box as one assembly. The ABD is designed to maintai

  • ERV Application Manual

    "Energy Recovery Application Manual March 1997 Table of Contents Chapter 1: The Need for Mechanical Ventilation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . .3 Chapter 2: The Enthalpy Wheel . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . .

  • Network Interface BMS v1.10 (#476811) April 2013

    "1Network Interface Controller for Tempered Air Products Reference Guide for the Network Interface Controller Please read and save these instructions. Read carefully before attempting to operate or maintain the product described. Protect yourself and others by observing all safety practices. Failure

  • An Analysis of Induced Flow Laboratory Exhaust Fan Systems and the Benefit of AMCA 260 Certified Performance FA/128-12

    A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. Fan Application FA/128-24 An Analysis of Induced Flow Laboratory Exhaust Fan Systems and the

  • ESD-635D, Flange/Sleeve Installation with VCD-40 Damper (#474638 IOM)

    ® ESD-635D Flange/Sleeve Installation with Damper 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing

  • Why AMCA? Because you need the performance you specify. (CS/100-99)

    "product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Codes and Standards CS/100-99 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399® Copyright ' 1999 Greenheck Fan Corp. Why AMCA? Because you need the

  • DC-5 Air Velocity Selection Guide

    Air Velocity Selection Guide MODEL DC-5 HVLS Fans Greenheck HVLS Fans – Industry’s Coolest Fans. Literally. Effective air movement is critical to the performance of buildings and its occupants. With the ability to efficiently circulate large volumes of air, HVLS fans are an ideal solution for provid

  • Models APD, APM and APH Plenum Fans (#475405 IOM)

    ® Plenum Fans 1 Document 475405 Models APD, APH APM Plenum Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others b

  • BR-40 Series

    BR-40 Series Barometric Relief Dampers Horizontal Mount - Vertical Airflow Down Application BR-40 Series May 2022 The BR-40 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-40 series is a horizontally mounted damper and designed to allow vertical airflow down and prev

  • Microprocessor Controller for Energy Recovery TAP v2.50 (#482574 IOM) May 2017

    "® Document 482574 Microprocessor Controller for Energy Recovery Reference Guide for Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others b

  • Model HPA Housed Plenum Array (#1037586 IOM)

    ® Housed Plenum Array 1 Document 1037586 Model HPA Housed Plenum Array Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and o

  • BR-30 Series

    The BR-30 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-30 series is a vertical mounted damper and designed to allow horizontal airflow and prevent reverse airflow. The blade is formed aluminum which increases sensitivity and reduces blade mounted counterbalance we

  • Vektor-ERS Fastener Kit (#1032090)

    1 Fastener Kit • Interior Section of Modular Roof Curb, Rev. 1, October 2021 Copyright 2021 © Greenheck Fan Corp. ® Document 1032090 Vektor-ERS Fastener Kit Interior Section of Modular Roof Curb Laboratory Exhaust System Assembly Instructions READ THROUGH THESE INSTRUCTIONS PRIOR TO STARTING ASSEMBL

  • Greenheck Vektor®-H Lab Exhaust Fan Receives High Wind Certification

    Vektor-H Direct Drive Reduces Power and Maintenance Greenheck’s Vektor®-H direct drive laboratory exhaust fan has received Miami Dade NOA and Florida Product Approval for high wind certification. All Vektor-H series models are now hurricane and high wind certified for wind-borne debris, impact resis

  • Direct Drive, Model SP-C

    "Product Specification GuideModel SP-C Direct Drive Standard Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************ Specifier Notes: This

  • Hanging Vibration Isolator Kit for Models SP and CSP (#451329 IOM)

    ® Document 451329 Hanging Vibration Isolator Kit for Models SP and CSP Assembly Instructions Please read these instructions carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply

  • Technical Sheet: DC-5 (4.3-7 ft fan diameters)

    DC-5 4.3 TO 7-FOOT FAN DIAMETERS With its sleek aerodynamic design, Greenheck’s DC-5 is a stylish and versatile overhead HVLS fan that creates an impact in any environment. Powerful yet quiet, its attractive five-blade design in 4.3 to 7-foot fan diameters enhances occupant comfort while complementi

  • Sleeve Extension Supplement (#462103 IOM)

    Application Factory installed sleeves may need to be extended in the field. This supplement covers the following applications: • When the factory sleeve extends all the way through the rated barrier (Figure 1) • When the factory sleeve ends in the plane of the rated barrier (Figure 2). Figure 1: Fac

  • DS-6, Direct Drive

    "Product Specification GuideModel DS-6, Direct Drive High Volume, Low Speed (HVLS) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation

Previous 1 2 3 4 5 Next Page 3 of 32
Results per page: