Search Results
Number of Results: 1302
-
SP-80-VG and SP-110-VG with Energy Star Rating
New Ceiling Exhaust Fans SP-80 and SP-110, with the ENERGY STAR® Most Efficient rating are now available. • Available with or without lights • Powered by electronically commutated (EC) motors • Performance range from 30-110 cfm and up to .6 in. wg. • Low sound levels for virtually silent operation.
-
Models APD, APM and APH Plenum Fans (#475405 IOM)
® Plenum Fans 1 Document 475405 Models APD, APH APM Plenum Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others b
-
BR-40 Series
BR-40 Series Barometric Relief Dampers Horizontal Mount - Vertical Airflow Down Application BR-40 Series May 2022 The BR-40 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-40 series is a horizontally mounted damper and designed to allow vertical airflow down and prev
-
BR-30 Series
The BR-30 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-30 series is a vertical mounted damper and designed to allow horizontal airflow and prevent reverse airflow. The blade is formed aluminum which increases sensitivity and reduces blade mounted counterbalance we
-
Greenheck Vektor®-H Lab Exhaust Fan Receives High Wind Certification
Vektor-H Direct Drive Reduces Power and Maintenance Greenheck’s Vektor®-H direct drive laboratory exhaust fan has received Miami Dade NOA and Florida Product Approval for high wind certification. All Vektor-H series models are now hurricane and high wind certified for wind-borne debris, impact resis
-
Direct Drive, Model SP-C
"Product Specification GuideModel SP-C Direct Drive Standard Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This
-
Hanging Vibration Isolator Kit for Models SP and CSP (#451329 IOM)
® Document 451329 Hanging Vibration Isolator Kit for Models SP and CSP Assembly Instructions Please read these instructions carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply
-
Vektor-H Belt Drive
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideHigh Plume Blower, Model Vektor-H, Belt DriveFacility Service Subgroup: Division 23 HVAC (previously Division 15) *******************************************************************************************
-
Technical Sheet: DC-5 (4.3-7 ft fan diameters)
DC-5 4.3 TO 7-FOOT FAN DIAMETERS With its sleek aerodynamic design, Greenheck’s DC-5 is a stylish and versatile overhead HVLS fan that creates an impact in any environment. Powerful yet quiet, its attractive five-blade design in 4.3 to 7-foot fan diameters enhances occupant comfort while complementi
-
Sleeve Extension Supplement (#462103 IOM)
Application Factory installed sleeves may need to be extended in the field. This supplement covers the following applications: • When the factory sleeve extends all the way through the rated barrier (Figure 1) • When the factory sleeve ends in the plane of the rated barrier (Figure 2). Figure 1: Fac
-
DS-6, Direct Drive
"Product Specification GuideModel DS-6, Direct Drive High Volume, Low Speed (HVLS) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation
-
Grow with AER and BAER!
BAER Product Release UpdatesPhase 1 Release (December 2022 - Complete)Propeller size range of 24 through 36Cast aluminum propellers onlyExhaust fan configurations onlyFull range of redesigned sidewall product accessoriesPhase 2 Release (August 2023)Addition of propeller sizes 42 and 48Addition of fa
-
Vektor System Control Comprehensive Guide
"Vektor System Control PRODUCT INFORMATION Vektor® System Control GREENHECK Comprehensive Guide PRODUCT INFORMATION The Vektor® System Controls (VSC) package offers pre-engineered components and sequences of operation to easily integrate Greenheck Vektor exhaust fans into a variable or constant volu
-
Model IP (#463687)
® Industrial Process Fans 1® Document 463687 Model IP Industrial Process Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yoursel
-
Low Profile Fan Coil Units (Model LFC)
"Product Specification GuideModel LFC – Low Profile Coil UnitsSection 15700 – Low Profile Coil Units ************************************************************************************************************************Note to User: This document is subject to copyright protection and is proprieta
-
Model ERVe
"Product Specification GuideGreenheck Model ERVe –– Energy Wheel Air-to-Air Energy Recovery VentilatorFor Outdoor InstallationCSI MasterFormat Category 23 XX (Greenheck suggests the use of category 23 72 13) ********************************************************************************************
-
Metric conversion Factors for Fan Application per AMCA Standard
"product application guide ® A technical bulletin for engineers, contractors and students in the air movement and control industry. Technical Information TI/102-04 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2004 Greenheck Fan Corp. ® Metric conversion Factors fo
-
BR-10 Series
"The BR-10 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-10 series is a horizontally mounted damper and designed to allow vertical airflow up and prevent reverse airflow. The blade is formed aluminum which increases sensitivity and reduces blade mounted counterbala
-
Model PVG IGF Furnace/Heat Modules (#486418 IOM)
WARNING FIRE OR EXPLOSION HAZARD Failure to follow safety warnings exactly could result in serious injury, death or property damage. Be sure to read and understand the installation,operation and service instructions in this manual. Improper installation, adjustment alteration, service or maintenance
-
Model SP-L, Wall/Ceiling Exhaust Fan
® Document 481174 Model SP-L Wall/Ceiling Exhaust Fan Wall/Ceiling Exhaust Fan 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect you
-
Does Your Exhaust Fan Suck - Steven Winters Associates White Paper
"&$//86_6:,17(5&201(: 25. 1 _ :$6+,1*721 '&_ 125:$/. &7 6WHYHQ:LQWHU $VVRFLDWHV,QF 'RHV RXU([KDXVW)DQ6XFN"" 6ULNDQWK3XWWDJXQWD_6WHYHQ:LQWHU$VVRFLDWHV,QF )HEUXDU\ $EVWUDFW RXOLNHO\GRQ·WHYHQWKLQNDERXWLWZKHQXVLQJWKHEDWKURRP)OLSWKHVZ
-
Model PVe
" Product Specification GuideGreenheck Model PVe –– Heat Recovery VentilatorFor Outdoor or Indoor InstallationCSI MasterFormat Category 23 XX XX (Greenheck suggests the use of category 23 72 13) *********************************************************************************************************
-
Belt Drive, BAER
"Product Specification GuideModel BAER, Belt Drive Sidewall Mounted Propeller Fan Facility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the
-
QB Roof Curb Multiplier Schedule - U.S. Mechanical Reps
1 Effective: 04/04/2022 CAPS Version: 4.38.923 QB Roof Curb Multiplier Schedule US Mechanical Confidential Multiplier Schedule
-
EM-10 Series
*W H dimensions furnished approximately 1⁄4 in.(6mm) under size. 3 1/8 in. Airflow 1 1/2 in. 1 1/2 in. 3 in. 5 in. 11 1 8 in. /EM-10 No Flange EM-11 Flange On Discharge EM-12 Flange On IntakeW x H Minimum Size Maximum Single Section Size Maximum Multi Section Size Inches 8 x 11 48 x 74 144 x 148 mm
-
Momentary Test Switch
Momentary test switches are available as an option to the FSD, SSFSD, OFSD, SMD, and SSSMD units. Our momentary test switch enables easy maintenance and inspection of our dampers by allowing the dampers to be tested and cycled by one person right at the damper location by simply holding the test swi
-
B2 Transitions for ODFD & OFD
B2 Transitions for Out of Wall Fire Dampers Copyright © 2022 Greenheck Fan Corporation B2 Transitions for ODFD OFD, R1, January 2022 Greenheck Fan Corporation reserves the right to make product changes without notice. B2 Transitions for Out of Wall Fire Dampers (ODFD OFD)
-
Vektor-ERS M Series
"P.O. Box 410Schofield, WI 54476Phone: 715.359.6171www.greenheck.comProduct Specification GuideAddendum Specification, Model Vektor-MD, MH or MS, Vektor Energy Recovery SystemFacility Service Subgroup: Division 23 HVAC (previously Division 15) ********************************************************
-
ESD-635D
ESD-635D AMCA 540 and 550* Listed Hurricane Louver Miami-Dade and Florida Product Approved Extruded Aluminum, Stationary ESD-635D December 2023 Product Details ESD-635D Standard Channel Frame Details ESD-635D Optional Flange/Sleeve Frame Details Flange/Sleeve Installation (IOM #474637) Flange/Sleeve
-
"ESD-403 (4"" Frame, Drainable Blade)"
ESD-403 Stationary Louver, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned
-
Motor Starters
Greenheck Motor Starters Models MS-1P, MSAC, and MSEM Motor Protection April 2024 2 2 Greenheck Motor Starters Communication Challenges Communication breakdowns between the mechanical and electrical trades often lead to challenges with motor starters. Examples: • Mismatch between the starter and fan
-
EM-30 Series
*W H dimensions furnished approximately 1/4 in. (6mm) under size. 3⅛ in. Airflow 1½ in. 1½ in. 3 in.* 5 in. 11⅛ in. * Optional counterbalance weights dimensioned (⅝ in. without weights) EM-30 No Flange EM-31 Flange On Discharge EM-32 Flange On Intake W x H Minimum Size Maximum Single Section Size Ma
-
RBD Actuator Kit (#473343 IOM)
Document 473343 Actuator Kit RBD-10 As a result of our commitment to continuous improvement, Greenheck reserves the right to change specifications without notice. Product warranties can be found online at Greenheck.com, either on the specific product page or in the literature section of the website
-
"ESK-402 (4"" Frame, K Blade)"
ESK-402 Stationary Louver, K Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades K style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
KSF (#457646 IOM)
Installation, Operation, and Maintenance Instructions for Untempered - Make-Up air Units Part # 457646 August 2010 Warning!! Improper installation, adjustment, alteration, service or maintenance can cause property damage, injury or death. Read the installation, operating, and maintenance instruction
-
Vari-Green Motor (Spanish Version)
Motor Vari-Green® Motor Vari-Green CONMUTACIÓN ELECTRÓNICA | CONTROLABLE | EFICIENTE Apoyando Iniciativas de Edificaciones Sustentables en Todo el Mundo Ahorre energía desde ahora — con el nuevo motor de bajo costo, fácil de controlar, electrónicamente conmutado que ofrece gran confiabilidad y bajo
-
Model SP-80-VG and SP-110-VG
"Product Specification GuideModel SP-80-VG and SP-110-VG Direct Drive Premium Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Speci
-
Balance, Vibration, and Vibration Analysis (FA/108-00)
Balance, Vibration, and Vibration Analysis There are many factors that can have a substantial effect on the vibration level of air movement equipment; such as wheel balance, rotational speed, drive components, motor operation and wiring. Providing equipment that operates well within acceptable vibra
-
Greenheck Introduces Residential Energy Recovery Ventilators For Multifamily Buildings
Greenheck’s new high-performance residential energy recovery ventilators (ERVs) provide balanced ventilation that improves energy efficiency and ensures multifamily projects meet code and exceed indoor air quality expectations. Four models are available with a variety of options and accessories and
-
CAPS Brochure
eCAPS® CAPS Software eCAPS CAPS COMPUTER-AIDED PRODUCT SELECTION AND DESIGN SOFTWARE Two Great Tools to Guide You from Initial Design through Detailed Submittals • Increase your firm’s efficiency and accuracy when selecting air movement, control and conditioning products • Easy to use/No cost • Wide
-
Energy Recovery, Packaged Ventilation Systems, and Make-Up Air Selection Guide
Binder TaB Model Airflow Options Heating Options Cooling Options Low Sound Condenser Fans Mounting Options Blower Type Combo Curb Performance Variable Air Volume Recirculation Direct Gas Indirect Gas Steam Hot Water Electric None Chilled Water Evaporative Cooling Split Direct Expansion (DX) Packaged
-
New XG-AFL Series Linear Diffusers from Greenheck
Greenheck's XG-AFL Series of architectural high-capacity linear slot diffusers are designed for ceiling and sidewall installation in variable volume or constant volume air distribution systems. Available in single-section lengths up to 96 inches with one or two slots, versatile XG-AFL Series diffuse
-
Vertical Fan Coil Units (Model VFC)
"Product Specification GuideModel VFC – Section 15700 - Vertical Fan Coil Units ************************************************************************************************************************Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan C
-
"EDJ-401 (4"" Frame, J Blade)"
EDJ-401 Stationary Louver, J Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 4 in. (102 mm) x 0.081 in. (2 mm) nominal wall thickness Blades J style, heavy gauge extruded 6063-T5 aluminum, 0.081 in. (2 mm) nominal wall thickness, positioned 37º and 45º on a
-
EM-40 Series
*W H dimensions furnished approximately 1⁄4 in. (6mm) under size. 3 1/8 in. Airflow 1 1/2 in. 1 12 in. 3 in. 5 in. 11 1/8 in. / EM-40 No Flange EM-41 Flange On Discharge EM-42 Flange On Intake The EM-40 series is a horizontally mounted backdraft damper that is designed to allow vertical airflow and
-
Models DG, DGX, TSU and VSU Direct Gas-Fired Make-Up Air
Direct Gas-Fired Make-Up Air Models DG, DGX, TSU and VSU Industrial, Manufacturing, Warehouse and Kitchen Applications May 2024 2 Models DG and DGX Setting the Industry Standard for Make-Up Air Model DG • 800 to 6,900 cfm and up to 3 in. wg • Cost-effective unitary housing construction for budget-se
-
Warehouse Space Heating Selections
Warehouse Heating Design with GreenheatJennifer Butina – Application Engineer IITaylor Dane – Principal Application EngineerWhat is “Greenheat”?Model DGX make-up air units optimized for space heatingDirect gas fired heating (92% efficient)100% outside air140F max temp rise and leaving air tempFixed
-
Model ERCH - Energy Recovery Unit with Packaged DX (#468151 IOM)
"RECEIVING AND HANDLING The ERCH is thoroughly inspected and test run at the factory. However, damage may occur during shipping and handling. Upon delivery, inspect the unit for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a clai
-
QD-Cat_RoofandSidewallMountedFans
4 Roof Sidewall Mounted Model G Direct Drive and GB Belt Drive Centrifugal downblast fans are designed for clean air exhaust applications requiring roof mounting. Quick Delivery / Quick Build Performance G capacities range from 50 to 6,600 cfm and 2.75 in. wg of static pressure. GB capacities range
-
Belt Drive, Model RBC-3
"Product Specification GuideModel RBC-3 Belt Drive Hooded Roof Cast Aluminum Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation author