Isolators
Number of Results: 5
-
Quick Start Guide Isolator Mounting (#469092 IOM)
... retrofit isolators where the exact weight of the fan is unknown use the chart below to determine the appropriate isolator color and kit part number Model Mixed Flow Fan Size SQ Mixed Flow 7-15 16-20 22-24 27-30 33 Approx. Weight (lbs) 0-150 150-300 300-500 500-700 700-1200 Isolator Type Isolator Part Number ...
-
Hanging Vibration Isolator Kit for Models SP and CSP (#451329 IOM)
... Vibration Isolator Kit for SP/CSP 1® 4. Install hanging support rods using the following vibration isolator centerline dimensions shown in table below. Assembly 1. Upon receiving kit, check for any damage and report it immediately to the shipper. Also, check to see that all parts are accounted for. (See ...
-
Isolation Bypass Dampers & Controls
... factory). Isolation dampers are factory installed and shipped with the bypass air plenum as an assembly; constant volume systems (no bypass air plenum) may have curb mounted isolation dampers Standard isolation damper construction includes a polyester resin powder coated and baked, heavy-gauge steel formed ...
-
How to Adjust Floor-Mounted Isolators for Noise and Vibration-free Operation
... of fan isolators. Installing fan isolators on your HVAC equipment reduces the transmission of vibration and sound to a building or structure. Proper installation is important but maintaining isolators through adjustments is equally important. Isolators typically isolate floor-mounted sources of vibration ...
-
How Well do You know Your Industrial Isolation Dampers?
... of an isolation damper. Isolation dampers are generally two-position dampers and actuated to be fully open or fully closed. The degree of isolation is largely determined by the application being isolated. An isolation damper, in its simplest form, may isolate a section of ductwork or a fan in an HVAC ...