DETAILS
    Close

    Motor, 48Hb22Hs02, 0.5HP, 1200 RPM, 115V, 60Hz, 1Ph, Product # 313226

    Motor, 48Hb22Hs02, 0.5HP, 1200 RPM, 115V, 60Hz, 1Ph, Product # 313226

    • Shipping Type:
      Parcel
    • Units:
      EA
    $597.73
    In stock 
    13 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16 in
    Shaft Diameter
    0.625 in
    Width
    10 in
    Height
    9 in
    Weight
    25.7 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    HP
    1/2
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1200
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    66
    NEMA Frame Size
    56
    Base Type
    Resilient Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Frame Size
    56
    Shipping Type
    Parcel
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1200 115 60 1 6.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget