HVAC Coils

Custom-built replacement coils restore comfort and prevent damage. The Quick Build program builds and ships replacement coils, turning around orders in one to 25 days to meet your requirements. Coils are available for the OEM channel in a wide range of custom sizes and material options. Use the Coil Selection Software for quick, efficient parameter specification to receive the exact replacement needed.

OVERVIEW

Booster Coils

Hot water and steam booster coils are available in one- or two-row configurations. All coils have 5/8-inch OD copper tubes, .006 aluminum fins, and one-inch flanged or slip and drive galvanized casings in four-inch depth. Fin heights up to 24-inches.

Purchase Options:

Chilled and Hot Water Coils

Chilled and hot water coils are available in 1-, 5/8-, 1/2-, and 3/8-inch OD copper tubes with aluminum or copper fins. Casing options include flanged, slip and drive, end plates only, and inverted side plate flanges in galvanized, stainless steel, and copper materials. Universal connections available.

Purchase Options:

Direct Expansion (DX) and Condenser

DX and condenser coils are available in 1-, 5/8-, 1/2-, and 3/8-inch OD copper tubes with aluminum or copper fins. Face split and intertwined circuiting available. Casing options include flanged, end plates only, and inverted side plate flanges in galvanized, stainless steel, and copper materials.

Purchase Options:

Insulated coil section (ThermiCoil®)

ThermiCoil® coils with insulated casings are suitable for refrigerant and hydronic applications and can accommodate a wide range of airflows. These address the needs of facilities with rigorous indoor air quality standards.

Purchase Options:

Runaround Energy Recovery

Runaround energy recovery coils reduce load requirements and save money by reclaiming energy from the exhaust air coil and transferring it to the supply air coil.

Purchase Options:

Steam Coils

Standard steam and non-freeze steam distributing coils are available in 5/8-inch OD copper tubes, up to .049 thickness, one- or two-row coils with aluminum or copper fins. Casing options include flanged, pitched, end plates only, and inverted side plate flanges in galvanized, stainless steel, and copper materials. Same or opposite end connection circuiting available.

Purchase Options: