AMS

Airflow Measurement Stations

The air measuring station (AMS) provides accurate airflow measurement and comes furnished with a properly sized pressure transducer that outputs a signal proportional to cfm.

OVERVIEW

Airflow Measurement Stations (AMS) | Greenheck

AMS

The AMS is a standalone product. It offers an accurate airflow measuring, furnished with a properly sized pressure transducer that outputs a signal proportional to cfm.

  • Velocity: 300 to 3,000 fpm
  • Temperature: -20°F to 180°F
  • Airflow monitoring accuracy: 5% of reading
Purchase Options: