Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Greenheck Adds Model DM-3 To Overhead Fan Line

February, 2023

The model DM-3 is a small-diameter architectural overhead fan that boosts occupant comfort while enhancing the interior design of commercial and institutional building spaces. Featuring curved polymer airfoils designed to maximize airflow, improve efficiency, and optimize coverage area, the DM-3 is available in a 5-foot diameter with airflow up to 7,113 Greenheck AMPLIFY DM-3cfm and cooling effect up to 7oF/4oC. The DM-3’s lightweight, direct drive motor is up to 20% more efficient and 10 dBA quieter than traditional motors. A factory-programmed motor driver reduces installation time by eliminating complicated programming in the field. A wireless radio frequency (RF) controller that is factory-paired with the motor driver provides easy operation of connected fans. A universal ceiling mount with a pivoting knuckle joint accommodates any ceiling pitch and allows for flexible installation. The DM-3 is ideal for office spaces, retail stores, restaurants and bars, education facilities, fitness centers, hotels, and multifamily housing.

 


About Greenheck

Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.

To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.