Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Greenheck Expands BAER Belt Drive Sidewall Propeller Fan Line

September, 2023

Greenheck has expanded its BAER belt drive sidewall propeller fan line to include supply airflow configurations and expanded sizes. Model BAER is now available in supply and exhaust configurations with propeller diameters from 24 to Greenheck BAER Exhaust and Supply Fan48 inches and performance capabilities from 300 to 54,000 cfm or up to 3.3 in. wg. Designed for improved efficiency in wall-mounted clean air applications, the BAER features cast aluminum airfoil or fabricated steel blades and hubs, an AC induction motor, and an automatic belt-tensioning system that minimizes regular maintenance of the fan belt. The automatic belt-tensioner will adjust tension as the belt wears, extending the belt’s life while maximizing the life of the fan and motor. Fan efficiency is also improved as consistent belt tension minimizes drive loss. Ideal for factory and warehouse applications, the BAER is AMCA licensed for Fan Energy Index (FEI), Air and Sound Performance, and UL/cUL 705 Listed. A full range of sidewall accessories is also available.

 

For information visit https://www.greenheck.com/products/air-movement/fans/wall-mounted-fans/wall-axial-supply-fans


About Greenheck

Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.

To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.