Greenheck Expands Tubular Inline Fan Line
December, 2023
Greenheck has expanded its tubular inline fan product offering with the addition of the AX 200 Series tubular inline and upblast fans. Featuring medium-duty welded construction, a cast aluminum prop, and integral flanges for airtight duct connections, the direct drive AX 200 can be utilized in a wide variety of indoor or outdoor applications. The AX 200 upblast fan also incorporates a heavy-duty spun curb cap to reduce inlet losses, a butterfly damper section for backflow prevention, and a windband section to protect the butterfly dampers from debris. Available in seven sizes from 80 to 160, the AX 200 Series offers performance capacities from 10,000 to 65,000 cfm and external static pressure up to 2.5 in. wg. Spark-resistant Type B construction makes the AX 200 suitable for applications involving hazardous airstreams. UL/cUL-705 certification is available for emergency smoke exhaust and high-temperature applications. Licensed to bear the AMCA Seal for Fan Energy Index (FEI), Air & Sound Performance, Greenheck’s AX 200 Series tubular inline fans are ideal for supply and return fans in air handling equipment, emergency smoke and heat exhaust, and industrial process ventilation.
For more information, visit https://www.greenheck.com/products/air-movement/fans/inline-fans/tube-axial-fans
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.
To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.