Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Greenheck Adds New Models to Commercial Multifamily/Residential Energy Recovery Ventilator Line

July, 2024

Greenheck has added three new models to its line of high-performance residential energy recovery ventilators (ERVs) that provide balanced ventilation and improve energy efficiency to ensure projects meet code and exceed indoor air quality expectations.

Greenheck Commercial Multifamily/Residential Energy Recovery Ventilators

 

ASSURE-140SC is a cost-effective, cold weather-certified ERV with a 30-160 cfm operational range available in hardwired and mirrored configurations.

SYNC-110SEA now features precision balancing to dial in precise airflow when paired with the PrecisionSYNC™ Controller and is available in hardwired and mirrored configurations. The most compact ERV offering at 9.75” in height, the SYNC-110SEA is ideal for installations with limited space like bulkheads and drop ceilings.

SYNC-180TCE, a top port ERV featuring a 75-200 cfm operational range, offers precision balancing when paired with the PrecisionSYNC™ Controller and 77% Sensible Recovery Efficiency (SRE).

 

All Greenheck SYNC and ASSURE ERV models include a Total Recovery Core that transfers heat and moisture between two crossflow airstreams without allowing cross-contamination. When used for balanced mechanical ventilation in humid environments, the unit helps to reduce air conditioning (AC) energy costs. In colder climates, moisture transfer is reversed and the unit helps to moderate humidity with its core acting as a highly efficient heat exchanger.


For more information on Greenheck residential energy recovery ventilators, visit https://www.greenheck.com/products/air-conditioning/energy-recovery-ventilators/residential-energy-recovery-ventilators


About Greenheck

Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.

To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.