Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RV

Pre-engineered rooftop ventilators deliver fresh outside air to a building that is tempered and dehumidified for space comfort. This unit is ideal for 100% outdoor air, variable air volume, and single zone applications.

Airflow Range: 500 - 18,000 cfm

Cooling Capacity: 3 - 70 tons

 

Unit Construction

  • 2-inch double wall cabinet with R13 injected foam
  • Exterior unit coating with 2,500-hour salt spray rating
  • Optional horizontal duct configurations for side return and supply
 

Cooling Options

Packaged Direct Expansion (3-70 tons)

  • Lead Inverter Compressor
  • Low Sound Condenser Fans
  • Lead EC (Electronically Commutated) Motor

Air-Source Heat Pump (5-30 tons) Learn more

Chilled Water

 

Heating Options

Indirect Gas (75-1,200 mbh)

  • Up to 16:1 Turndown
  • Natural Gas or LP

Air-Source Heat Pump (5-30 tons) Learn more

Hot Water
Electric

 

Choose from a variety of other control options for efficient operation including integration into building management systems. These controls come pre-programmed from the factory and are easily configured in the field.

Learn More about DOAS Controls!

Purchase Options: