RT
Greenheck's rooftop unit (RTU) enhances the range and performance of rooftop units for comfort cooling applications. Unlike standard RTUs that provide little to no outdoor air, our rooftop units deliver a high outdoor air percentage. They also simultaneously control humidity and temperature, making them ideal for space conditioning. Our RTUs are highly controllable with factory-programmed controls sequences and have modulating components that can adjust automatically to a broad range of conditions. With their quality construction and best-in-class features, Greenheck’s RTUs redefine expectations around comfort.
Airflow Range: 500 - 13,000 cfm
Cooling Capacity: 3 - 30 tons
Unit Construction
- Double wall construction
- Injected foam insulation
- 2,500-hour rated pre-painted exterior
- Catalogs
- Instruction Manuals
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADRT
Drawing Supplements
- GRTC Cabinet D
- RTU Cabinet C
- RTU Cabinet D
-
- Other Product Information
- Warranty