![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10015/XG-FCQ-700.png)
XG-FCQ-700 Series
Model XG-FCQ-700 Series quiet fan-powered air terminal units provide noise levels that are the lowest in the business. The XG-FCQ-700 product line includes exclusively tuned inlet and outlet attenuators and includes an internal flow-dispersion screen designed to provide low-frequency acoustic conversion. The XG-FCQ-700 attenuators add to the overall length, not width, providing easier installation and access.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10015/XG-FCQ-700.png)
XG-FCQ-700
Model XG-FCQ-700 quiet fan-powered air terminal units provide noise levels that are the best in the business. The XG-FCQ-700 includes industry-leading tuned inlet and discharge attenuators and each unit is AHRI certified and shipped with the AHRI seal.
Capacities ranging from 200-4,400 cfm in six casing sizes.
One of the quietest VAV boxes in the industry.
Hot water or electric heat available for reheat applications.
Product Features:
- Single speed high-efficiency PSC motor with SCR motor speed control
- Field adjustable baffles, top and bottom, for balancing
- Large top and bottom access panels which allow units to be rotated in the field eliminating left-hand/right-hand issues
- Units includes industry leading tuned inlet and discharge attenuators
- Damper rotates in a self-lubricating, long-life, low-friction thermoplastic bearing
- Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
- All metal constructed inlet flow sensor with extra balancing taps
- NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
- Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
- All FCQ-700 terminal units are AHRI certified and shipped with the AHRI seal
Certifications:
ETL
AHRI
Complies with NFPA 90A and UL 181
UL 1995
- Submittals
- Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Other Product Information
- ATU Accessories
- Control Drawing - FC910N PPD DA/NC
- Control Drawing - FC912N PPD RA/NO
- Control Drawing - FC914M PPI DA/NC
- Control Drawing - FC915M PPI DA/NO
- Control Drawing - FC916M PPI RA/NC
- Control Drawing - FC917M PPI RA/NO
- Control Drawing - FC960 API Cooling Only
- Control Drawing - FC961E API Cooling with Reheat
- Control Drawing - FC961E-SCR API Cooling with SCR Reheat
- Control Drawing - FC964_Auto_MW API AM Wm-Up HW or up to 3 stage EH
- Control Drawing - FC965 API Auto Heat/Cool Changeover-no reheat
- Warranty