![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10015/XG-FVI-500.png)
XG-FVI-500 Series
Model XG-FVI-500 Series air terminal units provide superior comfort to zones by intermittent parallel fan operation. Conditioned primary air is varied during cooling while the fan cycles on during heating. Parallel fan-powered terminal units allow for recovery of waste heat from the return plenum and a potential reduction in central fan energy.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10015/XG-FVI-500.png)
XG-FVI-500
Model XG-FVI-500 variable volume parallel fan-powered air terminal units provide superior comfort to zones by intermittent parallel fan operation and offer lower operating costs.
Capacities ranging from 150-5,600 cfm in seven casing sizes.
Pneumatic, electric, analog, or direct digital controls available.
Hot water or electric heat available for reheat applications.
Product Features:
- Single speed high efficiency PSC motor with SCR motor speed control
- Field adjustable baffles, top and bottom, for balancing
- Large bottom access panel provided for easy motor/blower servicing
- Gasketed back draft damper to minimize leakage in cooling mode
- Industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
- All metal constructed inlet flow sensor with extra balancing taps
- NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
- Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
- All FVI-600 terminal units are AHRI certified and shipped with the AHRI seal
Certifications:
ETL
AHRI
Complies with NFPA 90A and UL 181
UL 1995
- Submittals
- Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
XG-FVI-500
-
-
Other Product Information
- ATU Accessories
- Control Drawing - FV810N PPD DA/NC
- Control Drawing - FV812N PPD RA/NO
- Control Drawing - FV814M PPI DA/NC
- Control Drawing - FC815M PPI DA/NO
- Control Drawing - FV816M PPI RA/NC
- Control Drawing - FV817M PPI RA/NO
- Control Drawing - FV860 API Cooling Only
- Control Drawing - FV861 API Cooling with Reheat
- Control Drawing - FV861E API Cooling with Electric Reheat
- Control Drawing - FV861E-SCR API Cooling with SCR Reheat
- Control Drawing - FV864_MW_AUTO API AM Wm-Up HW or up to 3 stage EH
- Control Drawing - FV864_MW_SCR API AM Wm-Up SCR EH
- Control Drawing - FV865 API Auto Heat/Cool Changeover-no reheat
- Warranty