XG-FVL-600
Model XG-FVL-600 parallel fan-powered terminal unit is designed to provide superior comfort to zones by intermittent parallel fan operation. These air terminal units have reduced height for low clearance applications, are AHRI Certified and ETL listed.
Capacities ranging from 200-2,500 cfm in three casing sizes.
Pneumatic, electric, analog, or direct digital controls available.
Product Features:
- Single speed high efficiency PSC motor with SCR motor speed control
- Field adjustable baffles, top and bottom, for balancing
- Large bottom access panel provided for easy motor/blower servicing
- Gasketed back draft damper to minimize leakage in cooling mode
- Industry-leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
- All metal constructed inlet flow sensor with extra balancing taps
- NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
- Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
- All FVL-600 terminal units are AHRI certified and shipped with the AHRI seal
Certifications:
ETL
AHRI
Complies with NFPA 90A and UL 181
UL 1995