![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10015/XG-TH-500.png)
XG-TH-500 Series
Model XG-TH-500 is the simplest and most widely used VAV terminal unit. Its basic components are an insulated sheet metal box, round inlet damper, flow measuring device and a rectangular outlet. The primary function is to regulate airflow to an occupied space. The XG-TH-500 can come with a heating coil on the discharge of the unit to provide for reheat, when necessary.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10015/XG-TH-500.png)
XG-TH-500
Model XG-TH-500 is the simplest and most widely used variable air volume (VAV) terminal unit. Its primary function regulates airflow to an occupied space.
Capacities ranging from 80-7,270 cfm in 10 sizes.
Pneumatic, electric, analog, or direct digital controls available.
Hot water or electric heat available for reheat applications.
Product Features:
- Damper rotates in a self-lubricating, long-life, low-friction thermoplastic bearing
- Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
- Mechanically fastened damper assembly shall be double layer, 18-gauge equivalent, galvanized steel with integral blade seal (<1% at 3.0 in. wg static pressure)
- All metal constructed inlet flow sensor with extra balancing taps
- Rectangular discharge with slip and drive duct connection
- 22-gauge galvanized steel casing, mechanically sealed for low leakage construction
- NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
- Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
- All TH-500 terminal units are AHRI certified and shipped with the AHRI seal
Certifications:
ETL
AHRI
Complies with NFPA 90A and UL 181
UL 1995
-
Submittals
- XG-TH-500 - Single Duct Air Terminal - Cooling Only
- XG-TH-500 - Single Duct Air Terminal with Hot Water Reheat
- XG-TH-500 - Single Duct Air Terminal with Integral Attenuator & Electric Heat
- XG-TH-500 - Single Duct Air Terminal with Integral Attenuator
- XG-TH-500 - Single Duct Air Terminal with Integral Attenuator & Hot Water Reheat
- XG-TH-500 - Single Duct Air Terminal with Hot Water Reheat & Attenuator
- XG-TH-500 - Single Duct Air Terminal Case Sizes 20 Inch & 24 Inch
- Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
XG-TH-500
-
-
Other Product Information
- ATU Accessories
- Control Drawing - TH115M PPI DA/NO
- Control Drawing - TH114M PPI DA/NC
- Control Drawing - TH112N PPD RA/NO
- Control Drawing - TH116M PPI RA/NC
- Control Drawing - TH117M PPI RA/NO
- Control Drawing - TH140M PPI Static Pressure Control
- Control Drawing - TH152 EPD Cooling Only
- Control Drawing - TH153 EH EPD Cooling w/ Reheat
- Control Drawing - TH153 HW EPD Cooling w/ Reheat
- Control Drawing - TH157 EPD Electric Actuator Only
- Control Drawing - TH161 API Hot Water Coil w/Prop HW Valve
- Control Drawing - TH161 API Cooling with SCR Controlled EH
- Control Drawing - TH161 API Cooling with Reheat up to 3 Stages EH
- Control Drawing - TH164 API AM Wm-Up HW or up to 3 stage EH
- Control Drawing - TH110N PPD DA/NC
- Warranty