Experience Best-In-Class Product Selection with:

eCAPSeCAPS

CDMC

CDMC is a square modular core ceiling diffuser with adjustable cores to provide a flexible range of air patterns.

Product Features

  • Available Sizes Only as Listed
  • Available in Aluminum and Steel
  • Adjustable cores designed to provide a flexible range of air patterns.
  • Available in a wide range of border types
  • Modular cores can be adjusted to obtain 1, 2 way opposite, 2 way corner, 3 or 4 way air patterns
  • Cores are easy to remove with spring loaded latches no tools required
  • Lay-in T-bar border 6 can be used in surface mounting applications by adding optional T-bar Plaster Frame (TBPF)
  • An excellent choice for VAV applications

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Mill
  • Custom Color

Optional Accessories

  • OBD - Steel Opposed Blade Damper
  • OBDA - Aluminum Opposed Blade Damper
  • L9 - Equalizing Grid (Square / Rect)
  • G3 - Equalizing Grid (Round)
  • PF - Sidewall Plaster Frame
  • TBPF - T-Bar Plaster Frame
  • LIPF - Lay-In Plaster Frame
  • TR - Square to Round Transition
  • TR-Deep - Deep Transition