Experience Best-In-Class Product Selection with:

eCAPSeCAPS

CDP

Model CDP is a round neck square plaque faced diffuser that provides a 360 deg discharge air pattern, available with optional round plaque, theater, high induction, or low flow cores and factory mounted damper and optional air pattern blank offs.

Product Features

  • Plaque Ceiling Diffuser
  • 360 Degree throw pattern
  • Architectural design with pleasing aesthetic
  • Excellent pressure and noise performance
  • Available in steel and aluminum
  • Fit multiple t-bar grid modules
  • Available Neck Sizes: 6, 8, 10, 12, 14, and 15 inch
  • Optional border styles available for various applications

Finishes

  • White (White Finish is suitable for a primer coat if field painting is required)
  • Satin Silver
  • Black
  • Wood Grain (Wood Grain Finish available on request)
  • Custom Color

Optional Accessories

  • BDS - Butterfly Damper
  • RSD - Radial Shutter Damper
  • G3 - Equalizing Grid
  • BO - Blank-Off
  • TBPF - T-Bar Plaster Frame
  • EQS - Earthquake Straps
  • FGBP - Fiberglass Backpan
  • 2"BC - 2" Beaded Inlet Collar