![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10013/XG-RHF_Series.png)
XG-RHF Series
The XG-RHF series filter return grilles combine durability with attractive design, solid performance, and competitive pricing. The XG-RHF has roll-formed aluminum construction with a design for one-inch filters (provided by others).
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10013/XG-RHEF-1_Surface-Mount_Hinged.png)
XG-RHEF
Model XG-RHEF filter return grille combines durability with attractive design, solid performance, and competitive pricing. It is an excellent choice for exhaust and return applications requiring a filter. The XG-RHEF is a premiere extruded aluminum filter grille offering superior appearance and performance. Model XG-RHEF is designed for one-inch thick filters (provided by others) and includes a hinged face with thumb latches for quick filter changes. Optional removeable face (four thumb-latches) is available.
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10013/XG-RHF-1_Surface-Mount_Hinged.png)
XG-RHF
Model XG-RHF filter return grilles combine durability with attractive design, solid performance, and competitive pricing. The XG-RHF is an excellent choice for exhaust and return applications requiring a filter. Model XG-RHF has roll-formed aluminum construction. The XG-RHF is designed for one-inch thick filters (provided by others) and includes a hinged face with thumb latches for quick filter changes. Optional removeable face (four thumb-latches) is available.
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10013/XG-SRHF-1_Surface-Mount_Hinged.png)
XG-SRHF
Model XG-SRHF filter return grilles combine durability with attractive design, solid performance, and competitive pricing. It is an excellent choice for exhaust and return applications requiring a filter. The XG-SRHF has steel construction and is designed for one-inch thick filters (provided by others) and includes a hinged face with thumb latches for quick filter changes. Optional removable face (four thumb-latches) is available.