Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-HDRH Series

Model XG-HDRH is made from aluminum material equal to or greater than 14-gauge steel and is excellent for exhaust or return applications in heavy traffic, public areas.

OVERVIEW

XG-HDRH

Model XG-HDRH is a heavy-duty extruded aluminum return or exhaust grille designed to withstand moderate physical abuse.
Purchase Options: