![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10013/XG-RL-SP_Series.png)
XG-RL-SP Series
Model XG-RL-SP drum louvers allow for delivery of a jet or diffused air pattern in spiral duct installation. It is fully adjustable both horizontally (through vane deflectors) and vertically (through the rotating drum) to provide primary supply air where needed in commercial and industrial applications.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10014/XG-RL-SP.png)
XG-RL-SP
Model XG-RL-SP is an aluminum spiral duct mount high-capacity roto-louver with vertical deflection blades mounted in a drum that are individually adjustable.