XG-2500 Series

Model XG- 2500 linear bar grilles and registers are engineered for supply and return air distribution in heating, cooling, and ventilating applications, and are designed for ceiling installation. The construction is of high-grade aluminum extrusions.

OVERVIEW

XG-2500

Model XG-2500 is an extruded aluminum linear bar grille with 1/8-inch bars on 1/2-inch centers and one-inch flanged frame, available with 0°, 15°, or 30° blade deflection.
Purchase Options:

XG-2500CO

Model XG-2500CO is an extruded aluminum core only linear bar grille with 1/8-inch bars on 1/2-inch centers, available with 0°, 15°, or 30° blade deflection.
Purchase Options:

XG-2500MC

Model XG-2500MC is an extruded aluminum linear bar grille mitered corner section with 1/8-inch bars on 1/2-inch centers and one-inch flanged frame, available in 90°, 135° or special angles (SA) with 0°, 15°, or 30° blade deflection.
Purchase Options: