XG-AFL/AFLC
Architectural Linear Formations satisfy the most demanding engineering and architectural criteria, providing both superior air distribution performance and sculptured elegance. Available in several different border styles and slot configurations to provide an architecturally pleasing effect for a wide range of applications.
- Specially designed air pattern controllers are easily adjustable to satisfy a myriad of applications.
- The pattern controllers allow airflow to be directed horizontally or vertically using either the standard blade or combo blade type controllers.
- The XG-AFL linear diffusers are available for straight and curved applications.
- Model XG-AFLC is designed for concealed mounting.
- Various frame types of available for different applications:
- AA Frame – Exposed Flange
- CC Frame – Concealed Tape and Spackle Flange
- FF Frame – Flush Channel Frame
- FH Frame – Offset Flush Frame
- GG Frame – Beveled Frame
- Combination Frames are also available for applications that require two different frame types on a single linear.
- The Universal Plenum (UP/UPI) is designed to work with any of the AFL Frames and will provide an easy way to connect ductwork and complete an installation.
![](https://content.greenheck.com/public/DAMProd/Original/10018\SpeedToJobsite_Logo@1x.png)
Available in 3-week Industry-leading lead times.
-
Submittals
- XG-AFL - Architectural Formations Linear Diffuser
- XG-AFLC - Architectural Formations Linear Diffusers Concealed Mount
- XG-AFLC-FA - Architectural Formations Linear - Flush Channel Frame/Exposed Frame - Concealed Mount
- XG-AFLC-FC - Architectural Formations Linear - Flush Channel Frame/Tape and Spackle - Concealed Mount
- XG-AFLC-FF - Architectural Formations Linear - Flush Channel Frame - Concealed Mount
- XG-AFLC-FH - Architectural Formations Linear - Offset Flush Channel Frame - Concealed Mount
- XG-AFLC-GG - Architectural Formations Linear - Beveled Frame - Concealed Mount
- XG-AFL-FA - Architectural Formations Linear - Flush Channel Frame/Exposed Frame
- XG-AFL-FC - Architectural Formations Linear - Flush Channel Frame/Tape and Spackle
- XG-AFL-FF - Architectural Formations Linear - Flush Channel Frame
- XG-AFL-FH - Architectural Formations Linear - Offset Flush Channel Frame
- XG-AFL-GG - Architectural Formations Linear - Beveled Frame
- Performance
- Catalogs
- Instruction Manuals
- Other Product Information
- Warranty