Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-AFLI Series

Available for either supply or return solutions. The XG-AFLI Series can adjust for one, two, three, or four-way directional air flow. Unit can be adjusted for horizontal or vertical air patterns. AFLI supply units and AFLIR return units provide similar look across the design. Return models use light shields.

OVERVIEW

XG-AFLI

Model XG-AFLI is an extruded aluminum architectural square (Integra) linear slot diffuser, available in one-inch to 2
two-inch slot widths and one or two slots.
Purchase Options:

XG-AFLIH

Model XG-AFLIH is an extruded aluminum architectural square high-capacity return (Integra) linear slot diffuser, available in one-inch to 2
two-inch slot widths and one or two slots.
Purchase Options: