
XG-6600 Series
Supply or return linear slot diffusers with integral volume or directional pattern controllers. Model XG-6600 Series aluminum linear slot diffusers are an excellent choice for continuous linear applications, providing a clean appearance and easy installation.
OVERVIEW

XG-6600
Model XG-6600 series is an extruded aluminum supply or return linear slot diffuser, available in 1/2-inch to 1-1/2-inch slot widths and one to eight slots.

Available in 3-week Industry-leading lead times.

XG-6600MC-45
Model XG-6600MC-45 series is an extruded aluminum supply or return linear slot diffuser 45° mitered corner section, available in 1/2-inch to 1-1/2-inch slot widths and one to eight slots.

Available in 3-week Industry-leading lead times.

XG-6600MC-90
Model XG-6600MC-90 series is an extruded aluminum supply or return linear slot diffuser 90° mitered corner section, available in 1/2-inch to 1-1/2-inch slot widths and one to eight slots.

Available in 3-week Industry-leading lead times.

XG-6600MC-135
Model XG-6600MC-135 is an extruded aluminum supply or return linear slot diffuser 135° mitered corner section, available in 1/2-inch to 1-1/2-inch slot widths and one to eight slots.

Available in 3-week Industry-leading lead times.
-
Submittals
- XG-6600 10-11-12 Linear Slot Diffuser - 1 1/8" Border, Supply
- XG-6600 20-22 Linear Slot Diffuser - 3/4" Border, Supply
- XG-6600 22-73-74-75 Linear Slot Diffuser - 3/4" Border, Supply
- XG-6600 30-32 Linear Slot Diffuser - 1/2" Border, Supply
- XG-6600 40-42 Linear Slot Diffuser - 9/16" Border, Supply
- XG-6600 50-52 Linear Slot Diffuser - 1 13/16" Border, Supply, Surface Mount, Tape and Spackle
- XG-6600MC-135 - Linear Slot Diffuser, Mitered Corner, 135°
- XG-6600MC-135 - Linear Slot Diffuser, Mitered Corner, 45°
- XG-6600MC-135 - Linear Slot Diffuser, Mitered Corner, 90°
- XG-6600R 10-11-12 Linear Slot Diffuser, 1 1/8" Border, Return
- XG-6600R 20-22 Linear Slot Diffuser - 3/4" Border, Return
- XG-6600R 22-73-74-75 Linear Slot Diffuser, 3/4" Border, Return
- XG-6600R 30-32 Linear Slot Diffuser, 1/2" Border, Return
- XG-6600R 40-42 Linear Slot Diffuser - 9/16" Border, Return
- XG-6600R 40-42 Linear Slot Diffuser, 9/16" Border, Return
- XG-6600R 40-42 Linear Slot Diffuser, 9/16" Border, Return
- XG-6600R 40-42 Linear Slot Diffuser, 9/16" Border, Return
- XG-6600R 50-52 Linear Slot Diffuser, 1 13/16" Border, Return
- Performance
- Catalogs
- Instruction Manuals
- Other Product Information
- Warranty